world leader in high performance signal processing
content here.

Selection Table for <= 9 Bits; >=8 Channels

How to Use this Table

  • Use 'Add/Remove Parameters' to configure which parameters to display.
  • Enter selection criteria in the 'Apply Parameters' section.
  • Click on in the column headings to sort in ascending or descending order.
Showing 10 Parts
Add / Remove Parameters
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
 bit
=>
 
 V
 V
 $ US
AD53462.5 V to 5.5 V, Parallel Interface, Rail-Rail Voltage-Out Octal 8-Bit DAC8bit86µsVoltage OutPar2.5V5.5V$2.99
AD53082.5 V to 5.5 V, Octal, 3-Wire Serial, Rail-Rail Voltage Out 8-Bit DACs in TSSOP-168bit86µsVoltage OutSer, SPI2.5V5.5V$2.51
AD880212 Channel, Serial Input, 8-Bit TrimDAC® with Power Shutdown8bit12600nsVoltage OutSer, SPI2.7V5.5V$4.02
AD880412 Channel, Serial Input, 8-Bit TrimDAC® with Power Shutdown8bit12600nsVoltage OutSer, SPI2.7V5.5V$4.02
AD8801Octal, Serial Load, 8-Bit TrimDAC® with Power Shutdown8bit8600nsVoltage OutSer, SPI2.7V5.5V$3.50
AD8803Octal, Serial Load, 8-Bit TrimDAC® with Power Shutdown8bit8600nsVoltage OutSer, SPI2.7V5.5V$3.50
AD860016-Channel, Parallel Input, 8-Bit Multiplying DAC8bit161µsVoltage OutPar4.75V7V **
AD8842Octal, Serial Input, 8-Bit CMOS 4-Quadrant Multiplying TrimDAC®8bit82.9µsVoltage OutSer, SPI4.75V5.25V$9.21
DAC8800Octal 8-Bit CMOS DAC8bit8800nsVoltage OutSer4.5V18V$10.56
AD7228Octal, 8-Bit Voltage Out DAC8bit85µsVoltage OutPar5V16.5V$15.42
  • *  The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
        Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
  • **  Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
  •   Parts and values do not match selected parameter values.
Send Feedback X

Send Feedback

Close