| | | | |
|
| | | |
|---|
| AD5629R | Octal, 12-bit, I2C VOLTAGE OUTPUT denseDAC with 5 ppm/°C On-Chip Reference | 12bit | 8 | 6µs | Voltage Out | I2C/Ser 2-wire, Ser | 2.7V | 5.5V | $7.95 |
| AD5590 | 12-Bit, 16 Input/16 Output Analog I/O Port With Integrated Amplifiers | 12bit | 16 | 6µs | Voltage Out | Ser, SPI | 4.5V | 5.25V | $19.50 |
| AD5628 | Octal, 12-Bit Voltage Output DAC | 12bit | 8 | 6µs | Voltage Out | Ser, SPI | 2.7V | 5.5V | $7.60 |
| AD5381Reference Circuit Available | 12-Bit, 40-Channel 3V/5V, Single-Supply DAC | 12bit | 40 | 6µs | Voltage Out | Par, Ser, SPI | 2.7V | 5.5V | $39.97 |
| AD5348 | 2.5 V to 5.5 V, Parallel Interface, Rail-Rail, Voltage-Out Octal 12-Bit DAC | 12bit | 8 | 8µs | Voltage Out | Par | 2.5V | 5.5V | $8.51 |
| AD5328 | 2.5 V to 5.5 V, Octal, 3-Wire Serial, Rail-Rail Voltage Out 12-Bit DACs in TSSOP-16 | 12bit | 8 | 6µs | Voltage Out | Ser, SPI | 2.5V | 5.5V | $7.03 |
| AD7839 | Octal, Parallel Input, Voltage-Output,13-Bit DAC | 13bit | 8 | 30µs | Voltage Out | Par | 14.25V | 15.75V | $27.83 |
| AD7568 | Octal, Serial Input, 12-Bit CMOS Multiplying DAC | 12bit | 8 | 500ns | Current Out | Ser | 4.75V | 5.25V | $23.28 |
| AD5381-5Reference Circuit Available | 12-Bit, 40-Ch, 3V/5V Single-Supply Voltage-Output DAC | 12bit | 40 | 8µs | Voltage Out | Par, Ser, SPI | 2.7V | 5.5V | $39.97 |
| AD5381-3Reference Circuit Available | 12-Bit, 40-Channel 3V Single-Supply Voltage-Output DAC | 12bit | 40 | 8µs | Voltage Out | Par, Ser, SPI | 2.7V | 3.6V | $39.97 |