world leader in high performance signal processing
content here.

Selection Table for 14 to 15 Bits; >=8 Channels

How to Use this Table

  • Use 'Add/Remove Parameters' to configure which parameters to display.
  • Enter selection criteria in the 'Apply Parameters' section.
  • Click on in the column headings to sort in ascending or descending order.
Showing 16 Parts
Add / Remove Parameters
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
=><=bit
=>
 
 V
 V
 $ US
AD53638-Channel, 14-Bit, Serial Input, Voltage-Output DAC w/ (5mV/Deg K) Temp Sensor Output14bit820µsVoltage OutSer, SPI4.5V16.5V$19.73
AD536116-Channel, 14-Bit, Serial Input, Voltage-Output DAC w/ (5mV/Deg K) Temp Sensor Output14bit1620µsVoltage OutSer, SPI8V16.5V$27.83
AD537140-Channel, 14-Bit, Serial Input, Voltage-Output DAC14bit4020µsVoltage OutSer, SPI9V16.5V$59.20
AD537332-Channel, 14-Bit, Serial Input, Voltage-Output DAC14bit3220µsVoltage OutSer, SPI9V16.5V$47.50
AD5648Octal, 14-Bit, Voltage Output DAC14bit86µsVoltage OutSer, SPI2.7V5.5V$9.12
AD537832-Channel, 14-Bit Serial/Parallel Bipolar D/A Converter14bit3220µsVoltage OutPar, Ser, SPI11.4V16.5V$45.49
AD553532-Channel, 14-Bit, Serial Input DAC w/ Full-Scale Output Voltage Programmable from 50 V to 200 V14bit3230µsVoltage OutSer, SPI4.75V5.25V$136.62
AD5382Reference Circuit Available14-Bit, 32-Ch, 3 V/5 V Single-Supply Voltage-Output DAC14bit328µsVoltage OutI2C/Ser 2-wire, Par, Ser, SPI4.5V5.5V$43.01
AD537940-Channel, Ser/Par Input, Voltage-Out 14-Bit DAC in CSPBGA-108 Pkg14bit4020µsVoltage OutPar, Ser, SPI11.4V12.6V$60.47
AD5380Reference Circuit Available40-Channel 14-Bit, 3 V/5 V Single-Supply Voltage-Out DAC14bit403µsVoltage OutI2C/Ser 2-wire, Par, Ser, SPI4.5V5.5V$50.09
AD5532B32-Channel, Serial Input 14-Bit DAC with Precision Infinite Sample-and-Hold Mode14bit3222µsVoltage OutSer, SPI8V16.5V$55.61
AD5532HS32-Channel, High Speed 3-Wire Serial Input 14-Bit DAC14bit3210µsVoltage OutSer, SPI8V16.5V$50.55
AD553232-Channel, Serial Input 14-Bit Voltage-Output DAC w Infininte Sample/Hold Mode14bit3222µsVoltage OutSer, SPI8V16.5V$50.55
AD7841Octal 14-Bit, Parallel Input, Voltage-Output DAC14bit831µsVoltage OutPar13.5V16.5V$28.99
AD5380-3Reference Circuit Available40-Channel, 3V, Single-Supply, 14-Bit, denseDAC®14bit408µsVoltage OutI2C/Ser 2-wire, Par, Ser, SPI2.7V3.6V$50.09
AD5380-5Reference Circuit Available40-Channel 14-Bit 5V Single-Supply Voltage-Output DAC14bit408µsVoltage OutI2C/Ser 2-wire, Par, Ser, SPI2.7V5.5V$50.09
  • *  The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
        Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
  • **  Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
  •   Parts and values do not match selected parameter values.
Send Feedback X

Send Feedback

Close