| | | | |
|
| | | |
|---|
| AD5669R | Octal, 16-bit, I2C VOLTAGE OUTPUT denseDAC with 5 ppm/°C On-Chip Reference | 16bit | 8 | 6µs | Voltage Out | I2C/Ser 2-wire, Ser | 2.7V | 5.5V | $12.30 |
| AD5370Reference Circuit Available | 40-Channel, 16-Bit, Serial Input, Voltage-Output DAC | 16bit | 40 | 20µs | Voltage Out | Ser, SPI | 9V | 16.5V | $63.65 |
| AD5362 | 8-Channel, 16-Bit, Serial Input, Voltage-Output DAC w/ (5mV/Deg K) Temp Sensor Output | 16bit | 8 | 20µs | Voltage Out | Ser, SPI | 8V | 16.5V | $24.19 |
| AD5360Reference Circuit Available | 16-Channel, 16-Bit, Serial Input, Voltage-Output DAC w/ (5mV/Deg K) Temp Sensor Output | 16bit | 16 | 20µs | Voltage Out | Ser, SPI | 9V | 16.5V | $30.26 |
| AD5372 | 32-Channel, 16-Bit, Serial Input, Voltage-Output DAC | 16bit | 32 | 20µs | Voltage Out | Ser, SPI | 9V | 16.5V | $53.53 |
| AD5668Reference Circuit Available | Octal, 16-Bit, Voltage Output DAC | 16bit | 8 | 6µs | Voltage Out | Ser, SPI | 2.7V | 5.5V | $10.63 |
| AD5678 | 4 x12-Bit and 4 x16-Bit Octal Voltage Output DAC w/ On-Chip Ref | 16bit | 8 | 6µs | Voltage Out | Ser, SPI | 2.7V | 5.5V | $9.99 |