world leader in high performance signal processing
content here.

Selection Table for Greater than or Equal to 16 bits; 2 Channels

How to Use this Table

  • Use 'Add/Remove Parameters' to configure which parameters to display.
  • Enter selection criteria in the 'Apply Parameters' section.
  • Click on in the column headings to sort in ascending or descending order.
Showing 20 Parts
Add / Remove Parameters
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
 bit
 
 
 V
 V
 $ US
AD9142Dual, 16-Bit, 1.6 GSPS, TxDAC16bit220nsCurrent OutLVDS3.13V3.47V$41.40
AD9146Dual, 16-Bit, 1200 MSPS, Current Output, TxDAC+® Digital-to-Analog Converter16bit2 - Current OutByte, LVDS, Nibble3.13V3.47V$29.95
AD9125Dual, 16-Bit, 1 GSPS, TxDAC ® Digital-to-Analog Converter16bit2 - Current OutPar1.71V3.47V$30.00
AD9122Reference Circuit AvailableDual, 16-Bit, 1,230 MSPS, TxDAC+® Digital-to-Analog Converter16bit2 - Current OutLVDS, Par3.13V3.47V$34.50
AD5752RReference Circuit AvailableComplete, Dual, 16-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC16bit27.5µsVoltage OutSer, SPI4.5V16.5V$8.95
AD5762RComplete Dual, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output DAC16bit28µsVoltage OutSer, SPI11.5V16.5V$16.92
AD5065Dual, 16-Bit, 1 LSB INL, Voltage Output nanoDAC w/ SPI Interface, 4.5 V to 5.5 V in a TSSOP16bit210.7µsVoltage OutSer, SPI4.5V5.5V$8.56
AD5752Reference Circuit AvailableComplete, Dual, 16-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC16bit210µsVoltage OutSer, SPI4.5V16.5V$6.95
AD9788Reference Circuit AvailableDual 16-Bit 800 MSPS Tx ® DAC with Low Power 32-Bit Complex NCO16bit2 - Current OutPar3.13V3.47V$30.31
AD9783Dual 16-Bit, LVDS Interface 500 MSPS DAC16bit2 - Current OutLVDS, Par3.13V3.47V$22.77
AD9779AReference Circuit AvailableDual 16-Bit, 1 GSPS, Digital-to-Analog Converter16bit2 - Current OutPar3.13V3.47V$29.30
AD5667Dual, 16-Bit nanoDAC® With I2C Compatible Interface16bit24µsVoltage OutI2C/Ser 2-wire, Ser2.7V5.5V$4.00
AD5667RDual, 16-Bit nanoDAC® w/ I2C Compatible Interface & 5ppm°C On-Chip Reference16bit24µsVoltage OutI2C/Ser 2-wire, Ser2.7V5.5V$4.19
AD5663RDual, 16-Bit, SPI Input nanoDAC® w/ 5ppm/°C Reference, MSOP & LFCSP Pkg16bit24µsVoltage OutSer, SPI2.7V5.5V$4.23
AD5663Dual 16-Bit SPI Input nanoDAC®, 2.7 V to 5.5 V, 500 µA, Rail-to-Rail Out, 10-Lead MSOP & LFCSP16bit24µsVoltage OutSer, SPI2.7V5.5V$3.35
AD9779Dual 16-Bit, 1.0 GSPS D/A Converter16bit2 - Current OutPar3.13V3.47V$29.30
AD5547Reference Circuit AvailableDual, Parallel-Input, 16-Bit Current-Output Multiplying DAC with 4-Quadrant Resistors16bit2500nsCurrent OutPar2.7V5.5V$8.70
AD5545Dual, Serial-Input, 16-Bit Current-Output 4-Q Multiplying DAC16bit2500nsCurrent OutSer, SPI4.5V5.5V$8.38
AD9777Dual 16-Bit, 160 MSPS, 2x/4x/8x Interpolating TxDAC+® D/A Converter16bit211nsCurrent OutPar3.1V3.5V$34.41
AD7112LOGDAC®, Dual CMOS Multiplying DAC with 0.375 dB Resolution/Anti-Log Transfer Function17bit2 - Current OutPar4.75V5.25V **
  • *  The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
        Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
  • **  Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
  •   Parts and values do not match selected parameter values.
Send Feedback X

Send Feedback

Close