world leader in high performance signal processing
content here.

选型表 ual to 16 bits; 1 Channel

如何使用选型表

  • 通过“添加/移除参数”来配置需显示的参数
  • 在“添加参数”处输入选择标准
  • 点击标题栏中的 可按升序或降序排序。
显示34个产品
添加/移除参数
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
 bit
 
 
 V
 V
 $ US
AD5760Ultra Stable 16-Bit ±0.5 LSB INL, Voltage Out DAC16bit12.5µsVoltage OutSer7.5V16.5V$8.95
AD5780Reference Circuit Available18-Bit ±1 LSB INL, Voltage Output DAC18bit12.5µsVoltage OutSer7.5V16.5V$19.50
AD5790Reference Circuit Available - 20bit1 - Voltage OutSer7.5V16.5V$67.50
AD5421Reference Circuit Available16-Bit, Serial, Loop-Powered, 4-20mA HART Capable DAC16bit150µsCurrent OutSPI5.5V52V$4.85
AD5542AReference Circuit Available2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-/12-Bit nanoDACT in 3x3 mm LFCSP-16 & TSSOP-1616bit11µsUnbuffered VoutSer, SPI2.7V5.5V$6.25
AD5781Reference Circuit Available18-Bit, Unbuffered Voltage Output DAC, ±0.5 LSB INL, ±0.5 LSB DNL18bit11µsUnbuffered VoutSer, SPI7.5V33V$16.42
AD5791Reference Circuit Available1 ppm, 20-Bit, ±1 LSB INL, Voltage (Unbuffered) Output DAC20bit11µsUnbuffered VoutSer, SPI12.5V16.5V$37.86
AD5541AReference Circuit Available2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-Bit nanoDACT16bit11µsUnbuffered VoutSer, SPI2.7V5.5V$6.25
AD5420Reference Circuit AvailableSingle-Channel, 16-Bit, Serial Input, 4 mA to 20 mA, Current Source DAC-HART Compliant16bit1 - Current OutSer, SPI10.8V60V$4.95
AD5422Reference Circuit AvailableSingle Channel, 16-Bit, Serial Input, Current Source & Voltage Output DAC16bit118µsI or V OutSer, SPI10.8V40V$5.60
AD56805 V, 18-Bit nanoDACT w/ Vout Buffer Amplifierr in SOT-2318bit180µsVoltage OutSer, SPI4.5V5.5V$3.43
AD50603V/5V, 1LSB INL, 16-Bit nanoDACT w/ Output Buffer Amplifier, SOT- 23 package16bit14µsVoltage OutSer, SPI2.7V5.5V$5.35
AD50613V/5V, 4 LSB INL, 16-Bit nanoDACT w/ Output Buffer Amplifier, SOT-23 package16bit14µsVoltage OutSer, SPI2.7V5.5V$3.39
AD50622.7 V-5.5 V, 16-Bit, Unbuffered Vout nanoDACT in SOT-23.16bit14µsVoltage OutSer, SPI2.7V5.5V$5.08
AD5660Reference Circuit Available3V/5V, 16-Bit nanoDACT, Serial-In, Voltage-Out D/A Converter w/ 5 ppm/°C Ref, in SOT-2316bit18µsVoltage OutSer, SPI2.7V5.5V$3.33
AD972616-Bit, 400 MSPS D/A Converter16bit110.5nsCurrent OutLVDS, Par3.13V3.47V$35.37
AD50633V/5V, 1 LSB INL, 16-Bit nanoDACT w/ Unbuffered Vout, On-Chip Resistors for Bip Operation, SOT-2316bit14µsVoltage OutSer, SPI2.7V5.5V$5.84
AD5662Reference Circuit Available2.7-5.5V, 16-Bit nanoDACT in SOT-23 & MSOP16bit18µsVoltage OutSer, SPI2.7V5.5V$2.60
AD978616-Bit, 160 MSPS TxDAC+® with 2×/4×/8× Interpolation and Signal Processing16bit1 - Current OutPar3.1V3.5V$30.31
AD5546Reference Circuit AvailableParallel-Input, 16-Bit Current-Output Multiplying DAC with 4-Quadrant Resistors16bit1500nsCurrent OutPar2.7V5.5V$8.40
AD5570±12V/±15V, Serial Input, Voltage Output, 16 Bit DAC16bit112µsVoltage OutSPI11.4V16.5V$15.11
AD5543Reference Circuit AvailableSerial-Input, 16-Bit Current-Output Multiplying DAC16bit1500nsCurrent OutSer, SPI4.5V5.5V$7.08
AD5541Reference Circuit AvailableSerial-Input, Voltage-Output (Unbuffered), 16-Bit DAC16bit11µsVoltage OutSer, SPI4.5V5.5V$9.15
AD5542Reference Circuit AvailableSerial-Input, Voltage-Out (Unbuffered), 16-Bit DAC w Bipolar Application Resistor & Ref Kelvin Input16bit11µsVoltage OutSer, SPI4.5V5.5V$9.15
AD42116-Bit, Serial, Loop-Powered 4-20 mA DAC16bit18msCurrent OutSer2.95V5.05V$6.83
AD76016/18-Bit, Self-Calibrating DACPORT® with Serial/Byte Input18bit16µsVoltage OutByte, Ser14.25V15.75V$75.25
AD7849Serial Input, Voltage Output, 14/16-Bit Multiplying DAC16bit17µsVoltage OutSer14.25V15.75V$9.04
AD76816-Bit, 30 MSPS, Current Output D/A Converter16bit125nsCurrent OutPar4.75V5.25V$19.49
AD42016-Bit, Serial Input, 4-20 mA, 0-20 mA, 0-24 mA Current Loop DAC16bit12.5msCurrent OutSer, SPI12V32V$11.58
AD66016-Bit Serial/Byte DACPORT16bit16µsVoltage OutByte, Ser13.5V16.5V$17.71
AD669Monolithic 16-Bit DACPORT ®16bit16µsVoltage OutPar13.5V16.5V$15.91
AD76616-Bit Serial Input, DSP DACPORT®16bit11.5µsVoltage OutSer4.75V13.2V$14.62
AD7846Parallel Input, 16-Bit, Voltage-Output CMOS Multiplying DAC16bit17µsVoltage OutPar11.4V15.75V$24.78
AD7111AWide Dynamic Range LOGDAC® Multiplying D/A Converter17bit1 - Current OutByte5V5V$8.05
  • *  此处所列报价仅供预算参考,指美元建议报价(规定订量的单价,美国离岸价)。
        对于评估板和套件的报价是指1个单位价格。
  • **  目前不提供具体报价。有关更多信息,请点击产品型号,查看产品页面。
  •   产品和值未满足所选的参数值
Send Feedback X

Send Feedback

Close