| | | | |
|
| | | |
|---|
| AD5760Reference Circuit Available | Ultra Stable 16-Bit ±0.5 LSB INL, Voltage Out DAC | 16bit | 1 | 2.5µs | Voltage Out | Ser | 7.5V | 16.5V | $8.95 |
| AD5780Reference Circuit Available | 18-Bit ±1 LSB INL,
Voltage Output DAC | 18bit | 1 | 2.5µs | Voltage Out | Ser | 7.5V | 16.5V | $19.50 |
| AD5790Reference Circuit Available |
-
| 20bit | 1 |
-
| Voltage Out | Ser | 7.5V | 16.5V | $67.50 |
| AD5421Reference Circuit Available | 16-Bit, Serial, Loop-Powered, 4-20mA HART Capable DAC | 16bit | 1 | 50µs | Current Out | Ser, SPI | 5.5V | 52V | $4.85 |
| AD5542AReference Circuit Available | 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-/12-Bit nanoDACT in 3x3 mm LFCSP-16 & TSSOP-16 | 16bit | 1 | 1µs | Unbuffered Vout | Ser, SPI | 2.7V | 5.5V | $6.25 |
| AD5781Reference Circuit Available | 18-Bit, Unbuffered Voltage Output DAC, ±0.5 LSB INL, ±0.5 LSB DNL | 18bit | 1 | 1µs | Unbuffered Vout | Ser, SPI | 7.5V | 33V | $16.42 |
| AD5791Reference Circuit Available | 1 ppm, 20-Bit, ±1 LSB INL, Voltage (Unbuffered) Output DAC | 20bit | 1 | 1µs | Unbuffered Vout | Ser, SPI | 12.5V | 16.5V | $37.86 |
| AD5541AReference Circuit Available | 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-Bit nanoDACT | 16bit | 1 | 1µs | Unbuffered Vout | Ser, SPI | 2.7V | 5.5V | $6.25 |
| AD5420Reference Circuit Available | Single-Channel, 16-Bit, Serial Input, 4 mA to 20 mA, Current Source DAC-HART Compliant | 16bit | 1 |
-
| Current Out | Ser, SPI | 10.8V | 60V | $4.95 |
| AD5422Reference Circuit Available | Single Channel, 16-Bit, Serial Input, Current Source & Voltage Output DAC | 16bit | 1 | 18µs | I or V Out | Ser, SPI | 10.8V | 40V | $5.60 |
| AD5680 | 5 V, 18-Bit nanoDACT w/ Vout Buffer Amplifierr in SOT-23 | 18bit | 1 | 80µs | Voltage Out | Ser, SPI | 4.5V | 5.5V | $3.43 |
| AD5060 | 3V/5V, 1LSB INL, 16-Bit nanoDACT w/ Output Buffer Amplifier, SOT- 23 package | 16bit | 1 | 4µs | Voltage Out | Ser, SPI | 2.7V | 5.5V | $5.35 |
| AD5061 | 3V/5V, 4 LSB INL, 16-Bit nanoDACT w/ Output Buffer Amplifier, SOT-23 package | 16bit | 1 | 4µs | Voltage Out | Ser, SPI | 2.7V | 5.5V | $3.39 |
| AD5062 | 2.7 V-5.5 V, 16-Bit, Unbuffered Vout nanoDACT in SOT-23. | 16bit | 1 | 4µs | Voltage Out | Ser, SPI | 2.7V | 5.5V | $5.08 |
| AD5660Reference Circuit Available | 3V/5V, 16-Bit nanoDACT, Serial-In, Voltage-Out D/A Converter w/ 5 ppm/°C Ref, in SOT-23 | 16bit | 1 | 8µs | Voltage Out | Ser, SPI | 2.7V | 5.5V | $3.33 |
| AD9726 | 16-Bit, 400 MSPS D/A Converter | 16bit | 1 | 10.5ns | Current Out | LVDS, Par | 3.13V | 3.47V | $35.37 |
| AD5063 | 3V/5V, 1 LSB INL, 16-Bit nanoDACT w/ Unbuffered Vout, On-Chip Resistors for Bip Operation, SOT-23 | 16bit | 1 | 4µs | Voltage Out | Ser, SPI | 2.7V | 5.5V | $5.84 |
| AD5662Reference Circuit Available | 2.7-5.5V, 16-Bit nanoDACT in SOT-23 & MSOP | 16bit | 1 | 8µs | Voltage Out | Ser, SPI | 2.7V | 5.5V | $2.60 |
| AD9786 | 16-Bit, 160 MSPS TxDAC+® with 2×/4×/8× Interpolation and Signal Processing | 16bit | 1 |
-
| Current Out | Par | 3.1V | 3.5V | $30.31 |
| AD5546Reference Circuit Available | Parallel-Input, 16-Bit Current-Output Multiplying DAC with 4-Quadrant Resistors | 16bit | 1 | 500ns | Current Out | Par | 2.7V | 5.5V | $8.40 |
| AD5570 | ±12V/±15V, Serial Input, Voltage Output, 16 Bit DAC | 16bit | 1 | 12µs | Voltage Out | SPI | 11.4V | 16.5V | $15.11 |
| AD5543Reference Circuit Available | Serial-Input, 16-Bit Current-Output Multiplying DAC | 16bit | 1 | 500ns | Current Out | Ser, SPI | 4.5V | 5.5V | $7.08 |
| AD5541Reference Circuit Available | Serial-Input, Voltage-Output (Unbuffered), 16-Bit DAC | 16bit | 1 | 1µs | Voltage Out | Ser, SPI | 4.5V | 5.5V | $9.15 |
| AD5542Reference Circuit Available | Serial-Input, Voltage-Out (Unbuffered), 16-Bit DAC w Bipolar Application Resistor & Ref Kelvin Input | 16bit | 1 | 1µs | Voltage Out | Ser, SPI | 4.5V | 5.5V | $9.15 |
| AD421 | 16-Bit, Serial, Loop-Powered 4-20 mA DAC | 16bit | 1 | 8ms | Current Out | Ser | 2.95V | 5.05V | $6.83 |
| AD760 | 16/18-Bit, Self-Calibrating DACPORT® with Serial/Byte Input | 18bit | 1 | 6µs | Voltage Out | Byte, Ser | 14.25V | 15.75V | $75.25 |
| AD7849 | Serial Input, Voltage Output, 14/16-Bit Multiplying DAC | 16bit | 1 | 7µs | Voltage Out | Ser | 14.25V | 15.75V | $9.04 |
| AD768 | 16-Bit, 30 MSPS, Current Output D/A Converter | 16bit | 1 | 25ns | Current Out | Par | 4.75V | 5.25V | $19.49 |
| AD420 | 16-Bit, Serial Input, 4-20 mA, 0-20 mA, 0-24 mA Current Loop DAC | 16bit | 1 | 2.5ms | Current Out | Ser, SPI | 12V | 32V | $11.58 |
| AD660 | 16-Bit Serial/Byte DACPORT | 16bit | 1 | 6µs | Voltage Out | Byte, Ser | 13.5V | 16.5V | $17.71 |
| AD669 | Monolithic 16-Bit DACPORT ® | 16bit | 1 | 6µs | Voltage Out | Par | 13.5V | 16.5V | $15.91 |
| AD766 | 16-Bit Serial Input, DSP DACPORT® | 16bit | 1 | 1.5µs | Voltage Out | Ser | 4.75V | 13.2V | $14.62 |
| AD7846 | Parallel Input, 16-Bit, Voltage-Output CMOS Multiplying DAC | 16bit | 1 | 7µs | Voltage Out | Par | 11.4V | 15.75V | $24.78 |
| AD7111A | Wide Dynamic Range LOGDAC® Multiplying D/A Converter | 17bit | 1 |
-
| Current Out | Byte | 5V | 5V | $8.05 |