world leader in high performance signal processing
content here.

Selection Table for Greater than 16 bits 20-100 MSPS

How to Use this Table

  • Use 'Add/Remove Parameters' to configure which parameters to display.
  • Enter selection criteria in the 'Apply Parameters' section.
  • Click on in the column headings to sort in ascending or descending order.
Showing 5 Parts
Add / Remove Parameters
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
 bit
=><=MSPS
 
 V
 V
 W
 $ US
AD5686RReference Circuit AvailableQuad, 16-Bit nanoDAC+ w/ 2 ppm/°C Ref, SPI Interface16bit25MSPS4Voltage OutSer, SPI2.7V5.5V - $8.06
AD5696RQuad 16-Bit nanoDAC+ w/ 2 ppm/°C Reference, I2C Interface16bit25MSPS4Voltage OutI2C/Ser 2-wire, Ser2.7V5.5V - $8.06
AD76816-Bit, 30 MSPS, Current Output D/A Converter16bit30MSPS1Current OutPar4.75V5.25V600mW$19.49
AD9726 16-Bit, 400 MSPS D/A Converter16bit400MSPS 1Current OutLVDS, Par3.13V3.47V652mW$35.37
AD9777 Dual 16-Bit, 160 MSPS, 2x/4x/8x Interpolating TxDAC+® D/A Converter16bit400MSPS 2Current OutPar3.1V3.5V410mW$34.41
  • *  The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
        Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
  • **  Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
  •   Parts and values do not match selected parameter values.
Send Feedback X

Send Feedback

Close