| | |
|---|
| AD5685RReference Circuit Available | Quad, 14-Bit nanoDAC+
w/ 2 ppm/°C Ref, SPI Interface | 14bit |
| AD5695R | Quad 14-Bit nanoDAC+
w/ 2 ppm/°C Ref, I2C Interface | 14bit |
| AD5734R | Complete, Quad, 14-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC | 14bit |
| AD5744R | Complete Quad, 14-Bit, High Accuracy, Serial Input, Bipolar Voltage Output D/A Converter | 14bit |
| AD5044 | 1 LSB Accurate,14-Bit VOUT nanoDACT w/ SPI Interface, 4.5 V to 5.5 V, TSSOP & LFCSP Pkgs | 14bit |
| AD5734Reference Circuit Available | Complete, Quad, 14-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC | 14bit |
| AD5645R | Quad, 14-bit nanoDAC w/ I2C Compatible Interface & 5 ppm°C On-Chip Reference | 14bit |
| AD5644R | Quad, 14-Bit SPI Input nanoDAC® w/ 5ppm/°C On-Chip Reference, MSOP & LFCSP Pkgs | 14bit |
| AD5554 | Quad, Serial-Input, 14-Bit Current-Output 4-Q Multiplying DAC | 14bit |
| AD7836 | Quad, Parallel Input, Voltage-Output 14-Bit DAC | 14bit |
| AD7835 | Quad, Parallel/Byte Input, Voltage Output 14-Bit CMOS DAC | 14bit |
| AD7834 | Quad, Serial Input, Voltage Output 14-Bit CMOS DAC | 14bit |