world leader in high performance signal processing
content here.

Selection Table for Pecision 14-15 Bit, Dual Channel

How to Use this Table

  • Use 'Add/Remove Parameters' to configure which parameters to display.
  • Enter selection criteria in the 'Apply Parameters' section.
  • Click on in the column headings to sort in ascending or descending order.
Showing 17 Parts
Add / Remove Parameters
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
=><=bit
AD5732RReference Circuit AvailableComplete, Dual, 14-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC14bit
AD50451 LSB INL, Dual 14-Bit Buffered Voltage Output nanoDAC w/ SPI Interface, 4.5 V to 5.5 V in a TSSOP14bit
AD5732Reference Circuit AvailableComplete, Dual, 14-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC14bit
AD9117Reference Circuit AvailableDual, 14-Bit, 125 MSPS, Low Power, Digital-to-Analog Converter14bit
AD9717Dual, 16-Bit Low Power Digital-to-Analog Converters14bit
AD9787Dual 14-Bit 800 MSPS Tx ® DAC with Low Power 32-Bit Complex NCO14bit
AD9781Dual 14-Bit, LVDS Interface 500 MSPS DAC14bit
AD9778ADual 14-Bit, 1 GSPS, Digital-to-Analog Converter14bit
AD9746Dual 14-Bit 250 MSPS Digital-to-Analog Converter14bit
AD5647RDual 14-Bit nanoDAC® w/ I2C Compatible Interface, Amplifer Buffered Vout & 5ppm°C On-Chip Ref14bit
AD5643RDual 14-Bit , SPI Input nanoDAC® w/ 5ppm/°C On-Chip Ref, Vout Buffer Amp, in MSOP & LFCSP14bit
AD9778Dual 14-Bit, 1.0 GSPS D/A Converter14bit
AD5557Reference Circuit AvailableDual, Parallel-Input, 14-Bit Current-Output Multiplying DAC with 4-Quadrant Resistors14bit
AD5555Dual, Serial-Input, 14-Bit Current-Output 4-Q Multiplying DAC14bit
AD9775Dual 14-Bit, 160 MSPS, 2x/4x/8x Interpolating TxDAC+® D/A Converter14bit
AD9767Dual 14-Bit, 125 MSPS TxDAC+® D/A Converter14bit
AD7244Dual, Complete, 14-Bit Serial DAC14bit
  • *  The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
        Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
  • **  Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
  •   Parts and values do not match selected parameter values.
Send Feedback X

Send Feedback

Close