| | | | | | | | |
|
| |
|---|
| AD6673 | 250 MSPS per Ch Dual IF Rcvr | 11bit | 250MSPS | 2 | 400MHz |
-
|
-
|
-
|
-
| LFCSP | $74.80 |
| AD6657AReference Circuit Available | Quad IF Rcvr w Noise Shaping Re Quantizer | 11bit | 200MSPS | 4 | 800MHz | 1.7V | 1.9V |
-
| -40 to +85 | CSP-BGA-144 | $111.35 |
| AD6672 | Single Ch IF Rcvr w/ Noise-Shaping Requantizer | 11bit | 250MSPS | 1 | 350MHz | 1.7V | 1.9V | 423mW | -40 to +85 | LFCSP-32 | $44.20 |
| AD9608-105 | 10-Bit, 105 MSPS, 1.8 V Dual A/D Converter | 10bit | 125MSPS | 2 | 650MHz | 1.7V | 1.9V | 165mW | -40 to +85 |
-
| $11.25 |
| AD6643-200 | 200 MSPS Per Channel Dual IF Receiver | 11bit | 200MSPS | 2 | 400MHz | 1.7V | 1.9V | 765mW | -40 to +85 | LFCSP-64 | $63.92 |
| AD9961 | 10-Bit, Low Power, Broadband MxFE® CODEC w/ Dual 100 MSPS Rx, Dual 170 MSPS Tx, 8 Aux DAC/ADC Ch | 10bit | 100MSPS | 2 |
-
| 1.72V | 3.63V | 342mW |
-
| LFCSP | $25.75 |
| AD6642 | Dual IF Rcvr w/ Noise Shaping Re-quantizer | 11bit | 200MSPS | 2 | 800MHz | 1.7V | 1.9V | 620mW | -40 to +85 | CSP-BGA-144 | $70.13 |
| AD6657 | Quad IF Rcvr w/ Noise Shaping Re-quantizer | 11bit | 200MSPS | 4 | 800MHz | 1.7V | 1.9V | 1.3W | -40 to +85 | CSP-BGA-144 | $129.71 |
| AD9230-11 | 11-Bit, 200 MSPS, 1.8 V Analog-to-Digital Converter | 11bit | 200MSPS | 1 | 700MHz | 1.7V | 1.9V | 373mW | -40 to +85 |
-
| $36.43 |
| AD9601-200 | 10-Bit, 200 MSPS, 1.8 V Analog-to-Digital Converter | 10bit | 200MSPS | 1 | 700MHz | 1.7V | 1.9V | 344mW | -40 to +85 |
-
| $32.38 |
| AD9211-200 | 10-Bit, 200 MSPS 1.8 V A/D Converter | 10bit | 200MSPS | 1 | 700MHz | 1.7V | 1.9V | 333mW | -40 to +85 |
-
| $32.38 |
| AD9216-105 | 105 MSPS, Dual 10-Bit A/D Converter | 10bit | 105MSPS | 2 | 300MHz | 2.7V | 3.3V | 330mW | -40 to +85 |
-
| $11.39 |
| AD9215-105Reference Circuit Available | 10-Bit, 105 MSPS 3 V A/D Converter | 10bit | 105MSPS | 1 | 300MHz | 2.7V | 3.3V | 145mW | -40 to +85 |
-
| $7.59 |
| AD9218-105 | 10-Bit, 105 MSPS 3 V Dual A/D Converter | 10bit | 105MSPS | 2 | 300MHz | 2.7V | 3.6V | 565mW | -40 to +85 |
-
| $17.33 |
| AD9214-105Reference Circuit Available | 10-Bit, 105 MSPS 3 V A/D Converter | 10bit | 105MSPS | 1 | 300MHz | 2.7V | 3.6V | 325mW | -40 to +85 |
-
| $10.83 |
| AD9410 | 10-Bit, 210 MSPS A/D Converter | 10bit | 210MSPS | 1 | 500MHz | 3.3V | 3.3V | 2.4W | -40 to +85 |
-
| $53.10 |
| AD6643-250 | 250 MSPS per Channel Dual IF Receiver | 11bit | 250MSPS | 2 | 400MHz | 1.7V | 1.9V | 853mW | -40 to +85 | LFCSP-64 | $74.80 |
| AD9211-250 | 10-Bit, 250 MSPS, 1.8V A/D Converter | 10bit | 200MSPS | 1 | 700MHz | 1.7V | 1.9V | 353mW | -40 to +85 |
-
| $39.47 |
| AD9600-105 | 10-Bit, 105 MSPS,1.8V, Dual Analog-to-Digital Converter | 10bit | 105MSPS | 2 | 650MHz | 1.7V | 1.9V | 740mW | -40 to +85 |
-
| $11.40 |
| AD9600-125 | 10-Bit, 125 MSPS,1.8V, Dual Analog-to-Digital Converter | 10bit | 105MSPS | 2 | 650MHz | 1.7V | 1.9V | 740mW | -40 to +85 |
-
| $20.19 |
| AD9600-150 | 10-Bit, 150 MSPS, 1.8V, Dual Analog-to-Digital Converter | 10bit | 150MSPS | 2 | 650MHz | 1.7V | 1.9V | 990mW | -40 to +85 |
-
| $37.85 |
| AD9608-125 | 10-Bit, 125/105 MSPS, 1.8 V Dual Analog-to-Digital Converter (ADC) | 10bit | 125MSPS | 2 | 650MHz | 1.7V | 1.9V | 189mW | -40 to +85 |
-
| $18.00 |