| | | | | | | | |
|
| |
|---|
| AD9961 | 10-Bit, Low Power, Broadband MxFE® CODEC w/ Dual 100 MSPS Rx, Dual 170 MSPS Tx, 8 Aux DAC/ADC Ch | 10bit | 100MSPS | 2 |
-
| 1.72V | 3.63V | 342mW |
-
| LFCSP | $25.75 |
| AD9868 | 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications | 10bit | 80MSPS | 1 |
-
| 3V | 3.6V | 1.57W | -40 to +85 | LFCSP-64 |
**
|
| AD9861-50 | Dual 10-Bit DAC/Dual 50 MSPS ADC Mixed-Signal Front-End (MxFET) For Broadband Comms Apps | 10bit | 50MSPS | 2 | 30MHz | 2.7V | 3.6V |
-
| -40 to +85 | LFCSP-64 | $10.84 |
| AD9865 | 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications | 10bit | 80MSPS | 1 | 53MHz | 3.135V | 3.5V | 475mW | -40 to +85 | LFCSP-64 | $10.07 |
| AD9051 | 10-Bit, 60 MSPS A/D Converter | 10bit | 60MSPS | 1 | 130MHz | 5V | 5V | 315mW | -40 to +85 |
-
| $6.96 |
| AD9204-65 | 10-Bit, 65 MSPS, 1.8 V Dual Analog-to-Digital Converter | 10bit | 65MSPS | 2 | 700MHz | 1.7V | 1.9V | 150.8mW | -40 to +85 |
-
| $7.50 |
| AD9204-80 | 10-Bit, 80 MSPS, 1.8 V Dual Analog-to-Digital Converter | 10bit | 80MSPS | 2 | 700MHz | 1.7V | 1.9V | 177mW | -40 to +85 |
-
|
**
|
| AD9212-65 | Octal 10-bit, 65 MSPS Serial LVDS 1.8 V A/D Converter | 10bit | 65MSPS | 8 | 325MHz | 1.8V | 1.8V | 800mW | -40 to +85 |
-
| $32.38 |
| AD9214-80Reference Circuit Available | 10-Bit, 80 MSPS 3 V A/D Converter | 10bit | 80MSPS | 1 | 300MHz | 2.7V | 3.6V | 220mW | -40 to +85 |
-
| $8.45 |
| AD9214-65Reference Circuit Available | 10-Bit, 65 MSPS 3 V A/D Converter | 10bit | 65MSPS | 1 | 300MHz | 2.7V | 3.6V | 220mW | -40 to +85 |
-
| $6.33 |
| AD9215-80Reference Circuit Available | 10-Bit, 80 MSPS 3 V A/D Converter Data Sheet | 10bit | 80MSPS | 1 | 300MHz | 2.7V | 3.3V | 96mW | -40 to +85 |
-
| $6.78 |
| AD9215-65Reference Circuit Available | 10-Bit, 65 MSPS 3 V A/D Converter Data Sheet | 10bit | 65MSPS | 1 | 300MHz | 2.7V | 3.3V | 96mW | -40 to +85 |
-
| $5.06 |
| AD9216-65 | 65 MSPS, Dual 10-Bit A/D Converter | 10bit | 65MSPS | 2 | 300MHz | 2.7V | 3.3V | 240mW | -40 to +85 |
-
| $7.59 |
| AD9216-80 | 105 MSPS, Dual 10-Bit A/D Converter | 10bit | 80MSPS | 2 | 300MHz | 2.7V | 3.3V | 279mW | -40 to +85 |
-
|
**
|
| AD9218-80 | 10-Bit, 80 MSPS 3 V Dual A/D Converter | 10bit | 80MSPS | 2 | 300MHz | 2.7V | 3.6V | 565mW | -40 to +85 |
-
| $13.52 |
| AD9218-65 | 10-Bit, 65 MSPS 3 V Dual A/D Converter | 10bit | 65MSPS | 2 | 300MHz | 2.7V | 3.6V | 390mW | -40 to +85 |
-
| $11.90 |
| AD9219-65 | Quad 10-bit, 65 MSPS Serial LVDS 1.8 V A/D Converter | 10bit | 65MSPS | 4 | 315MHz | 1.7V | 1.9V | 378mW | -40 to +85 |
-
| $16.19 |
| AD9609-80 | 10-Bit, 80 MSPS, 1.8 V, Parallel Out Analog-to-Digital Converter | 10bit | 80MSPS | 1 | 700MHz | 1.7V | 1.9V | 89.5mW | -40 to +85 |
-
| $4.50 |
| AD9609-65 | 10-Bit, 65 MSPS, 1.8 V, Parallel Out Analog-to-Digital Converter | 10bit | 65MSPS | 1 | 700MHz | 1.7V | 1.9V | 88.6mW | -40 to +85 |
-
| $4.17 |
| AD9861-80 | Dual 10-Bit DAC/Dual 80 MSPS ADC Mixed-Signal Front-End (MxFET) For Broadband Comms Apps | 10bit | 80MSPS | 2 | 30MHz | 2.7V | 3.6V |
-
| -40 to +85 | LFCSP-64 | $13.80 |