world leader in high performance signal processing
content here.

Selection Table for 10 to 11 bit, 10 to 50 MSPS

How to Use this Table

  • Use 'Add/Remove Parameters' to configure which parameters to display.
  • Enter selection criteria in the 'Apply Parameters' section.
  • Click on in the column headings to sort in ascending or descending order.
Showing 13 Parts
Add / Remove Parameters
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
=><=bit
=><=MSPS
 
 Hz
 V
 V
 W
 $ US
AD9204-2010-Bit, 20 MSPS, 1.8 V Dual Analog-to-Digital Converter10bit20MSPS2700MHz1.7V1.9V76.7mW-40 to +85 - $5.00
AD9212-40Octal 10-bit, 40 MSPS Serial LVDS 1.8 V A/D Converter10bit40MSPS8325MHz1.7V1.9V542mW-40 to +85 - $28.34
AD9219-40Quad 10-bit, 40 MSPS Serial LVDS 1.8 V A/D Converter10bit40MSPS4315MHz1.7V1.9V295mW-40 to +85 - $14.17
AD9861-50Dual 10-Bit DAC/Dual 50 MSPS ADC Mixed-Signal Front-End (MxFET) For Broadband Comms Apps10bit50MSPS230MHz2.7V3.6V - -40 to +85LFCSP-64$10.84
AD920310-Bit, 40 MSPS, 3 V, 74 mW A/D Converter10bit40MSPS1350MHz2.7V3.6V108mW-40 to +85 - $3.80
AD660011-Bit, 1-Channel 20MSPS, or 2-Channel 10 MSPS Gain-Ranging ADC with RSSI11bit20MSPS2450MHz4.75V5.25V976mW-40 to +85 - $38.96
AD9201Dual-Channel, Simultaneous Sampling, 20 MHz 10-Bit CMOS ADC10bit20MSPS2245MHz2.7V5.5V245mW-40 to +85 - $5.01
AD9200Complete 10-Bit, 20 MSPS, 80mW CMOS A/D Converter10bit20MSPS1300MHz2.7V5.5V100mW-40 to +85 - $2.53
AD87610-Bit, 20 MSPS, 160 mW CMOS A/D Converter10bit20MSPS1150MHz4.5V5.25V190mW-40 to +85 - $3.65
AD9204-4010-Bit, 40 MSPS, 1.8 V Dual Analog-to-Digital Converter10bit40MSPS2700MHz1.7V1.9V111mW-40 to +85 - $7.20
AD9218-4010-Bit, 40 MSPS 3 V Dual A/D Converter10bit40MSPS2300MHz2.7V3.6V340mW-40 to +85 - $9.11
AD9609-4010-Bit, 40 MSPS, 1.8 V, Parallel Out Analog-to-Digital Converter10bit40MSPS1700MHz1.7V1.9V67mW-40 to +85 - $3.75
AD9609-2010-Bit, 20 MSPS, 1.8 V, Parallel Out Analog-to-Digital Converter10bit20MSPS1700MHz1.7V1.9V53.1mW-40 to +85 - $3.50
  • *  The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
        Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
  • **  Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
  •   Parts and values do not match selected parameter values.
Send Feedback X

Send Feedback

Close