| | | | | | | | |
|
| |
|---|
| AD9963 | 12-Bit, Low Power, Broadband MxFE® CODEC w/ Dual 100 MSPS Rx, Dual 170 MSPS Tx, 8 Aux DAC/ADC Ch | 12bit | 100MSPS | 2 |
-
| 1.72V | 3.63V | 425mW | -40 to +85 | LFCSP | $29.50 |
| AD6659 | Dual IF Receiver | 12bit | 80MSPS | 2 | 700MHz | 1.7V | 1.9V | 264mW | -25 to +85 | LFCSP-64 | $29.84 |
| AD9276 | Octal, Low Noise/VariableGainAmp/Anti-AliasFilter Front End/12-Bit 80 MSPS ADC/CW I/Q Demodulator | 12bit | 80MSPS | 8 |
-
| 1.7V | 3.6V | 1.78W | -40 to +85 |
-
| $56.00 |
| AD9869 | 12-Bit DAC/80 MSPS, 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications | 12bit | 80MSPS | 1 | 53MHz | 3.14V | 3.47V | 342mW | -40 to +85 | LFCSP-64 | $18.27 |
| AD9229-50 | Quad 12-Bit, 50 MSPS, Serial LVDS 3 V A/D Converter | 12bit | 50MSPS | 4 | 400MHz | 2.7V | 3.6V | 1.083W | -40 to +85 |
-
| $34.41 |
| AD9863 | Mixed-Signal Front-End (MxFET) Baseband Transceiver for Broadband Applications | 12bit | 50MSPS | 2 | 30MHz | 2.7V | 3.3V |
-
| -40 to +85 | LFCSP-64 | $21.68 |
| AD9866 | 12-Bit DAC/80 MSPS 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications | 12bit | 80MSPS | 1 | 53MHz | 3.1V | 3.5V | 1.66W | -40 to +85 | LFCSP-64 | $18.77 |
| AD9236 | 12-Bit, 80 MSPS, 3 V A/D Converter | 12bit | 80MSPS | 1 |
-
| 2.7V | 3.6V | 411mW | -40 to +85 |
-
| $16.70 |
| AD13280 | Dual Channel, 12-Bit, 80 MSPS A/D Converter with Analog Input Signal Conditioning | 12bit | 80MSPS | 2 | 50MHz | 4.85V | 5.25V | 4.05W | -40 to +85 |
-
|
**
|
| AD9226 | Complete 12-Bit, 65 MSPS ADC Converter | 12bit | 65MSPS | 1 | 750MHz | 4.75V | 5.25V | 500mW | -40 to +85 |
-
| $20.50 |
| AD6640 | 12-Bit, 65 MSPS IF Sampling A/D Converter | 12bit | 65MSPS | 1 | 300MHz | 4.75V | 5.25V | 865mW | -40 to +85 |
-
| $37.61 |
| AD9222-50 | Octal, 12-bit, 50 MSPS Serial LVDS 1.8 V A/D Converter | 12bit | 50MSPS | 8 | 325MHz | 1.7V | 1.9V | 740mW | -40 to +85 |
-
| $48.58 |
| AD9222-65 | Octal, 12-bit, 65 MSPS Serial LVDS 1.8 V A/D Converter | 12bit | 65MSPS | 8 | 325MHz | 1.7V | 1.9V | 910mW | -40 to +85 |
-
| $55.51 |
| AD9228-65 | Quad 12-bit, 65 MSPS Serial LVDS 1.8 V A/D Converter | 12bit | 65MSPS | 4 | 315MHz | 1.7V | 1.9V | 510mW | -40 to +85 |
-
| $27.73 |
| AD9229-65 | Quad 12-Bit, 65 MSPS Serial LVDS, 3 V A/D Converter | 12bit | 65MSPS | 4 | 400MHz | 2.7V | 3.6V | 1.465W | -40 to +85 |
-
| $44.53 |
| AD9231-65 | 12-Bit, 65 MSPS, 1.8 V Dual A/D Converter | 12bit | 65MSPS | 2 | 700MHz | 1.7V | 1.9V | 173.4mW | -40 to +85 |
-
|
**
|
| AD9233-80 | 12-Bit, 80 MSPS, 1.8 V Analog-to-Digital Converter | 12bit | 80MSPS | 1 | 650MHz | 1.7V | 1.9V | 279mW | -40 to +85 |
-
| $16.90 |
| AD9235-65 | Complete 12-Bit, 65 MSPS 3 V A/D Converter | 12bit | 65MSPS | 1 | 500MHz | 2.7V | 3.6V | 350mW | -40 to +85 |
-
| $12.14 |
| AD9237-65 | 12-Bit, 65 MSPS, 3V, Low Power A/D Converter | 12bit | 65MSPS | 1 | 500MHz | 2.7V | 3.6V | 270mW | -40 to +85 |
-
|
**
|
| AD9238-65 | 12-Bit, 65 MSPS Dual A/D Converter | 12bit | 65MSPS | 2 | 500MHz | 2.7V | 3.6V | 698mW | -40 to +85 |
-
| $18.22 |
| AD9271-50 | 8-ch, Lo Noise Pre-amp/VGA/A-A Filter, 50 MSPS 12-Bit ADC for Ultrasound Apps & automotive radar | 12bit | 50MSPS | 8 |
-
| 1.7V | 1.9V | 1.1W | -40 to +85 |
-
| $50.00 |
| AD9272-80Reference Circuit Available | 8-ch, Lo Noise Amp/VGA/A-A Filter/12-Bit, 80 MSPS ADC for Ultrasound Imaging & auto radar app | 12bit | 80MSPS | 8 | 100MHz | 2.7V | 3.6V | 1.78W | -40 to +85 |
-
| $54.00 |
| AD9272-65Reference Circuit Available | 8-ch, Lo Noise Amp/VGA/A-A Filter/12-Bit, 65 MSPS ADC for Ultrasound Imaging & auto radar apps | 12bit | 65MSPS | 8 | 100MHz | 2.7V | 3.6V | 1.69W | -40 to +85 |
-
| $48.00 |
| AD9273-50 | 8-ch, Lo Noise Amp/VGA/A-A Filter/12-Bit, 50 MSPS ADC for Ultrasound Imaging & auto radar app | 12bit | 50MSPS | 8 | 70MHz | 2.7V | 3.6V | 943mW | -40 to +85 |
-
| $47.00 |
| AD9432-80 | 12-Bit, 80 MSPS A/D Converter | 12bit | 80MSPS | 1 | 500MHz | 5V | 5V | 1W | -40 to +85 |
-
| $26.44 |
| AD9627-80 | 12-Bit, 80 MSPS, 1.8 V Dual Analog-to-Digital Converter | 12bit | 80MSPS | 2 | 650MHz | 1.7V | 1.9V | 490mW | -40 to +85 |
-
| $25.35 |
| AD9629-80Reference Circuit Available | 12-Bit, 80 MSPS, 1.8 V Analog-to-Digital Converter | 12bit | 80MSPS | 1 | 700MHz | 1.7V | 1.9V | 114mW | -40 to +85 |
-
| $16.70 |
| AD9629-65Reference Circuit Available | 12-Bit, 65 MSPS, 1.8 V Analog-to-Digital Converter | 12bit | 65MSPS | 1 | 700MHz | 1.7V | 1.9V | 98.9mW | -40 to +85 |
-
| $12.08 |
| AD9637-80 | Octal, 12-Bit, 80 MSPS, Serial LVDS, 1.8 V Analog-to-Digital Converter | 12bit | 80MSPS | 8 | 650MHz | 1.7V | 1.9V | 502mW | -40 to +125 |
-
| $56.95 |