| | | | | | | | |
|
| |
|---|
| AD9250 |
-
| 14bit | 250MSPS | 2 | 1GHz | 1.7V | 1.9V | 607mW | -40 to 85°C |
-
| $72.49 |
| AD9642-170Reference Circuit Available | 14-Bit, 170 MSPS, 1.8 V ADC | 14bit | 170MSPS | 1 | 350MHz | 1.7V | 1.9V | 311mW | -40 to +85 |
-
| $38.40 |
| AD9648-105 | 14-Bit, 105 MSPS, 1.8 V Dual Analog-to-Digital Converter | 14bit | 105MSPS | 2 | 650MHz | 1.7V | 1.9V | 220.5mW | -40 to +85 |
-
| $42.29 |
| AD6649 | Dual IF Rcvr with/ Digital Down Conversion- Fast Detect | 14bit | 250MSPS | 2 | 1GHz | 1.7V | 1.9V | 1.16W | -40 to +85 | CSP, LFCSP-64 | $83.30 |
| AD9643-170Reference Circuit Available | 14-Bit, 170 MSPS, 1.8 V Dual Analog-to-Digital Converter (ADC) | 14bit | 170MSPS | 2 | 400MHz | 1.7V | 1.9V | 614mW | -40 to +85 |
-
| $109.74 |
| AD9644-155 | 14-Bit, 155 MSPS, 1.8 V, Dual, Serial Output A/D Converter | 14bit | 155MSPS | 2 | 780MHz | 1.7V | 1.9V | 567mW | -40 to +85 |
-
|
**
|
| AD9255-105 | 14-Bit, 105 MSPS, 1.8 V, LVDS or CMOS Parallel Out ADC | 14bit | 105MSPS | 1 | 650MHz | 1.7V | 1.9V | 332mW | -40 to +85 |
-
| $45.00 |
| AD9258-105Reference Circuit Available | Dual 14-Bit, 125 MSPS, 1.8 V ADC | 14bit | 105MSPS | 2 | 650MHz | 1.7V | 1.9V | 590mW | -40 to +85 |
-
| $76.50 |
| AD6655-105Reference Circuit Available | Dual IF Rcvr with Dig Down Conversion and Fast Detect | 14bit | 105MSPS | 2 | 650MHz | 1.7V | 1.9V |
-
| -40 to +85 | LFCSP-64 | $72.36 |
| AD9640-105Reference Circuit Available | Dual, 14-Bit, 105 MSPS, 1.8 V Analog-to-Digital Converter | 14bit | 105MSPS | 2 | 650MHz | 1.7V | 1.9V | 730mW | -40 to +85 |
-
| $62.24 |
| AD9254 | 14-Bit, 150 MSPS, 1.8 V Analog-to-Digital Converter | 14bit | 150MSPS | 1 | 650MHz | 1.7V | 1.9V | 470mW | -40 to +85 |
-
| $55.66 |
| AD9246-105Reference Circuit Available | 14-Bit, 105 MSPS, 1.8 V A/D Converter | 14bit | 105MSPS | 1 | 650MHz | 1.7V | 1.9V | 350mW | -40 to +85 |
-
| $40.43 |
| AD9445-105Reference Circuit Available | 14-Bit, 105 MSPS A/D Converter | 14bit | 105MSPS | 1 | 615MHz | 4.75V | 5.25V | 2.6W | -40 to +85 |
-
| $41.49 |
| AD6645-105Reference Circuit Available | 14-Bit, 105 MSPS A/D Converter | 14bit | 105MSPS | 1 | 270MHz | 4.75V | 5.25V | 1.5W | -40 to +85 |
-
| $56.67 |
| AD6655-125Reference Circuit Available | Dual IF Rcvr with Diig Down Conversion-Fast Detect | 14bit | 125MSPS | 2 | 650MHz | 1.7V | 1.9V |
-
| -40 to +85 | LFCSP-64 | $84.50 |
| AD6655-150Reference Circuit Available | Dual IF Rcvr With Dig Down Conversion--Fast Detect | 14bit | 150MSPS | 2 | 650MHz | 1.9V | 1.7V | 1.45W | -40 to +85 | LFCSP-64 | $98.67 |
| AD9246-125Reference Circuit Available | 14-Bit, 125 MSPS, 1.8 V A/D Converter | 14bit | 125MSPS | 1 | 650MHz | 1.7V | 1.9V | 425mW | -40 to +85 |
-
| $49.08 |
| AD9255-125 | 14-Bit, 125 MSPS, 1.8 V, LVDS or CMOS Parallel Out ADC | 14bit | 125MSPS | 1 | 650MHz | 1.7V | 1.9V | 382mW | -40 to +85 |
-
| $59.93 |
| AD9258-125Reference Circuit Available | 14-Bit, 125 MSPS, 1.8 V Dual ADC, pin compatible with 16-Bit AD9268. | 14bit | 125MSPS | 2 | 650MHz | 1.7V | 1.9V | 777mW | -40 to +85 |
-
| $93.50 |
| AD9445-125Reference Circuit Available | 14-Bit, 125 MSPS A/D Converter | 14bit | 125MSPS | 1 | 615MHz | 4.75V | 5.25V | 2.6W | -40 to +85 |
-
| $55.66 |
| AD9640-150Reference Circuit Available | Dual, 14-Bit, 150 MSPS, 1.8 V Analog-to-Digital Converter | 14bit | 150MSPS | 2 | 650MHz | 1.7V | 1.9V | 1W | -40 to +85 |
-
| $98.67 |
| AD9640-125Reference Circuit Available | Dual, 14-Bit, 125 MSPS, 1.8 V Analog-to-Digital Converter | 14bit | 125MSPS | 2 | 650MHz | 1.7V | 1.9V | 910mW | -40 to +85 |
-
| $74.38 |
| AD9642-210Reference Circuit Available | 14-Bit, 210 MSPS, 1.8 V ADC | 14bit | 210MSPS | 1 | 350MHz | 1.7V | 1.9V | 333mW | -40 to +85 |
-
| $57.80 |
| AD9642-250Reference Circuit Available | 14-Bit, 250 MSPS, 1.8 V ADC | 14bit | 250MSPS | 1 | 350MHz | 1.7V | 1.9V | 360mW | -40 to +85 |
-
| $69.65 |
| AD9643-210Reference Circuit Available | 14-Bit, 210 MSPS, 1.8 V Dual Analog-to-Digital Converter (ADC) | 14bit | 210MSPS | 2 | 400MHz | 1.7V | 1.9V | 614mW | -40 to +85 |
-
| $109.74 |
| AD9643-250Reference Circuit Available | 14-Bit, 250 MSPS, 1.8 V Dual Analog-to-Digital Converter ADC) | 14bit | 250MSPS | 2 | 400MHz | 1.7V | 1.9V | 785mW | -40 to +85 |
-
| $131.57 |
| AD9648-125 | 14-Bit, 125 MSPS, 1.8 V Dual Analog-to-Digital Converter | 14bit | 125MSPS | 2 | 650MHz | 1.7V | 1.9V | 220.5mW | -40 to +85 |
-
| $51.25 |