| | | | | | | | |
| |
|---|
| AD9446-100 | 16-Bit, 100 MSPS A/D Converter | 16bit | 100MSPS | 1 | 540MHz | 3.14V | 5.25V | 2.8W |
-
| $57.35 |
| AD9265-80Reference Circuit Available | Single 16-Bit, 80 MSPS, 1.8 V, LVDS/CMOS Parallel Out ADC | 16bit | 80MSPS | 1 | 650MHz | 1.7V | 1.9V | 308mW |
-
| $48.33 |
| AD9266-80 | Single 16-Bit, 80 MSPS, 1.8V ADC w/ Min Pin Count-Byte Out Data Interface | 16bit | 80MSPS | 1 | 700MHz | 1.7V | 1.9V | 151mW |
-
| $48.33 |
| AD9266-65 | Single 16-Bit, 65 MSPS, 1.8 V ADC w/ Min Pin Count-Byte Out Interface | 16bit | 65MSPS | 1 | 700MHz | 1.7V | 1.9V | 129mW |
-
| $43.33 |
| AD9268-80Reference Circuit Available | Dual 16-Bit, 80 MSPS, 1.8 V Parallel Out ADC | 16bit | 80MSPS | 2 | 650MHz | 1.7V | 1.9V | 582mW |
-
| $101.00 |
| AD9269-65 | 16-Bit, 65 MSPS, 1.8 V, Dual Analog-to-Digital Converter | 16bit | 65MSPS | 2 | 700MHz | 1.7V | 1.9V | 235.6mW |
-
|
**
|
| AD9269-80 | 16-Bit, 80 MSPS, 1.8 V, Dual Analog-to-Digital Converter | 16bit | 80MSPS | 2 | 700MHz | 1.7V | 1.9V | 235.6mW |
-
| $84.09 |
| AD9446-80 | 16-Bit, 80 MSPS A/D Converter | 16bit | 80MSPS | 1 | 325MHz | 4.75V | 5.25V | 2.6W |
-
| $48.91 |
| AD9460-80 | 16-Bit, 80 MSPS A/D Converter | 16bit | 80MSPS | 1 | 615MHz | 3.14V | 3.46V | 1.8W |
-
| $48.91 |
| AD9650-80 | 16-bit, 80 MSPSA/D Converter | 16bit | 80MSPS | 2 | 500MHz | 1.7V | 1.9V | 642mW |
-
| $114.92 |
| AD9650-65 | 16-bit, 65 MSPSA/D Converter | 16bit | 65MSPS | 2 | 500MHz | 1.7V | 1.9V | 520mW |
-
| $98.52 |