| | | | | | | | |
| |
|---|
| AD9266-20 | Single 16-Bit, 20 MSPS, 1.8 V, Low Pin Count-Byte Out ADC | 16bit | 20MSPS | 1 | 700MHz | 1.7V | 1.9V | 66mW |
-
| $28.00 |
| AD9269-20 | 16-Bit, 20 MSPS, 1.8 V, Dual Analog-to-Digital Converter | 16bit | 20MSPS | 2 | 700MHz | 1.7V | 1.9V | 165.7mW |
-
| $49.00 |
| AD7626Reference Circuit Available | 16-Bit, 10 MSPS, PulSAR Differential-Input ADC | 16bit | 10MSPS | 1 | 95MHz | 4.75V | 5.25V | 150mW |
-
| $34.95 |
| AD7401A | Isolated Sigma-Delta Modulator | 16bit | 20MSPS | 1 |
-
| 4.5V | 5.5V | 105mW |
-
| $3.80 |
| AD7400AReference Circuit Available | Isolated Sigma-Delta Modulator | 16bit | 10MSPS | 1 |
-
| 4.5V | 5.5V | 95mW |
-
| $3.50 |
| AD7401 | Input/Output Isolated Sigma-Delta Modulator (Up to 20 MHz Data Rate) | 16bit | 20MSPS | 1 |
-
| 4.5V | 5.5V | 100mW |
-
| $3.80 |
| AD7400 | Isolated Sigma-Delta Modulator (10 MHz Data Rate) | 16bit | 10MSPS | 1 |
-
| 4.5V | 5.5V | 90mW |
-
| $3.50 |
| AD80066 | Complete 16-Bit CCD/CIS Signal Processor | 16bit | 24MSPS | 4 |
-
|
-
|
-
| 490mW |
-
| $6.13 |
| AD7720 | CMOS Sigma-Delta Modulator w/ 90 dB Dynamic Range | 16bit | 12.5MSPS | 1 | 90.6KHz | 4.75V | 5.25V | 215mW |
-
| $8.51 |
| AD9266-40 |
-
| 16bit | 40MSPS | 1 | 700MHz | 1.7V | 1.9V | 93mW |
-
| $35.00 |
| AD9269-40 | 16-Bit, 40 MSPS, 1.8 V, Dual Analog-to-Digital Converter | 16bit | 40MSPS | 2 | 700MHz | 1.7V | 1.9V | 165.7mW |
-
| $59.50 |
| AD9650-25 | 16-bit, 25 MSPS A/D Converter | 16bit | 25MSPS | 2 | 500MHz | 1.7V | 1.9V | 355mW |
-
| $53.00 |