world leader in high performance signal processing
content here.

Selection Table for 8 to 13 bit, 250 kSPS to 450 kSPS

How to Use this Table

  • Use 'Add/Remove Parameters' to configure which parameters to display.
  • Enter selection criteria in the 'Apply Parameters' section.
  • Click on in the column headings to sort in ascending or descending order.
Showing 12 Parts
Add / Remove Parameters
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
Product Description
=><=bit
=><=kSPS
 
 Hz
 V
 V
 W
 $ US
=
=
=
=
=
AD7658-1250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 12-Bit ADC12bit250KSPS64.5MHz4.75V16.5V140mW-40 to +125 - $8.37SE-BipSARPar, Ser, SPIDaisy Chain, PwrDwn, Simul SampleInt
AD7658250 kSPS, 6-Channel,Simultaneous-Sampling, Bipolar 12-Bit ADC12bit250KSPS612MHz5V16.5V143mW-40 to +85 - $8.37SE-BipSARPar, Ser, SPIPwrDwn, Simul SampleInt
AD79112.35 V to 5.25 V, 250 kSPS, 2-Channel, Serial-Output, 10-Bit ADC10bit250KSPS28.5MHz2.35V5.25V20mW-40 to +85 - $2.02SE-UniSARSer, SPIPwrDwnExt
AD79212.35 V to 5.25 V, 2-Channel, Serial-Output, 250 kSPS, 12-Bit ADC12bit250KSPS213.5MHz2.35V5.25V20mW-40 to +85 - $2.33SE-UniSARSer, SPIPwrDwnExt
AD7910250 kSPS, Serial-Output, 10-Bit ADC in 6-Lead SC7010bit250KSPS113.5MHz2.35V5.25V15mW-40 to +85 - $1.77SE-UniSARSer, SPIPwrDwnExt
AD7920Reference Circuit Available250 kSPS, Serial-Output, 12-Bit ADC in 6-Lead SC7012bit250KSPS113.5MHz2.35V5.25V15mW-40 to +85 - $2.07SE-UniSARSer, SPIPwrDwnExt
AD7811+2.7 V to +5.5 V, 350 kSPS, 4-Channel, 10-Bit Sampling ADC10bit350KSPS4 - 2.7V5.5V10.5mW-40 to +105 - $3.08Diff-Uni, SE-UniSARSerAutoPwrDwn, PwrDwnInt
AD7812+2.7 V to +5.5 V, 350 kSPS, 8-Channel, 10-Bit Sampling ADC10bit350KSPS8 - 2.7V5.5V10.5mW-40 to +105 - $3.34Diff-Uni, SE-UniSARSerAutoPwrDwn, PwrDwnInt
AD7813+2.7 V to +5.5 V, 400 kSPS, 8-/10-Bit Sampling ADC10bit400KSPS1 - 2.7V5.5V17.5mW-40 to +105 - $2.98SE-UniSARByteAutoPwrDwn, PwrDwnInt
AD78102.7 V to 5.5 V, 2.3 µs, 10-Bit ADC in 8-Lead microSOIC/DIP10bit350KSPS1 - 2.7V5.5V17.5mW-40 to +105 - $2.73Diff-UniSARSerAutoPwrDwn, PwrDwnExt
AD7862Dual, 250 kSPS, Simultaneous Sampling 12-Bit ADCs w/ 2 Input-Channels per ADC12bit250KSPS43MHz4.75V5.25V75mW-40 to +85 - $11.13SE-Bip, SE-UniSARParPwrDwn, Simul SampleInt
AD7492-4400 kSPS, 4mW, Internal Ref & Clk, 12-Bit Parallel ADC12bit400KSPS110MHz4.75V5.25V15mW-40 to +85 - ** SE-UniSARParAutoPwrDwn, PwrDwnInt
  • *  The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
        Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
  • **  Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
  •   Parts and values do not match selected parameter values.
Send Feedback X

Send Feedback

Close