world leader in high performance signal processing
content here.

Selection Table for 8 to 13 bit, 100 kSPS to 250 kSPS

How to Use this Table

  • Use 'Add/Remove Parameters' to configure which parameters to display.
  • Enter selection criteria in the 'Apply Parameters' section.
  • Click on in the column headings to sort in ascending or descending order.
Showing 42 Parts
Add / Remove Parameters
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
=><=bit
=><=kSPS
 
 Hz
 V
 V
 W
 $ US
AD7889Low Voltage Controller for Touch Screens12bit105KSPS6 - 1.6V3.6V2.3mW-40 to +85 - $1.69
AD7879Low Cost Controller for Touch Screens12bit105KSPS6 - 1.6V3.6V2.3mW-40 to +85 - $1.69
AD7658-1250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 12-Bit ADC12bit250KSPS64.5MHz4.75V16.5V140mW-40 to +125 - $8.37
AD729412-Bit, Multichannel DAC/ADC Temp Sensor & Current Msmt for Monitor & Control Applications12bit200KSPS9 - 2.7V5.5V - - - $9.83
AD7991Reference Circuit Available4-Channel, 12-Bit ADC with I2C Compatible Interface in 8-Lead SOT-2312bit140KSPS43.4MHz2.7V5.5V4.68mW-40 to +125 - $3.22
AD7995Reference Circuit Available4-Channel, 10-Bit ADC with I2C Compatible Interface in 8-Lead SOT-2310bit140KSPS414MHz2.7V5.5V4.4mW-40 to +125 - $1.80
AD7999Reference Circuit Available4-Channel, 8-Bit ADC with I2C Compatible Interface in 8-Lead SOT-238bit140KSPS414MHz2.7V5.5V4.7mW-40 to +125 - $1.35
AD7658250 kSPS, 6-Channel,Simultaneous-Sampling, Bipolar 12-Bit ADC12bit250KSPS612MHz5V16.5V143mW-40 to +85 - $8.37
AD78774-Wire Resistive Touch Screen Controller w/ Noise Reduction, DAC, Conversion Controls, & GPIO12bit125KSPS9 - 2.7V3.6V3.2mW-40 to +85 - $2.15
AD79934-Channel, 10-Bit ADC w/ I2C Compatible Serial Interface in 16-Lead TSSOP10bit188KSPS411MHz2.7V5.5V6mW-40 to +85 - $1.91
AD79944-Channel, 188 kSPS, 12-Bit ADC w/ I2C Compatible Serial Interface in 16-Lead TSSOP12bit188KSPS411MHz2.7V5.5V6mW-40 to +85 - $3.29
AD79112.35 V to 5.25 V, 250 kSPS, 2-Channel, Serial-Output, 10-Bit ADC10bit250KSPS28.5MHz2.35V5.25V20mW-40 to +85 - $2.02
AD79212.35 V to 5.25 V, 2-Channel, Serial-Output, 250 kSPS, 12-Bit ADC12bit250KSPS213.5MHz2.35V5.25V20mW-40 to +85 - $2.33
AD7457Low Power, Pseudo-Differential, 100 kSPS, 12-Bit ADC in 8-Lead SOT-2312bit100KSPS120MHz2.7V5.25V3mW-40 to +85 - $2.07
AD7466Reference Circuit Available1.8V, Micro-Power, 12-bit ADC in 6 Lead SOT-2312bit200KSPS13.2MHz1.6V3.6V900µW-40 to +85 - $2.38
AD74671.8V, Micro-Power, 10-bit ADC in 6 Lead SOT-2310bit200KSPS13.2MHz1.6V3.6V630µW-40 to +85 - $1.92
AD74681.8V, Micro-Power, 10-bit ADC in 6 Lead SOT-238bit200KSPS13.2MHz1.6V3.6V570µW-40 to +85 - $1.16
AD7910250 kSPS, Serial-Output, 10-Bit ADC in 6-Lead SC7010bit250KSPS113.5MHz2.35V5.25V15mW-40 to +85 - $1.77
AD7920Reference Circuit Available250 kSPS, Serial-Output, 12-Bit ADC in 6-Lead SC7012bit250KSPS113.5MHz2.35V5.25V15mW-40 to +85 - $2.07
AD79278-Channel, 200 kSPS, Serial-Output, 12-Bit ADC with Sequencer in 20-Lead TSSOP12bit200KSPS88.2MHz2.7V5.25V7.5mW-40 to +85 - $2.83
AD79234-Channel, 200kSPS, Serial-Output, 12-Bit ADC w/ Sequencer in 16-Lead TSSOP12bit200KSPS48.2MHz2.7V5.25V7.5mW-40 to +85 - $2.58
AD78434-Wire Resistive Touch Screen Controller w/ 2 Aux Inputs & 8-Bit SPI Interface. Uses Ext Reference.12bit125KSPS4 - 2.7V3.6V1.4mW-40 to +85 - $1.16
AD78734-Wire Resistive Touch Screen Controller w/ Temp Sensor, 2.5V Ref, and Aux & Battery Inputs12bit125KSPS6 - 2.7V3.6V1.4mW-40 to +85 - $1.95
AD78985V, 12-Bit, Serial-Output, 220 kSPS ADC in an 8-Lead Package12bit220KSPS14.7MHz4.75V5.25V22.5mW-40 to +85 - $5.03
AD78882.7 V to 5.25 V, Micropower, 8-Channel, 125 kSPS, Serial-Out 12-Bit ADC in 16-Lead TSSOP12bit125KSPS82.5MHz2.7V5.25V3.5mW-40 to +105 - $3.90
AD7887Reference Circuit Available+2.7 V to +5.25 V, Micropower, 2-Channel, 125 kSPS, Serial-Output 12-Bit ADC in 8-Lead µSOIC12bit125KSPS22.5MHz2.7V5.25V3.5mW-40 to +125 - $3.09
AD7819+2.7V to +5.5V, 200 kSPS, 8-Bit Sampling ADC8bit200KSPS1 - 2.7V5.5V17.5mW-40 to +105 - $2.29
AD78232.7 V to 5.5 V, 200 kSPS, 8-Bit ADC in 8-Lead microSOIC/DIP8bit200KSPS1 - 2.7V5.5V17.5mW-40 to +125 - $2.29
AD7862Dual, 250 kSPS, Simultaneous Sampling 12-Bit ADCs w/ 2 Input-Channels per ADC12bit250KSPS43MHz4.75V5.25V75mW-40 to +85 - $11.13
AD78955 V, 12-Bit, Serial-Out, 3.8 µs ADC in 8-Pin Package12bit192KSPS1 - 4.75V5.25V20mW-40 to +125 - $5.01
AD78543 V to 5 V Single Supply, 200 kSPS, 12-Bit Sampling ADC w/ Parallel/Byte Interface12bit200KSPS1 - 3V5.5V30mW-55 to +125 - **
AD7859-2003 V to 5 V Single Supply, 200 kSPS, 8-Channel, 12-Bit Sampling ADC w/ Parallel/Byte Interface12bit200KSPS8 - 3V5.5V30mW-40 to +85 - **
AD7853A/B3 V to 5 V Single Supply, 200 kSPS 12-Bit Sampling ADC w/ Serial Interface12bit200KSPS1 - 3V5.5V33mW-40 to +85 - **
AD7858-2003 V to 5 V Single Supply, 200 kSPS, 8-Channel, 12-Bit Sampling ADC12bit200KSPS8 - 3V5.5V33mW-40 to +85 - **
AD78962.7 V to 5.5 V, 12-Bit, 8 µs ADC in 8-Pin SO/DIP12bit100KSPS1 - 2.7V5.5V10.8mW-55 to +125 - $4.27
AD78908-Channel, 5.9 µs, 12-Bit Serial-Out A/D Converter12bit117KSPS8 - 4.75V5.25V50mW-55 to +125 - $10.32
AD789312-Bit, 6µs, Serial ADC in 8-Pin Package12bit117KSPS1 - 4.75V5.25V45mW-55 to +125 - $10.02
AD7853LLow Power, 3 V to 5 V Single Supply, 100 kSPS 12-Bit Sampling ADC w/ Serial Interface12bit100KSPS1 - 3V5.5V33mW-40 to +85 - **
AD7854-2003 V to 5 V Single Supply, 200 kSPS, 12-Bit Sampling ADC w/ Parallel/Byte Interface12bit200KSPS1 - 3V5.5V30mW-55 to +125 - **
AD7854L-100Low Power, 3 V to 5 V Single Supply, 100 kSPS, 12-Bit Sampling ADC w/ Parallel/Byte Interface12bit100KSPS1 - 3V5.5V10mW-55 to +125 - **
AD7858L-100Low Power, 3 V to 5 V Single Supply, 100 kSPS, 8-Channel, 12-Bit Sampling ADC12bit100KSPS8 - 3V5.5V10.5mW-40 to +85 - **
AD7859L-100Low Power, 3 V to 5 V Single Supply, 100 kSPS, 8-Channel, 12-Bit Sampling ADC w/ Par/Byte Interface12bit100KSPS8 - 3V5.5V10mW-40 to +85 - **
  • *  The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
        Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
  • **  Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
  •   Parts and values do not match selected parameter values.
Send Feedback X

Send Feedback

Close