| | | | | | | | |
|
| |
|---|
| AD7291 | 8-Channel, I2C, 22.2 kSPS,12-Bit SAR ADC with Temperature Sensor | 12bit | 22.2KSPS | 9 | 30MHz | 2.8V | 3.6V | 12.6mW | -40 to +125 |
-
| $3.90 |
| AD7992Reference Circuit Available | 2-Channel, 12-Bit ADC w/ I2C Compatible Serial Interface in 10-Lead MSOP | 12bit | 79KSPS | 2 |
-
| 2.7V | 5.5V |
-
| -40 to +85 |
-
| $3.04 |
| AD7997 | 8-Channel, 10-Bit ADC w/ I2C Compatible Serial Interface in 20-Lead TSSOP | 10bit | 79KSPS | 8 |
-
| 2.7V | 5.5V | 7mW | -40 to +85 |
-
| $2.13 |
| AD7998 | 8-Channel, 12-Bit ADC w/ I2C Compatible Serial Interface in 20-Lead TSSOP | 12bit | 79KSPS | 8 |
-
| 2.7V | 5.5V |
-
| -40 to +85 |
-
| $3.54 |
| AD7457 | Low Power, Pseudo-Differential, 100 kSPS, 12-Bit ADC in 8-Lead SOT-23 | 12bit | 100KSPS | 1 | 20MHz | 2.7V | 5.25V | 3mW | -40 to +85 |
-
| $2.07 |
| AD7861 | 7-Ch, 11-Bit, Sampling A/D Converter /w 4-Channel Simultaneous Sampling | 11bit | 28.6KSPS | 7 |
-
| 4.75V | 5.25V | 50mW | -40 to +85 |
-
| $12.75 |
| AD7896 | 2.7 V to 5.5 V, 12-Bit, 8 µs ADC in 8-Pin SO/DIP | 12bit | 100KSPS | 1 |
-
| 2.7V | 5.5V | 10.8mW | -55 to +125 |
-
| $4.27 |
| AD7880 | Single +5 V, 66 kSPS, 12-Bit ADC | 12bit | 66KSPS | 1 |
-
| 4.75V | 5.25V | 37.5mW | -40 to +85 |
-
| $16.03 |
| AD7874 | 4-channel Simultaneous Sampling, 12-Bit Data Acquisition System | 12bit | 7.25KSPS | 4 | 500KHz | 4.75V | 5.25V | 150mW | -55 to +125 | DIP, LCC, SOIC | $37.50 |
| AD7853L | Low Power, 3 V to 5 V Single Supply, 100 kSPS 12-Bit Sampling ADC w/ Serial Interface | 12bit | 100KSPS | 1 |
-
| 3V | 5.5V | 33mW | -40 to +85 |
-
|
**
|
| AD7854L-100 | Low Power, 3 V to 5 V Single Supply, 100 kSPS, 12-Bit Sampling ADC w/ Parallel/Byte Interface | 12bit | 100KSPS | 1 |
-
| 3V | 5.5V | 10mW | -55 to +125 |
-
|
**
|
| AD7858L-100 | Low Power, 3 V to 5 V Single Supply, 100 kSPS, 8-Channel, 12-Bit Sampling ADC | 12bit | 100KSPS | 8 |
-
| 3V | 5.5V | 10.5mW | -40 to +85 |
-
|
**
|
| AD7859L-100 | Low Power, 3 V to 5 V Single Supply, 100 kSPS, 8-Channel, 12-Bit Sampling ADC w/ Par/Byte Interface | 12bit | 100KSPS | 8 |
-
| 3V | 5.5V | 10mW | -40 to +85 |
-
|
**
|