world leader in high performance signal processing
content here.

Selection Table for 8 to 13 bits, Less than 1 kSPS

How to Use this Table

  • Use 'Add/Remove Parameters' to configure which parameters to display.
  • Enter selection criteria in the 'Apply Parameters' section.
  • Click on in the column headings to sort in ascending or descending order.
Showing 10 Parts
Add / Remove Parameters
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
=><=bit
 
 
 Hz
 V
 V
 W
 $ US
AD7170Reference Circuit Available12-Bit, Low Power, 125 SPS Output Data Rate, Serial SPI Output Data Format, Sigma-Delta ADC12bit125SPS1 - 2.7V5.25V675µW - $0.95-40 to +105
AD7156Ultralow Power, 1.8 V, 3 mm × 3 mm, 2-Channel Capacitance Converter12bit100SPS2 - 1.8V3.6V252µW - $1.25-40 to +85
AD715212-Bit Capacitance-to-Digital Converter (2 Capacitance Input Channels)12bit200SPS2 - 2.6V3.6V432µW - $1.97-40 to +85
AD715312-Bit Capacitance-to-Digital Converter12bit200SPS1 - 2.7V3.6V432µW - $1.77-40 to +85
AD7150Reference Circuit AvailableUltra-Lo Pwr, 2-Ch Capacitance Converter for Proximity Sensing Applications12bit200SPS2 - 2.7V3.6V430µW - $1.37-40 to +85
AD7151Ultra-Low Power, 1-Ch, Capacitance Converter for Proximity Sensing Applications12bit100SPS1 - 2.7V3.6V300µW - $1.37-40 to +85
AD7874 4-channel Simultaneous Sampling, 12-Bit Data Acquisition System12bit7.25KSPS 4500KHz4.75V5.25V150mWDIP, LCC, SOIC$37.50-55 to +125
AD7291 8-Channel, I2C, 22.2 kSPS,12-Bit SAR ADC with Temperature Sensor12bit22.2KSPS 930MHz2.8V3.6V12.6mW - $3.90-40 to +125
AD7861 7-Ch, 11-Bit, Sampling A/D Converter /w 4-Channel Simultaneous Sampling11bit28.6KSPS 7 - 4.75V5.25V50mW - $12.75-40 to +85
AD7880 Single +5 V, 66 kSPS, 12-Bit ADC12bit66KSPS 1 - 4.75V5.25V37.5mW - $16.03-40 to +85
  • *  The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
        Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
  • **  Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
  •   Parts and values do not match selected parameter values.
Send Feedback X

Send Feedback

Close