| | | | | | | | |
|
| |
|---|
| ADAS3022Reference Circuit Available | 16-Bit, 1 MSPS, 8 Chan Data Acquisition Sys | 16bit | 1MSPS | 8 | 8MHz | 5V | 15V |
-
| -40 to +85 | LFCSP | $14.95 |
| AD7626Reference Circuit Available | 16-Bit, 10 MSPS, PulSAR Differential-Input ADC | 16bit | 10MSPS | 1 | 95MHz | 4.75V | 5.25V | 150mW | -40 to +85 |
-
| $34.95 |
| AD7985Reference Circuit Available | 16-Bit, 2.5 MSPS, 15.5 mW, PulSAR ADC in LFCSP | 16bit | 2.5MSPS | 1 | 19MHz | 4.75V | 5.25V | 28mW | -40 to +85 |
-
| $18.50 |
| AD7357Reference Circuit Available | Differential Input, Serial SPI Output, Dual, Simultaneous Sampling, 4.25 MSPS, 14-Bit, SAR ADC | 14bit | 4.25MSPS | 2 | 110MHz | 2.25V | 2.75V | 36mW | -40 to +125 |
-
| $10.81 |
| AD7625Reference Circuit Available | 16-Bit, 6MSPS PulSAR Differential ADC | 16bit | 6MSPS | 1 | 100MHz | 4.75V | 5.25V | 145mW | -40 to +85 |
-
| $29.95 |
| AD7264 | 1 MSPS, 14-Bit, Simultaneous Sampling Dual SAR ADC w/ PGA, 4 Comparators & True Diff Input | 14bit | 1MSPS | 2 | 1.7MHz | 5.25V | 4.75V | 175mW | -40 to +105 |
-
| $6.50 |
| AD7400AReference Circuit Available | Isolated Sigma-Delta Modulator | 16bit | 10MSPS | 1 |
-
| 4.5V | 5.5V | 95mW | -40 to +125 |
-
| $3.50 |
| AD7983 | 16-Bit, 1.33 MSPS PulSAR ADC in MSOP/QFN | 16bit | 1.33MSPS | 1 |
-
| 2.375V | 2.625V | 12mW | -40 to +85 |
-
| $17.00 |
| AD7367Reference Circuit Available | Bipolar Input, Dual 2-Channel,14-Bit, 1 MSPS, Successive Approximations ADC | 14bit | 1MSPS | 4 | 35MHz | 5V | 16.5V | 88.7mW | -40 to +85 |
-
| $6.98 |
| AD7980 | 16-Bit, 1 MSPS PulSAR® ADC in MSOP/QFN | 16bit | 1MSPS | 1 | 10MHz | 2.375V | 2.625V | 10mW | -40 to +125 |
-
| $12.09 |
| AD7952 | 14-Bit, 1 MSPS, Differential, Programmable Input PulSAR® ADC | 14bit | 1MSPS | 1 | 45MHz | 4.75V | 5.25V | 260mW | -40 to +85 |
-
| $10.99 |
| AD7951 | 14-Bit, 1 MSPS, Unipolar/Bipolar, Programmable Input PulSAR® ADC | 14bit | 1MSPS | 1 | 45MHz | 7V | 15.75V | 260mW | -40 to +85 |
-
| $11.12 |
| AD7622 | 16-Bit, 1.5 LSB INL, 2 MSPS PulSAR® ADC | 16bit | 2MSPS | 1 | 50MHz | 2.63V | 2.37V | 85mW | -40 to +85 |
-
| $21.95 |
| AD7400 | Isolated Sigma-Delta Modulator (10 MHz Data Rate) | 16bit | 10MSPS | 1 |
-
| 4.5V | 5.5V | 90mW | -40 to +105 |
-
| $3.50 |
| AD7621 | 16-Bit, 1 LSB INL, 3 MSPS PulSART ADC w/ Serial & Parallel Output Capability | 16bit | 3MSPS | 1 | 50MHz | 2.37V | 2.63V | 86mW | -40 to +85 |
-
| $30.31 |
| AD7623 | 16-Bit, 1.33 MSPS PulSAR® A/D Converter | 16bit | 1.33MSPS | 1 | 50MHz | 2.37V | 2.63V | 55mW | -40 to +85 |
-
| $19.95 |
| AD6650 | 16/24-Bit, 1 MSPS, Diversity IF-to-Baseband GSM/EDGE Narrowband Receiver | 16bit | 1MSPS | 2 |
-
| 3.15V | 3.45V | 2.1W | -25 to +85 |
-
| $20.64 |
| AD7667 | 16-Bit, 1MSPS, PulSAR® ADC with On-Chip Reference | 16bit | 1MSPS | 1 | 13MHz | 4.75V | 5.25V | 145mW | -40 to +85 |
-
| $11.01 |
| AD7653 | 16-Bit, 1 MSPS, PulSAR(TM) ADC with On-Chip Reference | 16bit | 1MSPS | 1 | 12MHz | 4.75V | 5.25V | 145mW | -40 to +85 |
-
| $11.64 |
| AD7655 | 4-Channel, 1MSPS, 16-Bit ADC | 16bit | 1MSPS | 4 | 10MHz | 4.75V | 5.25V | 135mW | -40 to +85 |
-
| $9.56 |
| AD7485 | 1MSPS, Serial, 14-Bit ADC | 14bit | 1MSPS | 1 | 40MHz | 4.75V | 5.25V | 80mW | -40 to +85 |
-
| $9.11 |
| AD7484 | 3 MSPS, 14-Bit ADC | 14bit | 3MSPS | 1 | 40MHz | 4.75V | 5.25V | 90mW | -40 to +85 |
-
| $12.14 |
| AD7677 | 16-Bit, 1 LSB, 1 MSPS, Differential-Input ADC | 16bit | 1MSPS | 1 | 15.8MHz | 4.75V | 5.25V | 130mW | -40 to +85 |
-
| $33.35 |
| AD7671 | 16-Bit, 1 MSPS, CMOS ADC | 16bit | 1MSPS | 1 | 9.6MHz | 4.75V | 5.25V | 125mW | -40 to +85 |
-
| $28.29 |
| AD7723 | CMOS, 16-Bit Sigma-Delta ADC w/ 1.2 MSPS Output Word Rate | 16bit | 1.2MSPS | 1 | 460KHz | 4.75V | 5.25V | 475mW | -40 to +85 |
-
| $23.28 |
| AD9260 | Oversampling, 16-Bit CMOS ADC w/ 2.5 MHz Output Word Rate | 16bit | 2.5MSPS | 1 | 1MHz | 4.75V | 5.25V | 637mW | -40 to +85 |
-
| $44.42 |
| AD9240 | Complete 14-Bit, 10 MSPS Monolithic A/D Converter | 14bit | 10MSPS | 1 | 70MHz | 4.75V | 5.25V | 330mW | -40 to +85 |
-
| $18.37 |
| AD9241 | Complete 14-Bit, 1.25 MSPS Monolithic A/D Converter | 14bit | 1.25MSPS | 1 | 25MHz | 4.75V | 5.25V | 85mW | -40 to +85 |
-
| $9.46 |
| AD9243 | Complete 14-Bit, 3 MSPS Monolithic A/D Converter | 14bit | 3MSPS | 1 | 40MHz | 4.75V | 5.25V | 145mW | -40 to +85 |
-
| $11.69 |