| | | | | | | | |
|
| |
|---|
| AD7944 | 14-Bit, 2.5 MSPS, PulSAR 15.5 mW ADC in LFCSP | 14bit | 250KSPS | 1 | 9MHz | 2.3V | 5.5V |
-
| -40 to +85 | LFCSP | $9.99 |
| AD7656-1 | 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 16-Bit ADC | 16bit | 250KSPS | 6 | 4.5MHz | 4.75V | 16.5V | 140mW | -40 to +125 |
-
| $12.45 |
| AD7657-1 | 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 14-Bit ADC | 14bit | 250KSPS | 6 | 4.5MHz | 4.75V | 16.5V | 140mW | -40 to +125 |
-
| $10.29 |
| AD7682 | 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC | 16bit | 250KSPS | 4 | 1.7MHz | 2.5V | 5.5V | 19.2mW | -40 to +85 |
-
| $6.01 |
| AD7689Reference Circuit Available | 16-Bit, 8-Channel, 250 kSPS PulSAR® ADC | 16bit | 250KSPS | 8 | 1.7MHz | 2.7V | 5.5V | 19.2mW | -40 to +85 |
-
| $5.99 |
| AD7949 | 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC | 14bit | 250KSPS | 8 | 1.7MHz | 2.3V | 5.5V | 13.5mW | -40 to +85 |
-
| $4.04 |
| AD7610 | 16-Bit, 250 kSPS, Ser/Par Output PulSAR® ADC w/ Pin-or-Data-Programmable Unipolar/Bipolar Inputs | 16bit | 250KSPS | 1 | 650KHz | 7V | 15.75V | 110mW | -40 to +85 |
-
| $13.05 |
| AD7656 | 250 kSPS, 6-Ch Simult.Sampling, Bipolar 16-Bit A/D Converter w/ Serial/Parallel Interface | 16bit | 250KSPS | 6 | 12MHz | 5V | 16.5V | 143mW | -40 to +125 |
-
| $12.45 |
| AD7657 | 250 kSPS, 6-Channel,Simultaneous-Sampling, Bipolar 14-Bit ADC | 14bit | 250KSPS | 6 | 12MHz | 5V | 16.5V | 143mW | -40 to +125 |
-
| $10.29 |
| AD7687Reference Circuit Available | 16-Bit, 1.5 LSB INL, 250 kSPS, Serial-Out, PulSART Differential-Input ADC in MSOP/QFN | 16bit | 250KSPS | 1 | 2MHz | 2.3V | 5.5V | 12.5mW | -40 to +85 |
-
| $9.06 |
| AD7942 | 14-Bit, Serial-Output, 250 kSPS ADC in µSO/CSP | 14bit | 250KSPS | 1 | 2MHz | 2.3V | 5.5V | 12.5mW | -40 to +85 |
-
| $4.81 |
| AD7694 | 16-Bit, 250 kSPS Successive-Approximations ADC in MSOP Package | 16bit | 250KSPS | 1 | 9MHz | 2.7V | 5.25V | 6.3mW | -40 to +85 |
-
| $6.07 |
| AD7685Reference Circuit Available | 16-Bit, Serial Output, 250 kSPS, PulSART ADC in MSOP/QFN | 16bit | 250KSPS | 1 | 2MHz | 2.3V | 5.5V |
-
| -40 to +85 |
-
| $6.58 |
| AD7663 | 16-Bit, 250 kSPS, CMOS ADC | 16bit | 250KSPS | 1 | 800KHz | 4.75V | 5.25V | 41mW | -40 to +85 |
-
| $12.14 |
| AD7899 | 5 V Single Supply, Parallel-Output, 14-Bit, 400 kSPS ADC | 14bit | 400KSPS | 1 | 4.5MHz | 4.75V | 5.25V | 125mW | -55 to +125 |
-
| $10.02 |
| AD7724 | Dual CMOS Sigma-Delta Modulator w/ 90 dB Dynamic Range | 15bit | 250KSPS | 2 | 94.3KHz | 4.75V | 5.25V | 300mW | -40 to +85 |
-
| $10.12 |
| AD7865 | Four-Channel, 350 kSPS, 14-Bit Simultaneous Sampling ADC | 14bit | 350KSPS | 4 | 3MHz | 4.75V | 5.25V | 160mW | -40 to +105 |
-
| $14.67 |
| AD7729 | Dual 15-Bit Sigma-Delta ADC w/ 10-Bit Auxiliary DAC & 271 kSPS Output Word Rate | 15bit | 270.8KSPS | 2 | 96KHz | 2.7V | 3.3V | 59mW | -40 to +85 |
-
| $9.11 |
| AD7856 | 5V Single-Supply, 8-Channel, 285 kSPS, 14-Bit Sampling ADC | 14bit | 285KSPS | 8 |
-
| 4.75V | 5.25V | 89.25mW | -40 to +85 |
-
| $10.02 |
| AD7851 | 14-Bit, 333/285 kSPS, Serial A/D Converter | 14bit | 333KSPS | 1 | 20MHz | 4.75V | 5.25V | 89.3mW | -40 to +85 |
-
|
**
|
| AD7851K | 14-Bit, 285 kSPS, Serial A/D Converter | 14bit | 285KSPS | 1 | 20MHz | 4.75V | 5.25V | 89.3mW | 0 to +85 |
-
|
**
|
| AD7851A | 14-Bit, 333 kSPS, Serial A/D Converter | 14bit | 333KSPS | 1 | 20MHz | 4.75V | 5.25V | 89.3mW | -40 to +85 |
-
|
**
|