world leader in high performance signal processing
content here.

Selection Table for 14 to 17 bit, 1 kSPS to 100 kSPS

How to Use this Table

  • Use 'Add/Remove Parameters' to configure which parameters to display.
  • Enter selection criteria in the 'Apply Parameters' section.
  • Click on in the column headings to sort in ascending or descending order.
Showing 17 Parts
Add / Remove Parameters
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
=><=bit
=><=kSPS
 
 Hz
 V
 V
 W
 $ US
=
=
AD7988-1Reference Circuit Available16-Bit, 100 kSPS Low Power PulSAR ADC in Small MSOP Package16bit100KSPS110MHz2.375V2.625V700µW-40 to +125 - $6.50Daisy Chain -
AD768316-Bit, 100 kSPS ADC in µS0816bit100KSPS1 - 2.7V5.5V6mW-40 to +85 - $5.82PwrDwnExt
AD768416-Bit, Serial-Ouput, 100 kSPS, Differential-Input ADC in µS0816bit100KSPS1 - 2.7V5.5V6mW-40 to +85 - $6.58PwrDwnExt
AD79403 mW, 100 kSPS, 14-Bit A/D Converter in 6-Lead SOT-2314bit100KSPS17MHz2.5V5.25V - -40 to +85 - $4.15PwrDwnExt
AD76803V, Low Power, 100kSPS, 16-Bit ADC in 6-Lead SOT-2316bit100KSPS18MHz2.5V5.25V - -40 to +85 - $5.31PwrDwnExt
AD765116-Bit, 100 kSPS, Unipolar ADC with On-Chip Reference16bit100KSPS1800KHz4.75V5.25V45mW-40 to +85 - $7.54 - Int/Ext
AD766116-Bit, 100 kSPS, PulSAR® ADC with On-Chip Reference16bit100KSPS1820KHz4.75V5.25V45mW-40 to +85 - $7.97PwrDwnInt/Ext
AD767516-Bit, 100 kSPS, Differential-Input ADC16bit100KSPS13.9MHz4.75V5.25V25mW-40 to +85 - $12.14PwrDwnInt/Ext
AD77083V/5V, Low Power, 8/10-Channel, Serial-Output, 16-Bit Sigma-Delta ADC16bit1.365KSPS10300Hz2.7V5.25V8.75mW-40 to +85 - $4.03On-Chip PGA, PwrDwn, SelfCalInt
AD73360L16-Bit, 6-Channel, +3.3V, Analog Front-End Processor w/ PGA16bit64KSPS64KHz2.7V3.6V80mW-40 to +85 - $5.82Daisy Chain, On-Chip PGAExt
AD766016-Bit, 100 kSPS, CMOS ADC16bit100KSPS1820KHz4.75V5.25V25mW-40 to +85 - $8.00PwrDwnInt
AD7336016-Bit, 6-Channel, +2.7 to 5.5V, Analog Front-End Processor w/ PGA16bit64KSPS64KHz2.7V5.5V80mW-40 to +85 - $6.34Daisy Chain, On-Chip PGAExt
AD97716-Bit, 100 kSPS, Serial-Output A/D Converter16bit100KSPS11.5KHz4.75V5.25V100mW-40 to +85 - $14.91Daisy Chain, PwrDwnInt/Ext
AD97616-Bit, 100 kSPS BiCMOS A/D Converter16bit100KSPS1700KHz4.75V5.25V100mW-40 to +85 - $14.91 - Int
AD67716-Bit, Serial, 100 kSPS Sampling ADC16bit100KSPS11MHz11.4V12.6V630mW-55 to +125 - $25.40SelfCalExt
AD67616-Bit Parallel, 100 kSPS Sampling ADC16bit100KSPS11MHz11.4V12.6V480mW-40 to +85 - $34.82SelfCalExt
AD7701LC2MOS 16-Bit, Serial-Output, Sigma-Delta A/D Converter16bit4KSPS1 - 4.5V5.5V37mW-40 to +85 - $15.21PwrDwn, SelfCalExt
  • *  The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
        Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
  • **  Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
  •   Parts and values do not match selected parameter values.
Send Feedback X

Send Feedback

Close