| | | | | | | | |
|
| |
|---|
| AD7171Reference Circuit Available | 16-Bit, 125 SPS Output Data Rate, Single +2.7V to +5.5V Supply, Low Power, Sigma-Delta ADC | 16bit | 125SPS | 1 |
-
| 2.7V | 5.25V | 675µW | -40 to +105 |
-
| $1.15 |
| AD7147A | CapTouch® Programmable Controller for Single-Electrode Capacitance Sensors | 16bit | 111SPS | 12 |
-
| 2.6V | 3.6V | 3.6mW | -40 to +85 |
-
| $1.25 |
| AD7148 | Octal Input, Programmable-Touch Controller for Single Electrode Capacitance Sensors | 16bit | 4SPS | 8 |
-
| 2.6V | 3.6V | 3.3mW | -40 to +85 |
-
| $1.21 |
| AD7147 | CAPTouch (TM) Programmable Controller w/ SPI or I2C Interface for Single-Electrode Cap Sensors | 16bit | 111SPS | 12 |
-
| 2.6V | 3.6V | 3.6mW | -40 to +85 |
-
| $1.28 |
| AD7143 | CAPTouch (TM) Programmable Controller for 2-Electrode Capacitance Sensor with I2C Interface | 16bit | 43.5SPS | 8 |
-
| 2.6V | 3.6V | 3.6mW | -40 to +85 |
-
| $1.25 |
| AD7142 | CAPTouch (TM) Programmable Controller for 2-Electrode Capacitance Sensor with SPI or I2C Interface | 16bit | 27.8SPS | 14 |
-
| 2.6V | 3.6V | 3.6mW | -40 to +85 |
-
| $1.37 |
| AD7795Reference Circuit Available | Low Power, 16-Bit Sigma-Delta ADC w/ Embedded Ref & 6-Ch In-Amp Front-End | 16bit | 470SPS | 6 |
-
| 2.75V | 5.25V | 2.5mW | -40 to +125 |
-
| $4.45 |
| AD7796 | Lo Pwr 16-Bit Sigma-Delta ADC w/ On-Chip Temp Sensor & Av=128 Front-End for Bridge Sensor Apps | 16bit | 123SPS | 1 |
-
| 2.7V | 5.25V | 1.6mW | -40 to +85 |
-
| $2.78 |
| AD7798Reference Circuit Available | Low Pwr, 16-Bit Sigma-Delta ADC w/ 3-Ch Instr. AmpFront-End for Precision Msmt Applications | 16bit | 470SPS | 3 |
-
| 2.7V | 5.25V | 2mW | -40 to +105 |
-
| $3.85 |
| AD7792 | Low Power, 16-Bit Sigma-Delta ADC w/ On-Chip Ref, & 3-Ch, Low-Noise In-Amp Front-End | 16bit | 470SPS | 3 |
-
| 2.7V | 5.25V | 2.5mW | -40 to +105 |
-
| $4.04 |
| AD7788 | Low Power, 16-Bit Sigma-Delta ADC | 16bit | 16.6SPS | 1 |
-
| 2.5V | 5.25V | 400µW | -40 to +105 |
-
| $2.01 |
| AD7790Reference Circuit Available | Low Power, 16-Bit Sigma-Delta ADC w/ Rail-Rail Differential-Input Buffer | 16bit | 120SPS | 1 | 28Hz | 2.5V | 5.25V | 800µW | -40 to +105 |
-
| $2.99 |
| AD7709 | 16-Bit Sigma-Delta ADC w/ Software-Configurable Exitation Current Sources & PGA Front-End | 16bit | 105SPS | 4 | 25Hz | 2.7V | 5.25V | 8.8mW | -40 to +85 |
-
| $3.94 |
| AD7707 | Low Power 3V/5V, 3-Channel, Serial-Output 16-Bit, Sigma-Delta ADC | 16bit | 500SPS | 3 | 131Hz | 2.7V | 5.25V | 3.75mW | -40 to +85 |
-
| $4.88 |
| AD7705 | Low Power 3V/5V, 2-Ch Differential-Input, Serial-Out, 16-Bit Sigma-Delta ADC | 16bit | 500SPS | 2 | 131Hz | 2.7V | 5.25V | 6.5mW | -40 to +85 |
-
| $4.17 |
| AD7706 | Low Power 3V/5V, 3-Ch Pseudo-Differential-Input, Serial-Out, 16-Bit Sigma-Delta ADC | 16bit | 500SPS | 3 | 131Hz | 2.7V | 5.25V | 6.5mW | -40 to +85 |
-
| $4.30 |
| AD7715 | 3V/5V, Low Power, 16-Bit Sigma-Delta ADC w/ PGA Front-End | 16bit | 500SPS | 1 | 200Hz | 3V | 5.25V | 9.5mW | -40 to +85 |
-
| $5.89 |