| | | | |
| | | | |
|
| |
|---|
| AD7982Reference Circuit Available | 18-Bit, 1 MSPS PulSAR® 7.0 mW ADC in MSOP/QFN | 18bit | 1MSPS | 1 |
-
| 10MHz | 2.375V | 2.625V | 8.6mW | -40 to +85 |
-
| $23.28 |
| AD7634 | 18-Bit, Ser/Par, 670 kSPS, Unipolar/rBipolar PulSAR® ADC w/ Pin-or-Data-Programmable Diff Inputs | 18bit | 670KSPS | 1 |
-
| 45MHz | 7V | 15.75V | 225mW | -40 to +85 |
-
| $31.83 |
| AD7762 | Parallel Interface, 625 kSPS, 24-Bit Sigma-Delta A/D Converter w/ Programmable Lo-Pass FIR Filter | 24bit | 625KSPS | 1 |
-
| 250KHz | 2.5V | 5.5V | 958mW | -40 to +85 |
-
| $15.10 |
| AD7763 | 24-Bit, 625 kSPS, 109 dB Sigma-Delta ADC with On-Chip Buffers, Serial Interface | 24bit | 625KSPS | 1 |
-
|
-
| 4.75V | 5.25V | 956mW | -40 to +85 |
-
| $15.10 |
| AD7674 | 18-Bit, 2.5 LSB INL, 800 kSPS, ADC | 18bit | 800KSPS | 1 |
-
| 26MHz | 4.75V | 5.25V | 138mW | -40 to +85 |
-
| $28.29 |
| AD7679 | 18-Bit, 2.5 LSB INL, 570 kSPS ADC | 18bit | 570KSPS | 1 |
-
| 26MHz | 4.75V | 5.25V | 103mW | -40 to +85 |
-
| $19.50 |
| AD9874 | 24-Bit Bandpass Sigma-Delta ADC IF Digitizing Subsystem | 24bit | 541.5KSPS | 1 |
-
|
-
| 2.7V | 3.6V | 79.5mW | -40 to +85 |
-
| $15.14 |