| | | | | | | | |
|
| |
|---|
| AD7176-2Reference Circuit Available | 24-Bit, 250 kSPS Sigma-Delta ADC
w/ 20 µs Settling | 24bit | 250KSPS | 4 |
-
| No | 5V | 5V | -40 to +105 | SOP | $10.25 |
| AD7609 | 8-Ch Diff In DAS w/ 18-Bit, Bipolar, Simult Sampling ADC | 18bit | 200KSPS | 8 | 32KHz | Yes | 4.75V | 5.25V | -40 to +85 |
-
| $22.40 |
| AD7608 | 8-Channel DAS with 18-Bit, Bipolar, Simult Sampling ADC | 18bit | 200KSPS | 8 | 32KHz | Yes | 5V | 5V | -40 to +85 |
-
| $20.50 |
| AD7765Reference Circuit Available | 24-Bit, 156 kSPS, 112 dB Sigma-Delta ADC with On-Chip Buffers & Serial Interface | 24bit | 156KSPS | 1 |
-
| Yes | 4.75V | 5.5V | -40 to +85 |
-
| $8.56 |
| AD7766 | 24-Bit, 15 mW, 109.5 dB Dymanic Range, 128 kSPS Oversampled SAR ADC w/ On-Chip FIR Filter, 16Bit INL | 24bit | 128KSPS | 1 |
-
| Yes | 2.375V | 2.625V | -40 to +105 |
-
| $6.02 |
| AD7767 | 24-Bit, 8.5 mW, 109.5 to 115.5 dB Dynamic Range,, 128/64/32 kSPS ADCs w/ On-Chip FIR Filter | 24bit | 128KSPS | 1 |
-
| Yes | 2.375V | 2.625V | -40 to +105 |
-
| $8.60 |
| AD7631 | 18-Bit, 250 kSPS, Ser/Par Output PulSAR® ADC w/ Pin-or-Data-Programmable Unipolar/Bipolar Inputs | 18bit | 250KSPS | 1 | 45MHz | No | 4.75V | 5.25V | -40 to +85 |
-
| $29.80 |
| AD7691Reference Circuit Available | 18-bit, 1.5 LSB INL, 250 kSPS PulSART Differential Input ADC in MSOP/QFN Package | 18bit | 250KSPS | 1 |
-
| Yes | 2.3V | 5.25V | -40 to +85 |
-
| $14.67 |
| AD7678 | 18-Bit, 2.5 LSB INL, 100 kSPS ADC | 18bit | 100KSPS | 1 | 900KHz | Yes | 4.75V | 5.25V | -40 to +85 |
-
| $19.43 |
| AD7764 ♦ | 24-Bit, 312 kSPS, 109 dB Sigma Delta ADC w/ On-Chip Buffers & Serial Interface | 24bit | 312KSPS ♦ | 1 |
-
| No | 4.5V | 5.5V | -40 to +85 |
-
| $10.10 |