| | | | | | | | | | | | |
|---|
| ADP1190 | Integrated 500 mA Load Switch w/ Quad Signal Switch | 1.4V | 3.5V | 500mA | 0.120 Ohm @ 1.8V | 2µA | 2µA | 1.2V to 3.3V | 5ms | SPST | WLCSP-12 | $0.60 |
| ADP196 | Logic Controlled High-Side Pwr Switch 5V, 3A w/ Current Limit | 1.8V | 5.5V | 3A | 0.012 Ohm @ 1.8-5.5V | 250nA | 40µA | 1.2V to 6V | 2ms | SPST | LFCSP-6, WLCSP-6 | $0.50 |
| ADP199 | 3.6 V, 500 mA Logic Controlled High-Side Load Switch | 900mV | 3.6V | 500mA | 0.04 Ohms @ 1.1-3.6V | 900nA | 6µA | 1.1V to 3.6V | 20µs | SPST | WLCSP-4 | $0.32 |
| ADP198 | Logic-Controlled, 1 A, High-Side Load Switch w/ Reverse Current Blocking | 1.65V | 6.5V | 1A | 0.120 Ohm @ 1.8V | 1.1µA | 2.5µA | 1.2V to 6V | 1.1ms | SPST | LFCSP-6, WLCSP-4 | $0.35 |
| ADP194 | Logic Controlled, High-Side Power Switch | 1.1V | 3.6V | 500mA | 0.08 Ohm @ 1.8V | 700nA | 1µA | 1.2V to 3.3V | 7µs | SPST | WLCSP-4 | $0.32 |
| ADP197 | Logic Controlled High-Side Power Switch 5V, 3A | 1.8V | 5.5V | 3A | 0.012 Ohm @ 1.8-5.5V | 18µA | 1µA | 1.2V to 3.3V | 1ms | SPST | WLCSP-6 | $0.46 |
| ADP191 | Logic Controlled High Side Power Switch w/ Output Capacitor Quick Discharge | 1.1V | 3.6V | 500mA | 0.105 Ohm @ 1.8V | 2µA | 2µA | 1.2V to 3.3V | 50µs | SPST | WLCSP-4 | $0.32 |
| ADP195Reference Circuit Available | Logic Controlled High-Side Power Switch w/ Reverse Current Protection | 1.1V | 3.6V | 1.1A | 0.095 Ohm @ 1.8V | 5µA | 10µA | 1.2V to 3.3V | 5µs | SPST | LFCSP-6, WLCSP-4 | $0.35 |
| ADP190 | Logic Controlled, High-Side Power Switch | 1.1V | 3.6V | 500mA | 0.105 Ohm @ 1.8V | 2µA | 2µA | 1.2V to 3.3V | 5µs | SPST | WLCSP-4 | $0.32 |