world leader in high performance signal processing
content here.

选型表 Low Power Comparators

如何使用选型表

  • 通过“添加/移除参数”来配置需显示的参数
  • 在“添加参数”处输入选择标准
  • 点击标题栏中的 可按升序或降序排序。
显示22个产品
添加/移除参数
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
=>
<=%
<=
AD84681 - 2.5 to 5.5800µA - -
ADCMP34120.275%1.7 to 5.59µA0 to Vcc8-Lead SOT-23
ADCMP34320.275%1.7 to 5.56.5µA0 to Vcc8-Lead SOT-23
ADCMP350Reference Circuit Available13.5%2.25 to 5.510µA0 to 22V4-Lead SC-70
ADCMP35413.5%2.25 to 5.510µA0 to 22V4-Lead SC-70
ADCMP35613.5%2.25 to 5.510µA0 to 22V4-Lead SC-70
ADCMP36110.275%1.7 to 5.510µA0 to Vcc5-Lead SOT-23
ADCMP370Reference Circuit Available1 - 2.25 to 5.54µA0 to 22V5-Lead SC-70
ADCMP371Reference Circuit Available1 - 2.25 to 5.54µA0 to 22V5-Lead SC-70
ADCMP5531 - 3.3 to 58mA-0.2 to Vcc-2V8-Lead MSOP
ADCMP6001 - 2.5 to 5.53mA-0.2 to Vcc+0.2V5-Lead SC-70, 5-Lead SOT-23
ADCMP6011 - 2.5 to 5.53mA-0.2 to Vcc+0.2V6-Lead SC-70
ADCMP6021 - 2.5 to 5.53mA-0.2 to Vcc+0.2V8-Lead MSOP
ADCMP6031 - 2.5 to 5.53.6mA-0.5 to Vcc+0.5V12-Lead LFCSP
ADCMP6081 - 2.5 to 5.5500µA-0.2 to Vcc+0.2V6-Lead SC-70
ADCMP6091 - 2.5 to 5.5500µA-0.2 to Vcc+0.2V8-Lead MSOP
ADCMP670Reference Circuit Available21.5%1.7 to 5.55.7µA0 to Vcc6-Lead TSOT
ADCMP67121.5%1.7 to 5.55.7µA - 6-Lead TSOT
ADM118440.8%2.7 to 5.524µA0 to Vcc10-Lead MSOP
ADM129144 - 2.3 to Shunt62µA - 16-Lead QSOP
ADM291481.5%2.3 to Shunt62µA0 to Vcc16-Lead SOIC
CMP044 - 3.3 to 36800µA0 to V+ -1.514-Lead SOIC
  • *  此处所列报价仅供预算参考,指美元建议报价(规定订量的单价,美国离岸价)。
        对于评估板和套件的报价是指1个单位价格。
  • **  目前不提供具体报价。有关更多信息,请点击产品型号,查看产品页面。
  •   产品和值未满足所选的参数值
Send Feedback X

Send Feedback

Close