world leader in high performance signal processing
content here.

Selection Table for Digital LCD Display Drivers

How to Use this Table

  • Use 'Add/Remove Parameters' to configure which parameters to display.
  • Enter selection criteria in the 'Apply Parameters' section.
  • Click on in the column headings to sort in ascending or descending order.
Showing 7 Parts
Add / Remove Parameters
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
=>bit
=>
=>V
<=A
=>V/µs
 
$ US
AD838110bit6 - 40mA265V/µs75mAFast, 10-Bit Input, 6-Channel Output DecDriverT Decimating LCD Panel DriverLQFP-48 **
AD838212bit6 - 52mA390V/µs100mAHigh Performance 12-Bit, 6-Channel Output, Decimating LCD DecDriver®LFCSP-48 **
AD838310bit6 - 48mA460V/µs100mALow Cost 10-Bit, 6-Channel Output Decimating LCD DecDriver®LFCSP-48 **
AD838410bit6 - 85mA460V/µs - 10-Bit, 6-Channel, Decimating LCD DecDriver® with Level ShiftersTQFP-80 **
AD838610bit12 - 100mA400V/µs100mA10-Bit, 12-Channel Output Decimating LCD DriverLFCSP-64 **
AD838712bit12 - 100mA420V/µs100mAHigh Performance 12-Bit, 12-Channel Output, Decimating LCD DecDriver®TQFP-80$7.23
ADP8866 - - - - - - Parallel 7 channel Fun Lighting LED Driver - $1.48
  • *  The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
        Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
  • **  Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
  •   Parts and values do not match selected parameter values.
Send Feedback X

Send Feedback

Close