ANALOG
DEVICES
w
o
r
l
d
l
e
a
d
e
r
i
n
h
i
g
h
p
e
r
f
o
r
m
a
n
c
e
s
i
g
n
a
l
p
r
o
c
e
s
s
i
n
g
content here.
ADI Home
Parametric Search and Selection Tables
Multi-Functional CCD Front-End Processors
Share
Print
Save to myAnalog
Selection Table for Multi-Functional CCD Front-End Processors
How to Use this Table
Use 'Add/Remove Parameters' to configure which parameters to display.
Enter selection criteria in the 'Apply Parameters' section.
Click on
in the column headings to sort in ascending or descending order.
Showing 15 Parts
Add / Remove Parameters
Resolution (Bits)
Input Range (V p-p)
Integrated V-Driver Chs
Special Features
Imaging-CCD Function
Power Dissipation
Speacial Features
Programable H-Drivers
Programable V-Clocks
Processing request. Please wait.
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
Part #
Compare Selected
Signal Chain Designer
Add Selected to Signal Chain Designer
Beta
Resolution (Bits)
=>
bit
Input Range (V p-p)
=>
V p-p
Integrated V-Driver Chs
=>
Special Features
(2) Aux DACs
5V HCLK, PxGA
5x5 mm Package
Aux Video Inputs
CDS Disable
CDS Only
Diff. Input (no CDS)
Digital Shading
Dual Channel
Offset Correction
Prog. 4-Phase Vertical
Prog. 6-Phase Vertical
Programmable H-CLK/Driver
PxGA
Tming Generator
5V HCLK
Highest fs
Low Cost
Not Applicable
RG Masking
S-Grade
Smallest Size
Ext Clock Mode
GP Outputs
Power Dissipation
<=
=>
W
mW
Speacial Features
=
(2) Aux DACs
5V HCLK
5x5 mm Package
Aux Video Inputs
CDS Disable
CDS Only
Diff. Input (no CDS)
Digital Shading
Dual Channel
Ext Clock Mode
GP Outputs
Highest fs
Not Applicable
Offset Correction
Prog. 4-Phase Vertical
Prog. 6-Phase Vertical
Programmable H-CLK/Driver
PxGA
RG Masking
Smallest Size
Programable H-Drivers
=
No
Yes
Programable V-Clocks
=
No
Yes
AD80066
16bit
1.5V p-p
0
Highest fs
490mW
Highest fs
No
No
AD9822
14bit
2V p-p
0
CDS Disable, Low Cost
380mW
CDS Disable
No
No
AD9824
14bit
1V p-p
0
Aux Video Inputs, PxGA
153mW
Aux Video Inputs
No
No
AD9826
16bit
4V p-p
0
CDS Disable
400mW
CDS Disable
No
No
AD9920A
12bit
1V p-p
19
Not Applicable
110mW
Not Applicable
Yes
Yes
AD9923A
12bit
1V p-p
15
Not Applicable
200mW
Not Applicable
Yes
Yes
AD9942
14bit
1V p-p
-
-
371mW
-
-
-
AD9949
12bit
1V p-p
0
PxGA
320mW
PxGA
Yes
No
AD9970
14bit
1V p-p
0
Smallest Size
170mW
Smallest Size
Yes
No
AD9974
14bit
1.4V p-p
0
Dual Channel
310mW
Dual Channel
Yes
No
AD9977
14bit
1V p-p
0
Dual Channel
340mW
Dual Channel
Yes
No
AD9978
14bit
1.4V p-p
0
Dual Channel
250mW
Dual Channel
No
No
AD9978A
14bit
1.4V p-p
0
Dual Channel, Highest fs
290mW
Dual Channel
No
No
AD9979
14bit
1V p-p
0
GP Outputs
160mW
GP Outputs
Yes
No
AD9990
14bit
1V p-p
0
Dual Channel
320mW
Dual Channel
Yes
Yes
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
♦
Parts and values do not match selected parameter values.
Send Feedback
X
Send Feedback
Close
Email
Facebook
Linkedin
Twitter
Google +1