world leader in high performance signal processing
content here.

Selection Table for Hot Swap and Pwr Monitors

How to Use this Table

  • Use 'Add/Remove Parameters' to configure which parameters to display.
  • Enter selection criteria in the 'Apply Parameters' section.
  • Click on in the column headings to sort in ascending or descending order.
Showing 6 Parts
Add / Remove Parameters
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
Product Description
Operating Range(V)
UV & OV Detection
Digital V & I Readback
I Monitor Accuracy (+/-%)
 
Other Inputs
Other Outputs
$ US
ADM1175Hot Swap Controller and Digital Power Monitor with Convert Pin3.15 to 16.5ON pin (UV), ONB pin (OV)I2C Interface, w/ 4 Addreses2CONV Pin - 10-Lead MSOP$2.53
ADM1176Hot Swap Controller and I2C® Power Monitor3.15 to 16.5ON pin (UV)I2C Interface, w/ 16 Addresses2 - - 10-Lead MSOP$2.53
ADM1177Hot Swap Controller and Digital Power Monitor with Soft Start Pin3.15 to 16.5ON pin (UV)I2C Interface, w/ 4 Addreses2 - - 10-Lead MSOP$2.53
ADM1178Reference Circuit AvailableHot Swap Controller and Digital Power Monitor with ALERTB Output3.15 to 16.5ON pin (UV)I2C Interface, w/ 4 Addreses2 - ALERTB10-Lead MSOP$2.73
ADM1275Hot Swap Controller and Digital Power Monitor with PMBus Interface2.95 to 20UV pin, OV pinI2C Interface, w/ 4 Addreses1CONV Pin, ENABLE PinGPO1/ALERT1B, GPO2/ALERT2B16 ld QSOP, 20-ld QSOP$4.49
ADM1276Hot Swap Controller and Digital Power and Energy Monitoring with PMBus Interface1.6 to 16.5UV pin, OV pinI2C Interface, w/ 4 Addreses1CONV Pin, ENABLE PinGPO1/ALERT1B, GPO2/ALERT2B20-ld LFCSP$5.29
  • *  The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
        Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
  • **  Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
  •   Parts and values do not match selected parameter values.
Send Feedback X

Send Feedback

Close