world leader in high performance signal processing
content here.

Selection Table for Portable Switching Regulators

How to Use this Table

  • Use 'Add/Remove Parameters' to configure which parameters to display.
  • Enter selection criteria in the 'Apply Parameters' section.
  • Click on in the column headings to sort in ascending or descending order.
Showing 14 Parts
Add / Remove Parameters
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
Product Description
Vout Preset Options
 A
$ US
ADP16072 MHz, Synchronous Boost DC-to-DC Converter0.8V-3.3V - 1.8V to 3.3V1A$1.14
ADP161220V, 650kHz / 1.3MHz Step-Up DC-DC Switching Regulator1.8V-5.5V - Vin to 20V - $0.78
ADP1613Reference Circuit Available20V, 650kHz / 1.3MHz Step-Up DC-DC Switching Regulator2.5V-5.5V - Vin to 20V - $0.70
ADP2102600mA, 3 MHz Synchronous Step-Down DC-DC Switching Regulator2.7V-5.5V0.8V, 1.0V, 1.25V, 1.2V, 1.375V, 1.5V, 1.875V, 1.8V0.8V to 3.3V600mA$1.23
ADP2108Reference Circuit Available600mA, 3 MHz Synchronous Step-Down DC-DC Switching Regulator2.3V-5.5V1.0V, 1.1V, 1.2V, 1.3V, 1.5V, 1.82V, 1.8V, 2.3V, 2.5V, 3.0V, 3.3V---600mA$0.60
ADP2109Compact 600 mA, 3 MHz, Step-Down Converter w\ Load Discharge2.3V-5.5V1.0V, 1.2V, 1.5V, 1.8V - 600mA$0.70
ADP2138800mA, 3 MHz Synchronous Step-Down DC-DC Converter2.3V-5.5V0.8V, 1.0V, 1.2V, 1.5V, 1.8V, 2.5V, 2.8V, 3.0V, 3.3V - 800mA$0.90
ADP2139800mA, 3 MHz Synchronous Buck DC-DC Sw Reg w/ Load Discarg Sw2.3V-5.5V0.8V, 1.0V, 1.2V, 1.5V, 1.8V, 2.5V, 2.8V, 3.0V, 3.3V - 800mA$0.90
ADP2140600mA Buck with 300mA LDO2.3V-5.5V1.2V, 1.5V, 1.875V, 1.8V, 2.5V, 3.3V - 600mA$1.20
ADP2300Reference Circuit Available1.2A, 700KHz, Non-Synchronous Buck Sw Regulator3.0V-20V - 0.8V to (0.85)Vin1.2A$1.02
ADP2301Reference Circuit Available1.2A, 1.4MHz, NonSynchronous Buck Sw Regulator3.0V-20V - 0.8V to (0.85)Vin1.2A$1.02
ADP2503Reference Circuit Available600mA, 2.5MHz Synchronous Buck-Boost Switching Regulator2.3V-5.5V2.8V, 3.3V, 3.5V, 4.2V, 4.5V, 5.0V2.5V to 5V600mA$1.30
ADP25041A, 2.5MHz Synchronous Buck-Boost DC-DC Sw Regulator2.3V-5.5V2.8V, 3.3V, 3.5V, 4.2V, 4.5V, 5.0V2.5V to 5V1A$1.40
ADP5022Dual 3 MHz, 600 mA Buck Regulator w/ 150 mA LDO2.4V-5.5V0.8V, 0.9V, 1.0V, 1.1V, 1.2V, 1.3V, 1.5V, 1.6V, 1.82V, 1.8V, 2.0V, 2.3V, 2.5V, 2.8V, 3.0V, 3.3V - 600mA$1.80
  • *  The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
        Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
  • **  Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
  •   Parts and values do not match selected parameter values.
Send Feedback X

Send Feedback

Close