| | | |
| | |
| |
|---|
| ADP1111 | 72kHz Asynchronous DC-DC Switching Regulator for Multiple Topologies | 2.7V | 30V | 12.0V, 3.3V, 5.0V | 1.25V-45V |
-
| Plastic DIP-8, SOIC-8 | $2.11 |
| ADP1607 | 2 MHz, Synchronous Boost DC-to-DC Converter | 800mV | 3.3V |
-
| 1.8V-3.3V | 1A |
-
| $1.14 |
| ADP1612 | 20V, 650kHz / 1.3MHz Step-Up DC-DC Switching Regulator | 1.8V | 5.5V |
-
| 1.8V-20V |
-
| MSOP-8 | $0.78 |
| ADP1613Reference Circuit Available | 20V, 650kHz / 1.3MHz Step-Up DC-DC Switching Regulator | 2.5V | 5.5V |
-
| 2.5V-20V |
-
| MSOP-8 | $0.70 |
| ADP1614 | 20V, 650 kHz /1.3 MHz, Step-Up, DC-DC Switching Regulator | 2.5V | 5.5V |
-
| 2.5V-20V |
-
| LFCSP-10 | $0.95 |
| ADP2102 | 600mA, 3 MHz Synchronous Step-Down DC-DC Switching Regulator | 2.7V | 5.5V | 0.8V, 1.0V, 1.25V, 1.2V, 1.375V, 1.5V, 1.875V, 1.8V | 800mV-3.3V | 600mA | LFCSP-8 | $1.23 |
| ADP2105Reference Circuit Available | 1.0A, 1.2MHz Synchronous Step-Down DC-DC Switching Regulator | 2.7V | 5.5V | 1.2V, 1.5V, 1.8V, 3.3V | 800mV-5.5V | 1.5A | LFCSP-16 | $1.13 |
| ADP2106 | 1.5A, 1.2MHz Synchronous Step-Down DC-DC Switching Regulator | 2.7V | 5.5V | 1.2V, 1.5V, 1.8V, 3.3V | 800mV-5.5V | 1.5A | LFCSP-16 | $1.25 |
| ADP2107 | 2A, 1.2MHz Synchronous Step-Down DC-DC Switching Regulator | 2.7V | 5.5V | 1.2V, 1.5V, 1.8V, 3.3V | 800mV-5.5V | 2A | LFCSP-16 | $1.32 |
| ADP2108Reference Circuit Available | 600mA, 3 MHz Synchronous Step-Down DC-DC Switching Regulator | 2.3V | 5.5V | 1.0V, 1.1V, 1.2V, 1.3V, 1.5V, 1.82V, 1.8V, 2.3V, 2.5V, 3.0V, 3.3V | - | 600mA | TSOT-5, WLCSP-5 | $0.60 |
| ADP2109 | Compact 600 mA, 3 MHz, Step-Down
Converter w\ Load Discharge | 2.3V | 5.5V | 1.0V, 1.2V, 1.5V, 1.8V | - | 600mA | WLCSP-5 | $0.70 |
| ADP2114Reference Circuit Available | Configurable, Dual 2 A/Single 4 A, Synchronous Buck Sw Regulator | 2.75V | 5.5V | 0.8V, 1.2V, 1.5V, 1.8V, 2.5V, 3.3V | 600mV-5.5V | 4A | LFCSP-32 | $1.88 |
| ADP2116 | Configurable, Dual 3 A/Single 6 A, Synchronous, Buck DC-DC Switching Regulator | 2.75V | 5.5V | 0.8V, 1.2V, 1.5V, 1.8V, 2.5V, 3.3V | 600mV-5.5V | 6A | LFCSP-32 | $2.50 |
| ADP2118 | 3A, 1.2 MHz/600 kHz Synchronous Buck Sw Regulator | 2.3V | 5.5V | 1.0V, 1.2V, 1.5V, 1.8V, 2.5V, 3.3V | 600mV-5.5V | 3A | LFCSP-16 | $1.43 |
| ADP2119 | 2A, 1.2 MHz Synchronous Buck DC-DC Switching Regulator | 2.3V | 5.5V | 1.0V, 1.2V, 1.5V, 1.8V, 2.5V, 3.3V | - | 2A | LFCSP-10 | $1.14 |
| ADP2121 | 600mA, 6MHz Synchronous Buck DC-DC Switching Regulator | 2.3V | 5.5V | 1.82V, 1.85V, 1.875V, 1.8V, 2.3V | - | 500mA | WLCSP-6 | $0.80 |
| ADP2126 | Ultralow Profile, 500 mA, 6 MHz, Synchronous,
Buck, DC-to-DC Sw Regulator | 2.1V | 5.5V | 1.26V, 1.2V | - | 500mA | Bump-Chip-6 | $0.80 |
| ADP2127 | Ultralow Profile, 500 mA, 6 MHz, Synchronous,
Step-Down, DC-to-DC Regulator | 2.1V | 5.5V | 1.26V, 1.2V | - | 500mA | EWLP-6 | $0.80 |
| ADP2138 | 800mA, 3 MHz Synchronous Step-Down DC-DC Converter | 2.3V | 5.5V | 0.8V, 1.0V, 1.2V, 1.5V, 1.8V, 2.5V, 2.8V, 3.0V, 3.3V | - | 800mA | WLCSP-6 | $0.90 |
| ADP2139 | 800mA, 3 MHz Synchronous Buck DC-DC Sw Reg w/ Load Discarg Sw | 2.3V | 5.5V | 0.8V, 1.0V, 1.2V, 1.5V, 1.8V, 2.5V, 2.8V, 3.0V, 3.3V | - | 800mA | WLCSP-6 | $0.90 |
| ADP2140 | 600mA Buck with 300mA LDO | 2.3V | 5.5V | 1.2V, 1.5V, 1.875V, 1.8V, 2.5V, 3.3V | - | 600mA | LFCSP-10 | $1.20 |
| ADP2147 | Compact Simple DVS 800mA Step-Down Sw Regulator w/Auto PSM/PWM | 2.3V | 5.5V | 0.9V, 1.0V, 1.1V, 1.275V, 1.2V, 1.3V | - | 800mA | WLCSP-6 | $0.90 |
| ADP2164 | 6.5V, 4A, High Efficiency,Step-Down DC-to-DC regulator | 2.7V | 6.5V | 1.0V, 1.2V, 1.5V, 1.8V, 2.5V, 3.3V | 600mV-6.5V | 4A | LFCSP-10 | $1.66 |
| ADP2300Reference Circuit Available | 1.2A, 700KHz, Non-Synchronous Buck Sw Regulator | 3V | 20V |
-
| 800mV-17V | 1.2A | TSOT-6 | $1.02 |
| ADP2301Reference Circuit Available | 1.2A, 1.4MHz, NonSynchronous Buck Sw Regulator | 3V | 20V |
-
| 800mV-17V | 1.2A | TSOT-6 | $1.02 |
| ADP2302 | 2A, 700KHz NonSynchronous Buck DC-DC Sw Regulator | 3V | 20V | 2.5V, 3.3V, 5.0V | 800mV-16V | 2A | SOIC-8 | $1.12 |
| ADP2303 | 3A, 700KHz NonSynchronous Buck Sw Regulator | 3V | 20V | 2.5V, 3.3V, 5.0V | 800mV-16V | 3A | SOIC-8 | $1.24 |
| ADP2323 | Dual 3 A, 20 V Synchronous Buck Sw Regulator w/ Integrated High-Side MOSFET | 4.5V | 20V |
-
| 800mV-16V | 6A | LFCSP-32 | $2.26 |
| ADP2325 | Dual 5 A, 20 V Synchronous Step-Down Regulator w/ Integrated Hi-Side MOSFET | 4.5V | 20V |
-
| 800mV-16V | 10A | LFCSP-32 | $2.71 |
| ADP2370 | High Voltage, 1.2 MHz/600kHz, 800 mA Switching Regulator | 3.2V | 15V | 0.8V, 1.2V, 1.5V, 1.8V, 2.5V, 3.0V, 3.3V, 5.0V | 800mV-14V | 800mA | LFCSP-8 | $1.40 |
| ADP2371 | Hi Voltage, 1.2 MHz/600 kHz, 800 mA, Low Iq Buck Regulator w/ QOD Function | 3.2V | 15V | 0.8V, 1.2V, 1.5V, 1.8V, 2.5V, 3.0V, 3.3V, 5.0V | 800mV-14V | 800mA | LFCSP-8 | $1.40 |
| ADP2380 | 20V, 4A synchronous buck regulator w/ low-side drvr | 4.5V | 20V |
-
| 600mV-18V | 4A | TSSOP-16 | $1.38 |
| ADP2381 | 20V, 6A synchronous Buck regulator w/ low-side Drvr | 4.5V | 20V |
-
| 600mV-18V | 6A | TSSOP-16 | $1.68 |
| ADP2384 | 20V, 4A Synchronous Buck DC-to-DC Regulator | 4.5V | 20V |
-
| 600mV-18V | 4A | LFCSP-24 | $1.74 |
| ADP2386 | 20V, 6A Synchronous Buck DC-to-DC Regulator | 4.5V | 20V |
-
| 600mV-18V | 6A | LFCSP-24 | $2.04 |
| ADP2441Reference Circuit Available | 36V, 1A, synchronous, step-down DC-to-DC regulator | 4.5V | 36V |
-
| 600mV-32.4V | 1A |
-
| $1.78 |
| ADP2442 | 36 V,1 A, Synchronous, Step-Down, DC-to-DC Regulator w/External Clock Synchronization | 4.5V | 36V |
-
| 600mV-32.4V | 1A | LFCSP-32 | $1.83 |
| ADP2503Reference Circuit Available | 600mA, 2.5MHz Synchronous Buck-Boost Switching Regulator | 2.3V | 5.5V | 2.8V, 3.3V, 3.5V, 4.2V, 4.5V, 5.0V | 2.8V-5.5V | 600mA | LFCSP-10 | $1.30 |
| ADP2504 | 1A, 2.5MHz Synchronous Buck-Boost DC-DC Sw Regulator | 2.3V | 5.5V | 2.8V, 3.3V, 3.5V, 4.2V, 4.5V, 5.0V | 2.8V-5.5V | 1A | LFCSP-10 | $1.40 |
| ADP3050 | 200kHz Asynchronous DC-DC Switching Regulator for Multiple Topologies | 3.6V | 30V | 3.3V, 5.0V | - | 1A | SOIC-8 | $1.81 |
| ADP5022 | Dual 3 MHz, 600 mA Buck Regulator w/ 150 mA LDO | 2.4V | 5.5V | 0.8V, 0.9V, 1.0V, 1.1V, 1.2V, 1.3V, 1.5V, 1.6V, 1.82V, 1.8V, 2.0V, 2.3V, 2.5V, 2.8V, 3.0V, 3.3V | - | 600mA | WLCSP-16 | $1.80 |