ANALOG
DEVICES
w
o
r
l
d
l
e
a
d
e
r
i
n
h
i
g
h
p
e
r
f
o
r
m
a
n
c
e
s
i
g
n
a
l
p
r
o
c
e
s
s
i
n
g
content here.
ADI Home
Parametric Search and Selection Tables
Thermocouple Interface
Share
Print
Save to myAnalog
Selection Table for Thermocouple Interface
How to Use this Table
Use 'Add/Remove Parameters' to configure which parameters to display.
Enter selection criteria in the 'Apply Parameters' section.
Click on
in the column headings to sort in ascending or descending order.
Showing 8 Parts
Add / Remove Parameters
Product Description
25°C Temp Error (Deg C)
Sensor Output
Supply Voltage Range
Supply Current
Temp Range(s)
Packages
Output Type
Features
US Price 1000-4999
Processing request. Please wait.
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
Part #
Compare Selected
Signal Chain Designer
Add Selected to Signal Chain Designer
Beta
Product Description
25°C Temp Error (Deg C)
<=
Deg
Sensor Output
+1 µA/°C
+1 µA/°K
+10 mV/°C
+20 mV/°C
+22.5 mV/°C
+28 mV/°C
+5 mV/°C
+5mV/°K
DSP Serial
I²C ®
MICROWIRE (TM)
PWM
QSPI (TM)
SMBus
SPI (TM)
SST
Thermostatic Switch
Supply Voltage Range
+2.65V to +2.9V
+2.65V to +5.5V
+2.7V to +3.6V
+2.7V to +5.25V
+2.7V to +5.5V
+2.7V to ±18V
+2.7V to 7V
+2.8V to +5.5V
+3V to +3.6V
+3V to +5.5V
+4.5V to +13.2V
+4.5V to +5.5V
+4.5V to +7V
+4V to +30V
+4V to +6.5V
+4V to +6V
+Vs to -Vs = 30Vmax
+2.8V to +3.6V
Supply Current
<=
A
mA
µA
nA
Temp Range(s)
+10 to +125
+5 to +100
-20 to +125
-25 to +105
-25 to +85
-35 to +85
-40 to +100
-40 to +105
-40 to +120
-40 to +125
-40 to +150
-40 to +85
-50 to +150
-55 to +125
-55 to +150
-64 to +191
0 to +100
0 to +105
0 to +120
0 to +127
0 to +70
0 to +85
-55 to +175
Packages
µSOIC-8
10 lead TO-100
Cerdip-14
DIP-14
FP-2
Header-10
LFCSP-20
LFCSP-8
LQFP-48
MSOP-10
MSOP-8
PDIP-16
PDIP-20
PDIP-8
QSOP-16
QSOP-24
SBDIP-14
SC70-5
SOIC-16
SOIC-8
SOT23-5
SOT23-6
Stainless Steel Probe
TO-52
TO-92
TO-99
TSSOP-16
TSSOP-24
TSSOP-8
LFCSP-16
Unpackaged Die Form
Output Type
Analog
Digital
Thermostatic Switch
Features
US Price 1000-4999
<=
$ US
AD8494
Full J-Type Range 0° to 50° Thermocouple Amplifier w/Cold Junction Compensation
1Deg
+5 mV/°C
+2.7V to ±18V
180µA
-40 to +125
MSOP-8
Analog
-
$1.75
AD8496
Full J-Type Range 25° to 100° Thermocouple Amplifier w/Cold Junction Compensation
1.5Deg
+5 mV/°C
+2.7V to ±18V
180µA
-40 to +125
MSOP-8
Analog
Thermocouple Interface
$1.75
AD8495
Reference Circuit Available
Full K-Type Range 0° to 50° Thermocouple Amplifier w/Cold Junction Compensation
1Deg
+5 mV/°C
+2.7V to ±18V
180µA
-40 to +125
MSOP-8
Analog
-
$1.75
AD8497
Full K-Type Range 25° to 100° Thermocouple Amplifier w/Cold Junction Compensation
1.5Deg
+5 mV/°C
+2.7V to ±18V
180µA
-40 to +125
MSOP-8
Analog
Thermocouple Interface
$1.75
AD596
Thermocouple Conditioner/Cold Junction Compensator/Setpoint-Controller for Type-J Thermocouple
-
+10 mV/°C
+Vs to -Vs = 30Vmax
300µA
-55 to +125
10 lead TO-100
Analog
Thermocouple fail alarm
$7.77
AD597
Thermocouple Conditioner/Cold Junction Compensator/Setpoint-Controller for Type-K Thermocouple
-
+10 mV/°C
+Vs to -Vs = 30Vmax
300µA
-55 to +125
10 lead TO-100, SOIC-8
Analog
Thermocouple fail alarm
$2.84
AD595
I.C.Thermocouple Amplifier w/ Cold Junction Compensation Pretrimmed for Type K Thermocouples
1Deg
+10 mV/°C
+4.5V to +5.5V
300µA
-55 to +125
Cerdip-14, SBDIP-14
Analog
Thermocouple failure alarm
$7.58
AD594
I.C.Thermocouple Amplifier w/ Cold Junction Compensation Pretrimmed for Type J Thermocouples
1Deg
+10 mV/°C
+4.5V to +5.5V
300µA
-55 to +125
Cerdip-14, DIP-14, SBDIP-14
Analog
J Thermocouple and CJC
$7.58
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
♦
Parts and values do not match selected parameter values.
Send Feedback
X
Send Feedback
Close
Email
Facebook
Linkedin
Twitter
Google +1