| | | | | | | | | | |
|---|
| ADP121Reference Circuit Available | 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT | 10 Options 1.2 to 3.3 | 150mA | 2.5 to 5.5 | 40µA | 90 mV | 2% @ 10 mA - Iout max | -40 to +125 | 11µA | $0.27 |
| ADP122 | 5.5 V Input, 300 mA, Low Quiescent Current, CMOS Linear Regulator | 8 Options 2.5 to 3.3 | 300mA | 2.3 to 5.5 | 45µA | 85 mV | 1.5% @ 0.1 mA - Iout max | -40 to +125 | 45µA | $0.34 |
| ADP123 | 5.5 V Input, 300 mA, Low Quiescent Current, CMOS Linear Regulator w/ Adj. Output Voltage |
-
| 300mA | 2.3 to 5.5 | 45µA | 85 mV | 1.5% @ 0.1 mA - Iout max | -40 to +125 | 45µA | $0.34 |
| ADP124 | 5.5 V Input, 500 mA, Low Quiescent Current, CMOS Linear Regulators w/ Selectable Vout Options | 8 Options 1.8 to 3.3 | 500mA | 2.3 to 5.5 | 45µA | 130 mV | 2% @ 0.1 mA - Iout max | -40 to +125 | 45µA | $0.42 |
| ADP125 | 5.5 V Input, 500 mA, Low Quiescent Current, CMOS Linear Regulators /w Output Adustable 0.8 to 5V |
-
| 500mA | 2.3 to 5.5 | 45µA | 130 mV |
-
| -40 to +125 | 45µA | $0.42 |
| ADP130 | 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator with soft start | 5 Options 0.8 to 2.5 | 350mA | 1.2 to 3.6 | 220µA | 70mV | 2% @ 1 mA - Iout max | -40 to +125 | 25µA | $0.33 |
| ADP150Reference Circuit Available | Ultralow Noise, 150 mA CMOS Linear Regulator | 7 Options 1.8 to 3.3 | 150mA | 2.2 to 5.5 | 10µA | 105mV | 2.5% @ 0.1 mA-Iout max | -40 to +125 | 10µA | $0.31 |
| ADP151Reference Circuit Available | Ultralow Noise, 200 mA, CMOS Linear Regulator | 11 Options 1.1 to 3.3 | 200mA | 2.2 to 5.5 | 265µA | 150mV | 2.5 @ 0.1 mA - Iout max | -40 to +125 | 10µA | $0.34 |
| ADP160 | Ultralow Noise, 150 mA CMOS Linear Regulator | 11 Options 1.2 to 4.2 | 150mA | 2.2 to 5.5 | 42µA | 105mV | 2% @ 0.1 mA - Iout max | -40 to +125 | 560nA | $0.34 |
| ADP161 | Ultralow Iq, 150 mA CMOS Linear Regulator, Adj Output |
-
| 150mA | 2.2 to 5.5 | 42µA | 105mV | 2% @ 0.1 mA - Iout max | -40 to +125 | 560nA | $0.34 |
| ADP162 | Ultralow Iq, 150 mA CMOS Lin Reg, Fixed Vout, Quick Discharge Output Switch | 11 Options 1.2 to 4.2 | 150mA | 2.2 to 5.5 | 42µA | 105mV | 2% @ 0.1 mA - Iout max | -40 to +125 | 560nA | $0.34 |
| ADP163 | Ultralow Iq, 150 mA CMOS Linear Regulator, Adj Vout |
-
| 150mA | 2.2 to 5.5 | 42µA | 120mV |
-
| -40 to +125 | 560nA | $0.34 |
| ADP170 | 300mA, Low Iq, CMOS Low Dropout Regulator | 5 Options 1.2 to 2.8 | 300mA | 1.6 to 3.6 | 260µA | 66mV | 2% @ 1 mA - Iout max | -40 to +125 | 18µA | $0.33 |
| ADP171 | 300mA, Low Iq, CMOS LDO Linear Regulator w/ Adj Vout |
-
| 300mA | 1.6 to 3.6 | 260µA | 66mV | 2% @ 1 mA - Iout max | -40 to +125 | 18µA | $0.33 |
| ADP172 | 300 mA, Low Iq, CMOS Linear Regulator | 8 Options 1 to 3 | 300mA | 1.6 to 3.6 | 23µA | 50mV | 2% @ 1 mA - Iout max | -40 to +125 | 23µA | $0.33 |
| ADP2140 | 600mA Buck with 300mA LDO | 7 Options 1.2 to 3.3 | 300mA | 1.65 to 5.5 | 30µA | 110mV | 1.5% @ 1mA-Iout max | -40 to +125 | 65µA | $1.20 |
| ADP220 | 200mA, High PSRR, Dual LDO Linear Regulator | 12 Options 1.1 to 3.3 | 200mA | 2.5 to 5.5 | 220µA | 150mV | 2% @ 0.1 mA - Iout max | -40 to +125 | 60µA | $0.58 |
| ADP221 | 200mA, High PSRR, Dual LDO Linear Regulator w/pull down | 2.8V | 200mA | 2.5 to 5.5 | 220µA | 150mV | 2% @ 0.1 mA - Iout max | -40 to +125 | 60µA | $0.58 |
| ADP322 | Triple, 200 mA, Lo Noise, Hi PSRR Voltage Regulator, Fixed Vout | 5 Options 1.2 to 3.3 | 200mA | 1.8 to 5.5 | 250µA | 110mV | 1 % @ 0.1mA-Iout max | -40 to +125 | 85µA | $0.54 |
| ADP323 | Triple, 200 mA, Lo Noise, Hi PSRR Vltg Regulator, Individually Adj Vout |
-
| 200mA | 1.8 to 5.5 | 250µA | 110mV | 1 % @ 0.1mA-Iout max | -40 to +125 | 85µA | $0.54 |
| ADP5030 | Dual LDO (Vout=1.2V, 2.8V) w/ Load Switch |
-
| 200mA | 2.5 to 5.5 | 120µA | 175mV | -2%, +1%@0.1mA-Iout max | -40 to +125 | 60µA | $0.85 |
| ADP1706 ♦ | 1 A, CMOS LDO Linear Regulator w/ Soft Start | 16 Options 0.75 to 3.3 | 1A | 2.5 to 5.5 | 1.55mA |
-
| 1.5% @ 0.1 mA - Iout max | -40 to +125 | 50µA | $1.09 |