| | |
| | |
| | |
|---|
| ADP2114Reference Circuit Available | ✓ | Configurable, Dual 2 A/Single 4 A, Synchronous Buck Sw Regulator | 2.75 to 5.5V | 2 |
-
| 1 Ch @ 4A, 2 Ch @ 2A | --- | $1.88 |
| ADP2116 | ✓ | Configurable, Dual 3 A/Single 6 A, Synchronous, Buck DC-DC Switching Regulator | 2.75 to 5.5V | 2 |
-
| 1 Ch @ 6A, 3 Ch @ 3A | --- | $2.50 |
| ADP2140 | | 600mA Buck with 300mA LDO | 2.3V-5.5V(LDO 1.65V-5.5V) | 2 | 3MHz | 600 mA | --- | $1.20 |
| ADP320 | | Triple, 200 mA, Lo Noise, Hi PSRR Voltage Regulator | 1.8V to 5.5V | 3 |
-
| --- | --- | $0.54 |
| ADP322 | | Triple, 200 mA, Lo Noise, Hi PSRR Voltage Regulator, Fixed Vout | 1.8V to 5.5V | 3 |
-
| --- | --- | $0.54 |
| ADP323 | | Triple, 200 mA, Lo Noise, Hi PSRR Vltg Regulator, Individually Adj Vout | 1.8V to 5.5V | 3 |
-
| --- | --- | $0.54 |
| ADP5020Reference Circuit Available | | General Purpose PMU | 2.4V to 5.5V | 3 | 3MHz | 300 mA, 600 mA | --- | $1.50 |
| ADP5022 | ✓ | Dual 3 MHz, 600 mA Buck Regulator w/ 150 mA LDO | 2.4V to 5.5V | 3 | 3MHz | 2 x 600 mA | --- | $1.80 |
| ADP5025 | | System PMU for Digital Still Cameras | 2.45V to 5.5V | 9 | 2.5MHz | 700 mA, 900 mA | 900 mA |
**
|
| ADP5030 | | Dual LDO (Vout=1.2V, 2.8V) w/ Load Switch | 2.5 to 5.5V | 3 |
-
| --- | --- | $0.85 |
| ADP5040 | | 3 MHz, 1A Buck dc-dc Converter w/ Dual 300mA LDO Regulator | 2.4V to 5.5V | 3 | 3MHz | 1 A | --- | $1.39 |
| ADP5041 | ✓ | 3 MHz, 1A Buck dc-dc Converter w/ Dual 300mA LDO Regulator w/ POR & WDI | 2.4V to 5.5V | 3 | 3MHz | 1 A | --- | $1.79 |
| ADP5042 | | Micro PMU with 0.8 A Buck, Two 300 mA LDOs, Supervisory, Watchdog and Manual Reset | 2.4V to 5.5V | 3 | 3MHz | 800 mA | --- | $1.99 |
| ADP5043 | | Micro-PMU with 0.8 A Buck, 300 mA LDO, Supervisory, Watchdog, and Manual Reset | 2.4V to 5.5V | 2 |
-
| 800 mA | --- | $1.79 |
| ADD5203 ♦ | | 8-String, White LED Drvr w/ SMBus & PWM Input for LCD Backlight Apps |
-
|
-
|
-
|
-
|
-
| $1.04 |