world leader in high performance signal processing
content here.

Selection Table for Multi-Output Regulators

How to Use this Table

  • Use 'Add/Remove Parameters' to configure which parameters to display.
  • Enter selection criteria in the 'Apply Parameters' section.
  • Click on in the column headings to sort in ascending or descending order.
Showing 15 Parts
Add / Remove Parameters
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
Product Description
=>
=>
<=$ US
ADP2114Reference Circuit AvailableConfigurable, Dual 2 A/Single 4 A, Synchronous Buck Sw Regulator2.75 to 5.5V2 - 1 Ch @ 4A, 2 Ch @ 2A---$1.88
ADP2116Configurable, Dual 3 A/Single 6 A, Synchronous, Buck DC-DC Switching Regulator2.75 to 5.5V2 - 1 Ch @ 6A, 3 Ch @ 3A---$2.50
ADP2140600mA Buck with 300mA LDO2.3V-5.5V(LDO 1.65V-5.5V)23MHz600 mA---$1.20
ADP320Triple, 200 mA, Lo Noise, Hi PSRR Voltage Regulator1.8V to 5.5V3 - ------$0.54
ADP322Triple, 200 mA, Lo Noise, Hi PSRR Voltage Regulator, Fixed Vout1.8V to 5.5V3 - ------$0.54
ADP323Triple, 200 mA, Lo Noise, Hi PSRR Vltg Regulator, Individually Adj Vout1.8V to 5.5V3 - ------$0.54
ADP5020Reference Circuit AvailableGeneral Purpose PMU2.4V to 5.5V33MHz300 mA, 600 mA---$1.50
ADP5022Dual 3 MHz, 600 mA Buck Regulator w/ 150 mA LDO2.4V to 5.5V33MHz2 x 600 mA---$1.80
ADP5025System PMU for Digital Still Cameras2.45V to 5.5V92.5MHz700 mA, 900 mA900 mA **
ADP5030Dual LDO (Vout=1.2V, 2.8V) w/ Load Switch2.5 to 5.5V3 - ------$0.85
ADP50403 MHz, 1A Buck dc-dc Converter w/ Dual 300mA LDO Regulator2.4V to 5.5V33MHz1 A---$1.39
ADP50413 MHz, 1A Buck dc-dc Converter w/ Dual 300mA LDO Regulator w/ POR & WDI2.4V to 5.5V33MHz1 A---$1.79
ADP5042Micro PMU with 0.8 A Buck, Two 300 mA LDOs, Supervisory, Watchdog and Manual Reset2.4V to 5.5V33MHz800 mA---$1.99
ADP5043Micro-PMU with 0.8 A Buck, 300 mA LDO, Supervisory, Watchdog, and Manual Reset2.4V to 5.5V2 - 800 mA---$1.79
ADD5203 8-String, White LED Drvr w/ SMBus & PWM Input for LCD Backlight Apps - - - - - $1.04
  • *  The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
        Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
  • **  Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
  •   Parts and values do not match selected parameter values.
Send Feedback X

Send Feedback

Close