| | |
|
|
| | | |
|---|
| AD5100 | | System-Mgmt IC w/ Programmable Quad Voltage Monitoring and Supervisory Functions | Programmable | Adj | Active-Low/Push-Pull | No | --- | $2.96 |
| ADM1184 | ✓ | 0.8% Accurate Quad Voltage Monitor | Adjustable | 100 | Active-High/Open-Drain | No | --- | $1.79 |
| ADM1232 | | Microprocessor Supervisory Circuit | 4.37; 4.62 | 250 | Active-High/Push-Pull, Active-Low/Open-Drain | No | --- | $0.95 |
| ADM12914 | ✓ | Quad UndervoltageV/Overvoltage, Positive/Negative Voltage Monitor | Adjustable | Adj | Active-Low/Open-Drain |
-
|
-
| $2.79 |
| ADM13305 | | Dual Processor Supervisor with Watchdog | 5 Options 0.6 to 4.55; Adjustable | 1,600 | Active-High/Push-Pull, Active-Low/Push-Pull | No |
-
| $0.96 |
| ADM13307 | | Triple Processor Supervisors | 6 Options 0.6 to 4.55; Adjustable | 140 | Active-High/Push-Pull, Active-Low/Push-Pull |
-
|
-
| $0.99 |
| ADM1810 | | Microprocessor Reset Circuit in SOT-23 with Active Logic High and Logic Low Push-Pull Output | 4.35; 4.62 | 100 | Active-Low/Push-Pull | No | --- | $0.46 |
| ADM1811 | | Microprocessor Reset Circuit in SOT-23, 4.35V & 4.62V Trip Point Voltage & Open Drain Output Choices | 4.35; 4.62 | 100 | Active-Low/Open-Drain | No | --- | $0.46 |
| ADM1812 | | Microprocessor Reset Circuit in SOT-23 with Active High and Low Push-Pull Output, Positive Reset Out | 4.35; 4.62 | 100 | Active-High/Push-Pull | No | --- | $0.46 |
| ADM1813 | | Microprocessor Supervisory Circuit in SOT-23 with Active Low Open Drain Output Choices | 4.35; 4.62 | 100 | Active-Low/Int-Pullup | No | --- | $0.39 |
| ADM1815 | | Microprocessor Supervisory Circuit in SOT-23 with Active-Low Push-Pull Reset Output | 5 Options 2.18 to 3.06 | 100 | Active-Low/Push-Pull | No | --- | $0.39 |
| ADM1816 | | Microprocessor Supervisory Circuit in SOT-23 with active low, Open Drain Output Choices | 5 Options 2.18 to 3.06 | 100 | Active-Low/Open-Drain | No | --- | $0.46 |
| ADM1817 | | Microprocessor Supervisory Circuit in SOT-23 with Active-High/Push-Pull Output | 5 Options 2.18 to 3.06 | 100 | Active-High/Push-Pull | No | --- | $0.46 |
| ADM1818 | | Microprocessor Supervisory Circuit in SOT-23 w/ Manual Reset & Active-Low/Open-Drain Reset Output | 5 Options 2.18 to 3.06 | 100 | Active-Low/Open-Drain | No | --- | $0.45 |
| ADM2914 | | Quad UndervoltageV/Overvoltage, Positive/Negative Voltage Monitor | Adjustable | Adj | Active-Low/Open-Drain | No | --- | $2.49 |
| ADM6315 | | µP Reset Circuit w/ Trip Voltage Adjustable from 2.5 V to 5 V at 100 mV Increments, in 4-Lead SOT-14 | 6 Options 2.63 to 4.63 | 1, 1120, 140, 20 | Active-Low/Open-Drain | No | --- | $0.81 |
| ADM6316 | | Supervisory Ckt w/ Watchdog, Manual Reset & Active-Low, Push-Pull Reset Output in 5-Lead SOT-23 | 26 Options 2.5 to 5.0 | 1, 1120, 140, 20 | Active-Low/Push-Pull | No | --- | $0.51 |
| ADM6318 | | Supervisory Ckt w/ Watchdog, Manual Reset & Dual Active-Low/Active-High Push-Pull Reset Outputs | 26 Options 2.5 to 5.0 | 1, 1120, 140, 20 | Active-High/Push-Pull, Active-Low/Push-Pull | No | --- | $0.50 |
| ADM6319 | | Supervisory Circuit with Manual Reset in 5-Lead SOT-23 | 26 Options 2.5 to 5.0 | 1, 1120, 140, 20 | Active-High/Push-Pull, Active-Low/Push-Pull | No | --- | $0.50 |
| ADM6320 | | Supervisory Circuit with Watchdog, Manual Reset & Active-Low, Open Drain Reset Output | 26 Options 2.5 to 5.0 | 1, 1120, 140, 20 | Active-Low/Open-Drain | No | --- | $0.51 |
| ADM6321 | | Supervisory Ckt w/ Watchdog & Dual Active-Low Open-Drain/Active-High Push-Pull Reset Outputs | 26 Options 2.5 to 5.0 | 1, 1120, 140, 20 | Active-High/Push-Pull, Active-Low/Open-Drain | No | --- | $0.51 |
| ADM6322 | | Supervisory Ckt w/ Manual Reset , Dual Active-Low/Open-Drain & Active-High/Push-Pull Reset Output | 26 Options 2.5 to 5.0 | 1, 1200, 140, 20 | Active-High/Push-Pull, Active-Low/Open-Drain | No | --- | $0.51 |
| ADM6326 | | Ultralow Power, 3-Lead, SOT-23, uP Reset Circuit, Active-Low Push-Pull Output, 0.5 uA Supply Current | 10 Options 2.2 to 3.08 | 100 | Active-Low/Push-Pull | No | --- | $0.95 |
| ADM6328 | | Ultralow Pwr, 3-Lead, SOT-23, uP Reset Circuit, Active-Low Open-Drain Output, 0.5 uA Supply Current | 10 Options 2.2 to 3.08 | 100 | Active-Low/Open-Drain | No | --- | $0.95 |
| ADM6339 | | Quad Voltage Microprocessor Supervisory Circuit | 9 Options -0.5 to 5.0 | 140 | Active-Low/Open-Drain |
-
| --- | $1.79 |