world leader in high performance signal processing
content here.

选型表 4-20 mA Drivers

如何使用选型表

  • 通过“添加/移除参数”来配置需显示的参数
  • 在“添加参数”处输入选择标准
  • 点击标题栏中的 可按升序或降序排序。
显示10个产品
添加/移除参数
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
中文数据手册
=>
=>
<=ppm/C
<=ppm/C
<=V
=>V
=>V
  
 %
 %
<=$ US
AD5749 10 to 4.096 V - - - 0 to 24 mA, 4 to 20 mA5ppm/CSPI12V55V-40 to +1054.096VFault Detection, PEC, ASYN CLR0.15% - $1.80
AD5748 10 to 4.096 V+/- 10 V, 0 to 10 V, 0 to 5 V7µs3ppm/C0 to 20 mA, 4 to 20 mA5ppm/CSPI12V48V-40 to +1054.096V - 0.15%0.05%$2.15
AD5751Reference Circuit Available 10 to 4.096 V0 to 10 V, 0 to 40 V, 0 to 5 V7µs3ppm/C0 to 20 mA, 0 to 24 mA, 4 to 20 mA5ppm/CSPI10.8V55V-40 to +1054.096VOutput Fault Detection, PEC, ASYN CLR, 0 V or Tristate0.08%0.05%$3.01
AD5750Reference Circuit Available 10 to 4.096 V+/- 10 V, +/- 5 V, 0 to 10 V, 0 to 5 V7µs3ppm/C+/- 20 mA, +/- 24 mA, 0 to 20 mA, 0 to 24 mA, 4 to 20 mA5ppm/CSPI12V24V-40 to +1054.096VOutput Fault Detection, PEC, ASYNC CLR, 0 V or Tristate0.03%0.02%$2.45
AD5750-1Reference Circuit Available 10 to 2.5 V+/- 10 V, +/- 5 V, 0 to 10 V, 0 to 5 V7µs3ppm/C+/- 20 mA, +/- 24 mA, 0 to 20 mA, 0 to 24 mA, 4 to 20 mA5ppm/CSPI12V24V-40 to +1051.25VOutput Fault Detection, PEC, Asyn CLR, 0 V or Tristate0.03%0.02%$2.45
AD5410Reference Circuit Available  - - - - 26ppm/C - 7ppm/CSPI10.8V60V-40 to +85 - - 0.1% - $3.75
AD5420Reference Circuit Available  - - - - 38ppm/C - 7ppm/CDigital10V60V-40 to +85 - - 0.6% - $4.95
AD421  - - - - 50ppm/C - - Digital2.95V5.05V-40 to +85 - - - - $6.83
AD420  - - - 2.5ms20ppm/C - - Digital12V32V-40 to +85 - - - - $11.58
AD693  - - - - - - - Analog - - -40 to +85 - - - - $8.31
  • *  此处所列报价仅供预算参考,指美元建议报价(规定订量的单价,美国离岸价)。
        对于评估板和套件的报价是指1个单位价格。
  • **  目前不提供具体报价。有关更多信息,请点击产品型号,查看产品页面。
  •   产品和值未满足所选的参数值
Send Feedback X

Send Feedback

Close