| | |
| | |
| | | | |
| | | | | |
|---|
| AD5749 | 1 | 0 to 4.096 V |
-
|
-
|
-
| 0 to 24 mA, 4 to 20 mA | 5ppm/C | SPI | 12V | 55V | -40 to +105 | 4.096V | Fault Detection, PEC, ASYN CLR | 0.15% |
-
| $1.80 |
| AD5748 | 1 | 0 to 4.096 V | +/- 10 V, 0 to 10 V, 0 to 5 V | 7µs | 3ppm/C | 0 to 20 mA, 4 to 20 mA | 5ppm/C | SPI | 12V | 48V | -40 to +105 | 4.096V |
-
| 0.15% | 0.05% | $2.15 |
| AD5751Reference Circuit Available | 1 | 0 to 4.096 V | 0 to 10 V, 0 to 40 V, 0 to 5 V | 7µs | 3ppm/C | 0 to 20 mA, 0 to 24 mA, 4 to 20 mA | 5ppm/C | SPI | 10.8V | 55V | -40 to +105 | 4.096V | Output Fault Detection, PEC, ASYN CLR, 0 V or Tristate | 0.08% | 0.05% | $3.01 |
| AD5750Reference Circuit Available | 1 | 0 to 4.096 V | +/- 10 V, +/- 5 V, 0 to 10 V, 0 to 5 V | 7µs | 3ppm/C | +/- 20 mA, +/- 24 mA, 0 to 20 mA, 0 to 24 mA, 4 to 20 mA | 5ppm/C | SPI | 12V | 24V | -40 to +105 | 4.096V | Output Fault Detection, PEC, ASYNC CLR, 0 V or Tristate | 0.03% | 0.02% | $2.45 |
| AD5750-1Reference Circuit Available | 1 | 0 to 2.5 V | +/- 10 V, +/- 5 V, 0 to 10 V, 0 to 5 V | 7µs | 3ppm/C | +/- 20 mA, +/- 24 mA, 0 to 20 mA, 0 to 24 mA, 4 to 20 mA | 5ppm/C | SPI | 12V | 24V | -40 to +105 | 1.25V | Output Fault Detection, PEC, Asyn CLR, 0 V or Tristate | 0.03% | 0.02% | $2.45 |
| AD5410Reference Circuit Available |
-
|
-
|
-
|
-
| 26ppm/C |
-
| 7ppm/C | SPI | 10.8V | 60V | -40 to +85 |
-
|
-
| 0.1% |
-
| $3.75 |
| AD5420Reference Circuit Available |
-
|
-
|
-
|
-
| 38ppm/C |
-
| 7ppm/C | Digital | 10V | 60V | -40 to +85 |
-
|
-
| 0.6% |
-
| $4.95 |
| AD421 |
-
|
-
|
-
|
-
| 50ppm/C |
-
|
-
| Digital | 2.95V | 5.05V | -40 to +85 |
-
|
-
|
-
|
-
| $6.83 |
| AD420 |
-
|
-
|
-
| 2.5ms | 20ppm/C |
-
|
-
| Digital | 12V | 32V | -40 to +85 |
-
|
-
|
-
|
-
| $11.58 |
| AD693 |
-
|
-
|
-
|
-
|
-
|
-
|
-
| Analog |
-
|
-
| -40 to +85 |
-
|
-
|
-
|
-
| $8.31 |