| | | | | | = | = | | | |
|---|
| AD5542AReference Circuit Available | ✓ | 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-/12-Bit nanoDACT in 3x3 mm LFCSP-16 & TSSOP-16 | 16 | 1 | 1µs | Ser, SPI | Unbuffered Vout | 2.7V | 1.5mW | $6.25 |
| AD5541AReference Circuit Available | ✓ | 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-Bit nanoDACT | 16 | 1 | 1µs | Ser, SPI | Unbuffered Vout | 2.7V | 600µW | $6.25 |
| AD5066 | | Quad, 16-Bit, UnBuffered VOUT, 2.7 V to 5.5 V nanoDAC® w/ SPI Interface | 16 | 4 | 12µs | Ser, SPI | Unbuffered Vout | 2.7V | 12.5mW | $11.64 |
| AD5398A | | 120 mA, Current Sinking, 10-Bit, I2C DAC | 10 | 1 | 250µs | I2C/Ser 2-wire, Ser | Current Out | 2.7V | 5mW | $0.39 |
| AD5441 | ✓ | 12-Bit Serial Input, Current Output, Multiplying DAC | 12 | 1 | 500ns | Ser | Current Out | 2.5V | 55µW | $2.50 |
| AD5446Reference Circuit Available | | Serial Input,12-Bit, High Bandwidth Multiplying DAC | 14 | 1 | 80ns | Ser, SPI | Current Out | 2.5V |
-
| $4.59 |
| AD5453Reference Circuit Available | | 14-Bit, Serial Input, High Bandwidth Multiplying DAC | 14 | 1 | 180ns | Ser, SPI | Current Out | 2.5V |
-
| $4.54 |
| AD5040 | ✓ | 3V/5V, 1LSB INL, 14-Bit nanoDACT w /Output Buffer Amplifier, SOT-23 package | 14 | 1 | 4µs | Ser, SPI | Voltage Out | 2.7V | 6mW | $6.02 |
| AD5060 | ✓ | 3V/5V, 1LSB INL, 16-Bit nanoDACT w/ Output Buffer Amplifier, SOT- 23 package | 16 | 1 | 4µs | Ser, SPI | Voltage Out | 2.7V | 6mW | $5.35 |
| AD5061 | | 3V/5V, 4 LSB INL, 16-Bit nanoDACT w/ Output Buffer Amplifier, SOT-23 package | 16 | 1 | 4µs | Ser, SPI | Voltage Out | 2.7V | 5mW | $3.39 |
| AD5062 | | 2.7 V-5.5 V, 16-Bit, Unbuffered Vout nanoDACT in SOT-23. | 16 | 1 | 4µs | Ser, SPI | Voltage Out | 2.7V | 3.3mW | $5.08 |
| AD5602 | | 2.7 V to 5.5 V, <100 uA, 8-Bit nanoDAC (TM) D/A with I2C Compatible Interface, tiny SC70 Package | 8 | 1 | 6µs | I2C/Ser 2-wire, Ser | Voltage Out | 2.7V | 500µW | $0.92 |
| AD5612 | | 2.7 V to 5.5 V, <100 uA, 10-Bit nanoDAC (TM) D/A with I2C Compatible Interface, tiny SC70 Package | 10 | 1 | 6µs | I2C/Ser 2-wire, Ser | Voltage Out | 2.7V | 500µW | $1.14 |
| AD5620Reference Circuit Available | ✓ | 3 V/5 V, 12-Bit nanoDACT, Serial-In, Voltage-Out D/A Converter w/ 5 ppm/°C Ref, in Sot-23 | 12 | 1 | 8µs | Ser, SPI | Voltage Out | 2.7V | 5mW | $1.82 |
| AD5063 | | 3V/5V, 1 LSB INL, 16-Bit nanoDACT w/ Unbuffered Vout, On-Chip Resistors for Bip Operation, SOT-23 | 16 | 1 | 4µs | Ser, SPI | Voltage Out | 2.7V | 3.85mW | $5.84 |
| AD5398 | | 10-Bit, I2C D/A Converter w/ 120 mA Current Sinking Capability | 10 | 1 | 250µs | I2C/Ser 2-wire, Ser | Current Out | 2.7V | 20mW | $1.53 |
| AD5444 | | Serial Input,12-Bit, High Bandwidth Multiplying DAC | 12 | 1 | 40ns | Ser, SPI | Current Out | 2.5V | 50.5µW | $2.63 |
| AD5450Reference Circuit Available | | 8-Bit, Serial Input, High Bandwidth Multiplying DAC In 8-Lead TSOT | 8 | 1 | 100ns | Ser, SPI | Current Out | 2.5V | 55µW | $1.42 |
| AD5451Reference Circuit Available | | 10-Bit, Serial Input, High Bandwidth Multiplying DAC In 8-Lead TSOT | 10 | 1 | 110ns | Ser, SPI | Current Out | 2.5V | 55µW | $2.33 |
| AD5452Reference Circuit Available | | 12-Bit, Serial Input, High Bandwidth Multiplying DAC | 12 | 1 | 160ns | Ser, SPI | Current Out | 2.5V | 55µW | $2.53 |
| AD5601 | ✓ | 2.7V to 5.5V, <100µA, 8-Bit nanoDACT D/A Converter with SPI Interface, SC70 Pkg | 8 | 1 | 6µs | Ser, SPI | Voltage Out | 2.7V | 550µW | $0.51 |
| AD5611 | ✓ | 2.7V to 5.5V, <100µA, 10-Bit nanoDACT D/A Converter with SPI Interface, SC70 Pkg | 10 | 1 | 6µs | Ser, SPI | Voltage Out | 2.7V | 550µW | $0.61 |
| AD5621Reference Circuit Available | ✓ | 2.7V to 5.5V, <100µA, 12-Bit nanoDACT D/A Converter with SPI Interface, SC70 Pkg | 12 | 1 | 6µs | Ser, SPI | Voltage Out | 2.7V | 550µW | $0.89 |
| AD5428 | | Parallel Input, Dual 8-Bit Multiplying DAC w/ 10 MHz Multiplying BW | 8 | 2 | 30ns | Par | Current Out | 2.5V | 3.3µW | $1.91 |
| AD5440 | | Parallel Input, Dual 10-Bit Multiplying DAC w/ 10 MHz Multiplying BW | 10 | 2 | 35ns | Par | Current Out | 2.5V | 3.3µW | $2.88 |
| AD5447 | | Parallel Input, Dual 12-Bit Multiplying DAC w/ 10 MHz Multiplying BW | 12 | 2 | 80ns | Par | Current Out | 2.5V | 3.3µW | $3.76 |
| AD5405 | | Dual, Parallel In, 12-Bit Multiplying DAC with Wide Multiplying BW & On-Chip Application Resistors | 12 | 2 | 80ns | Par | Current Out | 2.5V | 50µW | $3.83 |
| AD5415 | | Dual, Serial Input, 12-Bit Multiplying DAC with Wide Multiplying BW & On-Chip Application Resistors | 12 | 2 | 120ns | Ser, SPI | Current Out | 2.5V | 35µW | $3.78 |
| AD5429 | | Serial Input, Dual 8-Bit Multiplying DAC with Wide Multiplying BW | 8 | 2 | 30ns | Ser, SPI | Current Out | 2.5V | 3.5µW | $1.91 |
| AD5439 | | Serial Input, Dual 10-Bit Multiplying DAC with Wide Multiplying BW | 10 | 2 | 35ns | Ser, SPI | Current Out | 2.5V | 3.5µW | $2.83 |
| AD5449 | | Serial Input, Dual 12-Bit Multiplying DAC with10 MHz Multiplying BW | 12 | 2 | 80ns | Ser, SPI | Current Out | 2.5V | 3.5µW | $3.72 |
| AD5381Reference Circuit Available | ✓ | 12-Bit, 40-Channel 3V/5V, Single-Supply DAC | 12 | 40 | 6µs | Par, Ser, SPI | Voltage Out | 2.7V | 80mW | $39.97 |
| AD5547Reference Circuit Available | | Dual, Parallel-Input, 16-Bit Current-Output Multiplying DAC with 4-Quadrant Resistors | 16 | 2 | 500ns | Par | Current Out | 2.7V | 55µW | $8.70 |
| AD5557Reference Circuit Available | | Dual, Parallel-Input, 14-Bit Current-Output Multiplying DAC with 4-Quadrant Resistors | 14 | 2 | 500ns | Par | Current Out | 2.7V | 55µW | $9.78 |
| AD5425 | | Serial Input, 8-Bit Multiplying DAC with Wide Multiplying BW | 8 | 1 | 100ns | Ser, SPI | Current Out | 2.5V | 25µW | $1.42 |
| AD5426Reference Circuit Available | ✓ | Serial Input, 8-Bit Multiplying DAC with Wide Multiplying BW | 8 | 1 | 50ns | Ser, SPI | Current Out | 3V | 25µW | $1.42 |
| AD5432Reference Circuit Available | ✓ | Serial Input, 10-Bit Multiplying DAC with Wide Multiplying BW | 10 | 1 | 55ns | Ser, SPI | Current Out | 3V | 25µW | $2.33 |
| AD5443Reference Circuit Available | ✓ | Serial Input, 12-Bit Multiplying DAC with Wide Multiplying BW | 12 | 1 | 90ns | Ser, SPI | Current Out | 3V | 25µW | $2.53 |
| AD5546Reference Circuit Available | | Parallel-Input, 16-Bit Current-Output Multiplying DAC with 4-Quadrant Resistors | 16 | 1 | 500ns | Par | Current Out | 2.7V | 55µW | $8.40 |
| AD5556Reference Circuit Available | | Parallel-Input, 14-Bit Current-Output Multiplying DAC with 4-Quadrant Resistors | 14 | 1 | 500ns | Par | Current Out | 2.7V | 55µW | $5.46 |
| AD5337 | | 2.5 V to 5.5 V, 250 µA, 2-Wire Serial, Rail-Rail VOut, Dual 8-Bit DAC, 8-Lead MSOP | 8 | 2 | 6µs | I2C/Ser 2-wire | Voltage Out | 2.5V | 1.9mW | $1.12 |
| AD5338 | | 2.5 V to 5.5 V, 250 µA, 2-Wire Serial, Rail-Rail VOut, Dual 10-Bit DAC, 8-Lead MSOP | 10 | 2 | 7µs | I2C/Ser 2-wire | Voltage Out | 2.5V | 1.9mW | $1.92 |
| AD5339 | | 2.5 V to 5.5 V, 250 µA, 2-Wire Serial, Rail-Rail VOut, Dual 12-Bit DAC, 8-Lead MSOP | 12 | 2 | 8µs | I2C/Ser 2-wire | Voltage Out | 2.5V | 1.9mW | $3.24 |
| AD5346 | | 2.5 V to 5.5 V, Parallel Interface, Rail-Rail Voltage-Out Octal 8-Bit DAC | 8 | 8 | 6µs | Par | Voltage Out | 2.5V | 8.3mW | $2.99 |
| AD5347 | | 2.5 V to 5.5 V, Parallel Interface, Rail-Rail, Voltage-Out Octal 10-Bit DAC | 10 | 8 | 7µs | Par | Voltage Out | 2.5V | 8.3mW | $4.98 |
| AD5348 | | 2.5 V to 5.5 V, Parallel Interface, Rail-Rail, Voltage-Out Octal 12-Bit DAC | 12 | 8 | 8µs | Par | Voltage Out | 2.5V | 8.3mW | $8.51 |
| AD5424 | | Parallel Input, 8-Bit Multiplying DAC with Wide Multiplying BW | 8 | 1 | 30ns | Par | Current Out | 2.5V | 25µW | $1.52 |
| AD5433 | | Parallel Input, 10-Bit Multiplying DAC w/ Wide Multiplying BW | 10 | 1 | 35ns | Par | Current Out | 2.5V | 1.75µW | $2.42 |
| AD5445 | | Parallel Input, 12-Bit Multiplying DAC w/ Wide Multiplying BW | 12 | 1 | 80ns | Par | Current Out | 2.5V | 1.75µW | $2.58 |
| AD5582 | | Quad, Parallel-Input, Voltage Output, 12-Bit DAC | 12 | 4 | 5µs | Par | Voltage Out | 3V | 52.5mW | $10.24 |
| AD5583 | | Quad, Parallel-Input, Voltage Output, 10-Bit DAC | 10 | 4 | 5µs | Par | Voltage Out | 3V | 52.5mW | $6.29 |
| AD5308 | | 2.5 V to 5.5 V, Octal, 3-Wire Serial, Rail-Rail Voltage Out 8-Bit DACs in TSSOP-16 | 8 | 8 | 6µs | Ser, SPI | Voltage Out | 2.5V | 5mW | $2.51 |
| AD5318 | | 2.5 V to 5.5 V, Octal, 3-Wire Serial, Rail-Rail Voltage Out 10-Bit DACs in TSSOP-16 | 10 | 8 | 7µs | Ser, SPI | Voltage Out | 2.5V | 5mW | $3.95 |
| AD5328 | | 2.5 V to 5.5 V, Octal, 3-Wire Serial, Rail-Rail Voltage Out 12-Bit DACs in TSSOP-16 | 12 | 8 | 6µs | Ser, SPI | Voltage Out | 2.5V | 5mW | $7.03 |
| AD5306 | | 2.5 V to 5.5 V, Low Power, Serial 2-Wire, Quad Rail-Rail Voltage Out, 8-Bit DAC | 8 | 4 | 6µs | I2C/Ser 2-wire, Ser | Voltage Out | 2.5V | 2.5mW | $2.18 |
| AD5307 | | 2.5 V to 5.5 V, Low Power, Quad, Rail-Rail Voltage-Out 8-Bit DAC | 8 | 4 | 6µs | Ser, SPI | Voltage Out | 2.5V | 4.5mW | $2.28 |
| AD5316 | | 2.5 V to 5.5 V, Low Power, Serial 2-Wire, Quad Rail-Rail Voltage Out, 10-Bit DAC | 10 | 4 | 7µs | I2C/Ser 2-wire, Ser | Voltage Out | 2.5V | 2.5mW | $2.78 |
| AD5317 | | 2.5 V to 5.5 V, Low Power, Quad, Rail-Rail Voltage-Out 10-Bit DAC | 10 | 4 | 7µs | Ser, SPI | Voltage Out | 2.5V | 2.5mW | $2.75 |
| AD5326 | | 2.5 V to 5.5 V, Low Power, Serial 2-Wire, Quad Rail-Rail Voltage Out, 12-Bit DAC | 12 | 4 | 8µs | I2C/Ser 2-wire, Ser | Voltage Out | 2.5V | 2.5mW | $5.36 |
| AD5327 | | 2.5 V to 5.5 V, Low Power, Quad, Rail-Rail Voltage-Out 12-Bit DAC | 12 | 4 | 8µs | Ser, SPI | Voltage Out | 2.5V | 4.5mW | $5.26 |
| AD5335 | | +2.5V to 5.5V, 500 µA, Byte Interface, Rail-to-Rail VOut, Quad 10-Bit DAC, 24-lead TSSOP | 10 | 4 | 7µs | Byte | Voltage Out | 2.5V | 4.5mW | $3.90 |
| AD5304 | | 2.5 V to 5.5 V, Low Power, Quad, Rail-Rail Voltage-Out 8-Bit DAC | 8 | 4 | 6µs | Ser, SPI | Voltage Out | 2.5V | 4.5mW | $1.87 |
| AD5305 | | 2.5 V to 5.5 V, Low Power, 2-Wire Serial, Quad Rail-Rail Voltage Out, 8-Bit DAC | 8 | 4 | 6µs | I2C/Ser 2-wire, Ser | Voltage Out | 2.5V | 5mW | $1.92 |
| AD5314 | | 2.5 V to 5.5 V, Low Power, Quad Rail-Rail, Voltage-Out 10-Bit DAC | 10 | 4 | 7µs | Ser, SPI | Voltage Out | 2.5V | 5mW | $2.63 |
| AD5315 | | 2.5 V to 5.5 V, Low Power, 2-Wire Serial, Quad Rail-Rail Voltage Out, 10-Bit DAC | 10 | 4 | 7µs | I2C/Ser 2-wire, Ser | Voltage Out | 2.5V | 5mW | $2.68 |
| AD5324 | | 2.5 V to 5.5 V, Low Power, Quad, Rail-Rail, Voltage-Out 12-Bit DAC | 12 | 4 | 8µs | Ser, SPI | Voltage Out | 2.5V | 5mW | $5.10 |
| AD5325 | | 2.5 V to 5.5 V, Low Power, 2-Wire Serial, Quad, Rail-Rail Voltage Out, 12-Bit DAC | 12 | 4 | 8µs | I2C/Ser 2-wire, Ser | Voltage Out | 2.5V | 5mW | $5.26 |
| AD5330 | | 2.5 V to 5.5 V, 115 µA, Parallel Interface, Rail-Rail Voltage-Output 8-Bit DAC | 8 | 1 | 6µs | Par | Voltage Out | 2.5V | 1.25mW | $1.97 |
| AD5331 | | 2.5 V to 5.5 V, 115 µA, Parallel Interface, Rail-Rail Voltage-Output 10-Bit DAC | 10 | 1 | 7µs | Par | Voltage Out | 2.5V | 1.25mW | $2.13 |
| AD5332 | | +2.5V to 5.5V, 230 µA, Parallel Interface, Rail-to-Rail Vout, Dual 8-Bit DAC, 20-lead TSSOP | 8 | 2 | 6µs | Par | Voltage Out | 2.5V | 1.8mW | $2.99 |
| AD5333 | | 2.5V to 5.5V, 230 µA, Parallel Interface, Rail-to-Rail Vout. Dual 10-Bit DAC, 24-lead TSSOP | 10 | 2 | 7µs | Par | Voltage Out | 2.5V | 2.25mW | $3.04 |
| AD5334 | | +2.5V to 5.5V, 500 µA, Parallel Interface, Rail-to-Rail VOut, Quad 8-Bit DAC, 24-lead TSSOP | 8 | 4 | 6µs | Par | Voltage Out | 2.5V | 4.5mW | $3.39 |
| AD5336 | | +2.5V to 5.5V, 500µA, Parallel Interface, Rail-to-Rail VOut , Quad 10-Bit DAC, 28-lead TSSOP | 10 | 4 | 7µs | Par | Voltage Out | 2.5V | 4.5mW | $4.05 |
| AD5340 | | 2.5 V to 5.5 V, 115 µA, Parallel Interface, Rail-Rail Vout, 12-Bit DAC, TSSOP-24 | 12 | 1 | 8µs | Par | Voltage Out | 2.5V | 1.25mW | $3.29 |
| AD5341 | | 2.5 V to 5.5 V, 115 µA, Byte Interface, Rail-Rail Vout 12-Bit DAC, TSSOP-20 | 12 | 1 | 8µs | Byte | Voltage Out | 2.5V | 1.25mW | $3.04 |
| AD5342 | | +2.5V to 5.5V, 230 µA, Parallel Interface, Rail-to-Rail Vout, Dual 12-Bit DAC in 28-lead TSSOP | 12 | 2 | 8µs | Par | Voltage Out | 2.5V | 2.3mW | $5.06 |
| AD5343 | | +2.5V to 5.5V, 230 µA, Byte Interface, Rail-to-Rail Vout, Dual 12-Bit DAC in 20-lead TSSOP | 12 | 2 | 8µs | Byte | Voltage Out | 2.5V | 2.3mW | $4.76 |
| AD5344 | | +2.5V to 5.5V, 500 µA, Parallel Interface, Rail-to-Rail VOut, Quad 12-Bit DAC, 28-lead TSSOP | 12 | 4 | 8µs | Par | Voltage Out | 2.5V | 4.5mW | $8.05 |
| AD5544 | ✓ | Quad, Serial-Input, 16-Bit Current-Output 4-Q Multiplying DAC | 16 | 4 | 900ns | Ser, SPI | Current Out | 2.7V | 1.25mW | $15.33 |
| AD5554 | ✓ | Quad, Serial-Input, 14-Bit Current-Output 4-Q Multiplying DAC | 14 | 4 | 900ns | Ser, SPI | Current Out | 2.7V | 1.25mW | $12.75 |
| AD5301 | | 2.5 V to 5.5 V, Low Power, Serial 2-Wire, Rail-Rail Voltage Output, 8-Bit DAC | 8 | 1 | 6µs | I2C/Ser 2-wire, Ser | Voltage Out | 2.5V | 750µW | $1.42 |
| AD5311 | | 2.5 V to 5.5 V, Low Power, Serial 2-Wire, Rail-Rail Voltage Output, 10-Bit DAC | 10 | 1 | 7µs | I2C/Ser 2-wire, Ser | Voltage Out | 2.5V | 1.4mW | $1.97 |
| AD5321 | | 2.5 V to 5.5 V, Low Power, Serial 2-Wire, Rail-Rail Voltage Output, 12-Bit DAC | 12 | 1 | 8µs | I2C/Ser 2-wire, Ser | Voltage Out | 2.5V | 1.4mW | $2.99 |
| AD5302 | | 2.5 V to 5.5 V, Low Power, Rail-to-Rail Voltage Out, Dual 8-Bit DAC | 8 | 2 | 6µs | Ser, SPI | Voltage Out | 2.5V | 2.5mW | $1.08 |
| AD5312 | | 2.5 V to 5.5 V, Low Power, Rail-to-Rail Voltage Out, Dual 10-Bit DAC | 10 | 2 | 7µs | Ser, SPI | Voltage Out | 2.5V | 2.5mW | $1.82 |
| AD5313 | | 2.5 V to 5.5 V, Low Power, Rail-to-Rail Output, Dual 10-Bit DAC | 10 | 2 | 7µs | Ser, SPI | Voltage Out | 2.5V | 2.5mW | $1.97 |
| AD5322 | | 2.5 V to 5.5 V, Low Power, Rail-to-Rail Voltage Out, Dual 12-Bit DAC | 12 | 2 | 8µs | Ser, SPI | Voltage Out | 2.5V | 2.5mW | $3.14 |
| AD5323 | | 2.5 V to 5.5 V, Low Power, Rail-to-Rail Output, Dual 12-Bit DAC | 12 | 2 | 8µs | Ser, SPI | Voltage Out | 2.5V | 2.5mW | $3.19 |
| AD5300 | | 2.7 V to 5.5 V, Low Power, Serial Input, Rail-to-Rail Voltage-Out 8-Bit DAC in SOT-23 | 8 | 1 | 4µs | Ser, SPI | Voltage Out | 2.7V | 1.4mW | $1.27 |
| AD5310 | | +2.7 V to +5.5 V, Low Power, Rail-to-Rail Voltage Out 10-Bit DAC in SOT-23-6 or MSOP-8 | 10 | 1 | 6µs | Ser, SPI | Voltage Out | 2.7V | 1.25mW | $1.72 |
| AD5320 | | +2.7 V to +5.5 V, Low Power, Rail-to-Rail Vout, 12-Bit DAC in a SOT-23 | 12 | 1 | 8µs | Ser, SPI | Voltage Out | 2.7V | 345µW | $2.53 |
| AD421 | ✓ | 16-Bit, Serial, Loop-Powered 4-20 mA DAC | 16 | 1 | 8ms | Ser | Current Out | 2.95V | 1.95mW | $6.83 |
| AD5381-3Reference Circuit Available | ✓ | 12-Bit, 40-Channel 3V Single-Supply Voltage-Output DAC | 12 | 40 | 8µs | Par, Ser, SPI | Voltage Out | 2.7V | 48mW | $39.97 |
| AD5381-5Reference Circuit Available | ✓ | 12-Bit, 40-Ch, 3V/5V Single-Supply Voltage-Output DAC | 12 | 40 | 8µs | Par, Ser, SPI | Voltage Out | 2.7V | 80mW | $39.97 |
| AD5382-3Reference Circuit Available | ✓ | 14-Bit, 32-Channel 3V Single-Supply Voltage-Output DAC | 14 |
-
| 8µs | Nibble, Par, Ser | Voltage Out | 2.7V | 39mW | $43.01 |
| AD5383-3Reference Circuit Available | | 12-Bit 32-Channel, 3 V Single-Supply Voltage-Output DAC | 12 |
-
| 6µs | Par, Ser, SPI | Voltage Out | 2.7V | 39mW | $34.91 |
| AD5384-3 | | 14-Bit, 40 Ch, 3V Single Supply Serial Voltage-Output DAC | 14 |
-
| 8µs | Ser, SPI | Voltage Out | 2.7V | 48mW | $50.09 |
| AD5390-3Reference Circuit Available | | 14-Bit, 16-Channel 3V, Serial Input, Single-Supply Voltage-Output DAC | 14 |
-
| 8µs | Ser, SPI | Voltage Out | 2.7V | 21mW | $24.19 |
| AD5391-3Reference Circuit Available | | 12-Bit 16-Channel 3V Serial Input Single-Supply Voltage-Output DAC | 12 |
-
| 8µs | Ser, SPI | Voltage Out | 2.7V | 21mW | $20.14 |
| AD5392-3Reference Circuit Available | | 14-Bit, 8-Channel 3V Serial Input, Single-Supply, Voltage-Output DAC | 14 |
-
| 8µs | Ser, SPI | Voltage Out | 2.7V | 21mW | $15.08 |