world leader in high performance signal processing
content here.

选型表 Clock and Data Recovery/Retiming

如何使用选型表

  • 通过“添加/移除参数”来配置需显示的参数
  • 在“添加参数”处输入选择标准
  • 点击标题栏中的 可按升序或降序排序。
显示32个产品
添加/移除参数
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
=>V
 
<=
<=
=
=
=
=
 
ADL5303 - - - - - - - - 3x3 mm LFCSP -
ADL5304 - - - - - - - - 5x5 mm LFCSP -
ADN3000-06 - 11Gbps - - - - - - - -
ADN28553.3V1.25Gbps100mV p-p - 1.0 @ 65 kHz - SingleX - -
ADN28053.3V1.25Gbps200mV p-p - - - Single - 5x5 mm LFCSP -
ADN28173.3V2.7Gbps5mV p-p11.0 @ 1 MHz500 kHz @ OC48ContinuousOptional5x5 mm LFCSP -
ADN28183.3V2.7Gbps200mV p-p11.0 @ 1 MHz500 kHz @ OC48ContinuousOptional5x5 mm LFCSP -
ADN28043.3V622Mbps3mV p-p11.0 @ 250 kHz71 kHz @ OC12SingleOptional5x5 mm LFCSP -
ADN28063.3V622Mbps200mV p-p11.0 @ 250 kHz71 kHz @ OC12SingleOptional5x5 mm LFCSP -
ADL5315Reference Circuit Available - - - - - - - - 2x3 mm LFCSP -
ADN28133.3V1.25Gbps6mV p-p11UI @ 637 kHz71 kHz @ OC12ContinuousOptional5x5 mm LFCSP -
ADN28153.3V1.25Gbps200mV p-p11.0 @ 250 kHz71 kHz @ OC12ContinuousOptional5x5 mm LFCSP -
ADN28163.3V675Mbps200mV p-p11.0 @ 250 kHz71 kHz @ OC12ContinuousOptional5x5 mm LFCSP -
ADL5317Reference Circuit Available - - - - - - - - 3x3 mm LFCSP -
ADN28803.3V - - - - - - - - 8pA/rtHz
ADN28823.3V4.25Gbps - - - - - - - 10pA/rtHz
ADN28913.3V3.2Gbps4mV p-p - - - - - 3x3 mm LFCSP -
ADN28923.3V4.25Gbps3mV p-p - - - - - 3x3 mm LFCSP -
ADN28903.3V3.2Gbps3mV p-p - - - - - 3x3 mm LFCSP -
ADN28123.3V2.7Gbps6mV p-p11.0 @ 1 MHz490 kHz @ OC48ContinuousOptional5x5 mm LFCSP -
ADN28073.3V622Mbps4mV p-p11.0 @ 250 kHz140 kHz @ OC12MultiX7x7 mm LFCSP -
ADL5310Reference Circuit Available5V - - - - - - - 4x4 mm LFCSP -
ADN28203.3V - - - - - - - - 11pA/rtHz
ADL5306Reference Circuit Available5V - - - - - - - 3x3 mm LFCSP -
AD8305Reference Circuit Available5V - - - - - - - 3x3 mm LFCSP -
ADN28113.3V2.7Gbps4mV p-p21.0 @ 1 MHz590 kHz @ OC48SingleX7x7 mm LFCSP -
ADN28193.3V2.7Gbps4mV p-p21.0 @ 1 MHz590 kHz @ OC48MultiX7x7 mm LFCSP -
AD8304Reference Circuit Available5V - - - - - - - 14-Lead TSSOP -
AD8085V622Mbps4mV p-p70.6 @ 250 kHz333 kHzSingle - 16-Lead SOIC -
AD8075V155Mbps2mV p-p51.0 @ 65 kHz92 kHzSingle - 16-Lead SOIC -
AD80155V - - - - - - - - 3pA/rtHz
AD8005.5V156Mbps80mV p-p - .9 UI @ 65 kHz - - - 20-Lead SOIC -
  • *  此处所列报价仅供预算参考,指美元建议报价(规定订量的单价,美国离岸价)。
        对于评估板和套件的报价是指1个单位价格。
  • **  目前不提供具体报价。有关更多信息,请点击产品型号,查看产品页面。
  •   产品和值未满足所选的参数值
Send Feedback X

Send Feedback

Close