world leader in high performance signal processing
content here.

Selection Table for Clock and Data Recovery/Retiming

How to Use this Table

  • Use 'Add/Remove Parameters' to configure which parameters to display.
  • Enter selection criteria in the 'Apply Parameters' section.
  • Click on in the column headings to sort in ascending or descending order.
Showing 32 Parts
Add / Remove Parameters
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
=>V
 
<=
<=
=
=
=
=
 
ADL5303 - - - - - - - - 3x3 mm LFCSP -
ADL5304 - - - - - - - - 5x5 mm LFCSP -
ADN3000-06 - 11Gbps - - - - - - - -
ADN28553.3V1.25Gbps100mV p-p - 1.0 @ 65 kHz - SingleX - -
ADN28053.3V1.25Gbps200mV p-p - - - Single - 5x5 mm LFCSP -
ADN28173.3V2.7Gbps5mV p-p11.0 @ 1 MHz500 kHz @ OC48ContinuousOptional5x5 mm LFCSP -
ADN28183.3V2.7Gbps200mV p-p11.0 @ 1 MHz500 kHz @ OC48ContinuousOptional5x5 mm LFCSP -
ADN28043.3V622Mbps3mV p-p11.0 @ 250 kHz71 kHz @ OC12SingleOptional5x5 mm LFCSP -
ADN28063.3V622Mbps200mV p-p11.0 @ 250 kHz71 kHz @ OC12SingleOptional5x5 mm LFCSP -
ADL5315Reference Circuit Available - - - - - - - - 2x3 mm LFCSP -
ADN28133.3V1.25Gbps6mV p-p11UI @ 637 kHz71 kHz @ OC12ContinuousOptional5x5 mm LFCSP -
ADN28153.3V1.25Gbps200mV p-p11.0 @ 250 kHz71 kHz @ OC12ContinuousOptional5x5 mm LFCSP -
ADN28163.3V675Mbps200mV p-p11.0 @ 250 kHz71 kHz @ OC12ContinuousOptional5x5 mm LFCSP -
ADL5317Reference Circuit Available - - - - - - - - 3x3 mm LFCSP -
ADN28803.3V - - - - - - - - 8pA/rtHz
ADN28823.3V4.25Gbps - - - - - - - 10pA/rtHz
ADN28913.3V3.2Gbps4mV p-p - - - - - 3x3 mm LFCSP -
ADN28923.3V4.25Gbps3mV p-p - - - - - 3x3 mm LFCSP -
ADN28903.3V3.2Gbps3mV p-p - - - - - 3x3 mm LFCSP -
ADN28123.3V2.7Gbps6mV p-p11.0 @ 1 MHz490 kHz @ OC48ContinuousOptional5x5 mm LFCSP -
ADN28073.3V622Mbps4mV p-p11.0 @ 250 kHz140 kHz @ OC12MultiX7x7 mm LFCSP -
ADL5310Reference Circuit Available5V - - - - - - - 4x4 mm LFCSP -
ADN28203.3V - - - - - - - - 11pA/rtHz
ADL5306Reference Circuit Available5V - - - - - - - 3x3 mm LFCSP -
AD8305Reference Circuit Available5V - - - - - - - 3x3 mm LFCSP -
ADN28113.3V2.7Gbps4mV p-p21.0 @ 1 MHz590 kHz @ OC48SingleX7x7 mm LFCSP -
ADN28193.3V2.7Gbps4mV p-p21.0 @ 1 MHz590 kHz @ OC48MultiX7x7 mm LFCSP -
AD8304Reference Circuit Available5V - - - - - - - 14-Lead TSSOP -
AD8085V622Mbps4mV p-p70.6 @ 250 kHz333 kHzSingle - 16-Lead SOIC -
AD8075V155Mbps2mV p-p51.0 @ 65 kHz92 kHzSingle - 16-Lead SOIC -
AD80155V - - - - - - - - 3pA/rtHz
AD8005.5V156Mbps80mV p-p - .9 UI @ 65 kHz - - - 20-Lead SOIC -
  • *  The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
        Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
  • **  Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
  •   Parts and values do not match selected parameter values.
Send Feedback X

Send Feedback

Close