ANALOG
DEVICES
w
o
r
l
d
l
e
a
d
e
r
i
n
h
i
g
h
p
e
r
f
o
r
m
a
n
c
e
s
i
g
n
a
l
p
r
o
c
e
s
s
i
n
g
content here.
主页
参数搜索和选型表
iSensor MEMS Inertial Measurement Units
分享
打印
保存到myAnalog
选型表 iSensor MEMS Inertial Measurement Units
如何使用选型表
通过“添加/移除参数”来配置需显示的参数
在“添加参数”处输入选择标准
点击标题栏中的
可按升序或降序排序。
显示18个产品
添加/移除参数
Product Description
Gyro Range
Bias Tempco °/sec/°C
In-Run Bias (°/hr)
ARW (°/sqrt hr)
-3dB Bandwidth
Allginment (°)
Linear-g (°/sec/g)
Accelerometer Range
Bias Tempco (mg/°C)
In-Run Bias (mg)
Temp Range (°C)
Calibration Range (°C)min
Calibration Range (°C)max
Min Positive Supply (V)
Max Pos Supply (V)
Supply Current
Package Size (mm)
US Price 1000-4999
Processing request. Please wait.
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
Part #
对比选择
Signal Chain Designer
Add Selected to Signal Chain Designer
Beta
Gyro Range
=
+/- 75 to +/- 300 °/s
+/ - 300 °/s
+/- 180°
+/- 1.2g
+/- 1.7g
+/- 1000 °/s
+/- 100g
+/- 10g
+/- 12 g
+/- 1400
+/- 150 °/s
+/- 16g
+/- 18g
+/- 2/4/8/16g
+/- 2/4/8g
+/- 20 to +/- 80 °/s
+/- 20000 °/s
+/- 200g
+/- 250 °/s
+/- 250g
+/- 2g
+/- 3g
+/- 450 °/s
+/- 50 °/s
+/- 5g
+/- 70g
+/- 70g X & +/- 37g Y
+/- 75 °/s
+/- 80 °/s
+/- 80 to +/- 320 °/s
+/- 90° or +/- 180°
+/-300 °/s
50 g to 500 g
Bias Tempco °/sec/°C
<=
=>
In-Run Bias (°/hr)
<=
=>
ARW (°/sqrt hr)
<=
=>
Linear-g (°/sec/g)
<=
=>
Accelerometer Range
+/-1.7 g
+/-18 g
+/-3 g
+/-5 g
In-Run Bias (mg)
<=
=>
Max Pos Supply (V)
<=
=>
V
Package Size (mm)
10x10
14x14
15x15
23x23x23
23x31x6.3
32.7x2.17x10.6
44x35.6x38.9
47x44x14
6x6
US Price 1000-4999
<=
=>
$ US
ADIS16300
+/ - 300 °/s
0.1
25
1.9
0.05
+/-3 g
0.054
5.25V
23x31x6.3
$74.00
ADIS16305
+/ - 300 °/s
0.006
25
1.9
0.05
+/-3 g
0.037
5.25V
23x31x6.3
$96.00
ADIS16334
+/ - 300 °/s
0.01
25
-
0.05
+/-5 g
0.1
5.25V
24.1x32.7x10.6
$336.00
ADIS16360
+/ - 300 °/s
0.025
25
2
0.05
+/-18 g
0.2
5.25V
23x23x23
$287.00
ADIS16362
+/ - 300 °/s
0.01
25
2
0.05
+/-1.7 g
0.041
5.25V
23x23x23
$336.00
ADIS16364
+/ - 300 °/s
0.01
25
2
0.05
+/-5 g
0.1
5.25V
23x23x23
$336.00
ADIS16365
+/ - 300 °/s
0.01
25
2
0.05
+/-18 g
0.2
5.25V
23x23x23
$375.00
ADIS16367
+/ - 300 °/s
0.01
47
2
0.05
+/-18 g
0.2
5.25V
23x23x23
$403.00
ADIS16375
+/ - 300 °/s
0.005
12
1
0.013
+/-18 g
0.1
3.6V
47x44x14
$649.00
ADIS16385
+/ - 300 °/s
0.004
6
0.75
0.03
+/-5 g
0.05
5.15V
44x35.6x38.9
$869.00
ADIS16400
+/ - 300 °/s
0.025
25
2
0.05
+/-18 g
0.2
5.25V
23x23x23
$320.00
ADIS16405
+/ - 300 °/s
0.01
25
2
0.05
+/-18 g
0.2
5.25V
23x23x23
$412.00
ADIS16407
+/ - 300 °/s
0.01
25
1.9
0.05
+/-18 g
0.2
5.25V
23x23x23
$444.00
ADIS16445
+/- 250 °/s
40
12
0.56
0.015
+/-5 g
0.075
3.45V
24.1x37.7x10.8
$395.00
ADIS16448
+/- 1000 °/s
0.005
14.5
-
0.015
+/-18 g
0.25
3.45V
24.1x37.7x10.8
$459.00
ADIS16480
+/- 450 °/s
0.0025
6.25
0.3
0.009
+/-18 g
0.1
3.6V
47x44x14
$1,545.00
ADIS16485
+/- 450 °/s
0.0025
6.25
0.3
0.009
+/-5 g
0.032
3.6V
47x44x14
$1,095.00
ADIS16488
+/- 450 °/s
0.0025
6.25
0.3
0.009
+/-18 g
0.1
3.6V
47x44x14
$1,190.00
* 此处所列报价仅供预算参考,指美元建议报价(规定订量的单价,美国离岸价)。
对于评估板和套件的报价是指1个单位价格。
** 目前不提供具体报价。有关更多信息,请点击产品型号,查看产品页面。
♦
产品和值未满足所选的参数值
Send Feedback
X
Send Feedback
Close
电子邮件
新浪微博
Linkedin
Google +1