world leader in high performance signal processing
content here.

Selection Table for iSensor MEMS Inertial Measurement Units

How to Use this Table

  • Use 'Add/Remove Parameters' to configure which parameters to display.
  • Enter selection criteria in the 'Apply Parameters' section.
  • Click on in the column headings to sort in ascending or descending order.
Showing 18 Parts
Add / Remove Parameters
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
=
 
 
 
 
 
 V
 $ US
ADIS16300+/ - 300 °/s0.1251.90.05+/-3 g0.0545.25V23x31x6.3$74.00
ADIS16305+/ - 300 °/s0.006251.90.05+/-3 g0.0375.25V23x31x6.3$96.00
ADIS16334+/ - 300 °/s0.0125 - 0.05+/-5 g0.15.25V24.1x32.7x10.6$336.00
ADIS16360+/ - 300 °/s0.0252520.05+/-18 g0.25.25V23x23x23$287.00
ADIS16362+/ - 300 °/s0.012520.05+/-1.7 g0.0415.25V23x23x23$336.00
ADIS16364+/ - 300 °/s0.012520.05+/-5 g0.15.25V23x23x23$336.00
ADIS16365+/ - 300 °/s0.012520.05+/-18 g0.25.25V23x23x23$375.00
ADIS16367+/ - 300 °/s0.014720.05+/-18 g0.25.25V23x23x23$403.00
ADIS16375+/ - 300 °/s0.0051210.013+/-18 g0.13.6V47x44x14$649.00
ADIS16385+/ - 300 °/s0.00460.750.03+/-5 g0.055.15V44x35.6x38.9$869.00
ADIS16400+/ - 300 °/s0.0252520.05+/-18 g0.25.25V23x23x23$320.00
ADIS16405+/ - 300 °/s0.012520.05+/-18 g0.25.25V23x23x23$412.00
ADIS16407+/ - 300 °/s0.01251.90.05+/-18 g0.25.25V23x23x23$444.00
ADIS16445+/- 250 °/s40120.560.015+/-5 g0.0753.45V24.1x37.7x10.8$395.00
ADIS16448+/- 1000 °/s 0.00514.5 - 0.015+/-18 g0.253.45V24.1x37.7x10.8$459.00
ADIS16480+/- 450 °/s 0.00256.250.30.009+/-18 g0.13.6V47x44x14$1,545.00
ADIS16485+/- 450 °/s 0.00256.250.30.009+/-5 g0.0323.6V47x44x14$1,095.00
ADIS16488+/- 450 °/s 0.00256.250.30.009+/-18 g0.13.6V47x44x14$1,190.00
  • *  The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
        Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
  • **  Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
  •   Parts and values do not match selected parameter values.
Send Feedback X

Send Feedback

Close