ANALOG
DEVICES
w
o
r
l
d
l
e
a
d
e
r
i
n
h
i
g
h
p
e
r
f
o
r
m
a
n
c
e
s
i
g
n
a
l
p
r
o
c
e
s
s
i
n
g
content here.
ADI Home
Parametric Search and Selection Tables
MEMS Gyroscopes
Share
Print
Save to myAnalog
Selection Table for MEMS Gyroscopes
How to Use this Table
Use 'Add/Remove Parameters' to configure which parameters to display.
Enter selection criteria in the 'Apply Parameters' section.
Click on
in the column headings to sort in ascending or descending order.
Showing 11 Parts
Add / Remove Parameters
Sensitivity
Automotive Qualified
Temp Range (°C)
Noise Density (°/s/rtHz)
-3dB Bandwidth
Range
Output Type
Nonliniarity
Temp Sensor
Voltage Reference
Voltage Supply (V)
Supply Current
Package
US Price 1000-4999
Processing request. Please wait.
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
Part #
Compare Selected
Signal Chain Designer
Add Selected to Signal Chain Designer
Beta
Sensitivity
0.0183 °/s/LSB
0.000042 °/s/LSB
0.001 g/LSB
0.0031°/s/LSB(+/-75°/s)
0.004 °/s/LSB
0.004 g/LSB
0.004 LSB/°/s
0.00458 °/s/LSB
0.0122 °/s/LSB
0.0125°/s/LSB (+/-75°/s)
0.018 °/s/LSB
0.0183 °/s/LSB (+/-80°/s)
0.018LSB/°/s
0.025 °/LSB
0.05 °/s/LSB
0.05 °/s/LSB (+/-300°/s)
0.098 °/s/LSB
0.10 °/LSB
0.10 g/LSB
0.125 g/LSB (50 g)
0.2 °/s/mV
0.244 °/s/LSB
0.244 LSB/°/s
000042 °/s/LSB
1 LSB/mg (20 LSB/°)
1.22 LSB/mg
1.22 mg/LSB
1.25 g/LSB (500 g)
10 LSB/°/s
10.2 LSB/°/s
1000 mV/g
12.5 %/g
12.5mV/°/s
13.65 LSB/°/s
15mV/°/s
16 mV/g (+/- 70g)
167 mV/g
17.125 mg/LSB
17.13 mg/LSB
174 mV/g
18 mV/g
19.073 mg/LSB
2 LSB/mg
2.162 LSB/mg
24.2 mV/g
25 mV/°/s
256 LSB/g
27mV/g
3.91 mg/LSB
30 %/g
300 mV/g
38 mV/g
4.0 %/g
4.1 LSB/°/s
4.768 mg/LSB
420 mV/g
5 mV/°/s
51.4 mg/LSB
54.6 LSB/°/s
56 mV/g
57 mV/g
5mV/°/s
6 mv/°/s
620 mV/g
650 mV/g
7 mV/°/s
8 mV/g
820 LSB/g
up to 256 LSB/g
0.01311 °/s/LSB
345 LSB/g
0.1 mV/°/s
312 mV/g
80 LSB/°/s
9 mV/°/s
1 to 4 mg/LSB
6.5 mV/g
Temp Range (°C)
-20 to 70
-20 to 70°C
-25 to 70°C
-40 to 105
-40 to 105-
-40 to 105°C
-40 to 125
-40 to 125°C
-40 to 85
-40 to 85°C
0 to 70
0 to 70°C
-40 to 175°C
Noise Density (°/s/rtHz)
<=
=>
-3dB Bandwidth
<=
=>
Hz
kHz
Range
=
+/- 75 to +/- 300 °/s
+/ - 300 °/s
+/- 180°
+/- 1.2g
+/- 1.7g
+/- 1000 °/s
+/- 100g
+/- 10g
+/- 12 g
+/- 1400
+/- 150 °/s
+/- 16g
+/- 18g
+/- 2/4/8/16g
+/- 2/4/8g
+/- 20 to +/- 80 °/s
+/- 20000 °/s
+/- 200g
+/- 250 °/s
+/- 250g
+/- 2g
+/- 3g
+/- 450 °/s
+/- 50 °/s
+/- 5g
+/- 70g
+/- 70g X & +/- 37g Y
+/- 75 °/s
+/- 80 °/s
+/- 80 to +/- 320 °/s
+/- 90° or +/- 180°
+/-300 °/s
50 g to 500 g
Output Type
=
Analog
DC
Digital
PWM
SPI
Nonliniarity
=
0.01% of FS
0.04% of FS
0.05% of FS rms
0.1% of FS
0.12 °/sec
0.2% of FS
0.3%
0.5%
Temp Sensor
=
No
Yes
Voltage Reference
=
No
Yes
Voltage Supply (V)
1.7 to 2.75
1.8 to 3.6
1.8 to 5.25
2.0 to 3.6
2.4 to 3.6
2.4 to 5.25
2.4 to 6
2.7 to 5
3 to 3.6
3 to 5
3 to 5.25
3 to 6
3.135 to 6
3.15 to 3.6
4 to 5
4 to 6
4.75 to 5.25
4.85 to 5.15
5 to 14.5
5.75 to 6.25
Supply Current
<=
mA
Package
(31 x 23 x 7.5) mm Mod
(36 x 47 x 39) mm Mod
11.1 mm x 11.1mm LGA
23 mm x 23 mm x 23 mm Mod
31 mm x 23 mm Mod
32-BGA
32-Lead CBGA
36 mm x 42 mm Mod
36 mm x 44 mm Mod
36mm x 42mm LGA
3mm x 3mm x 0.95 mm LGA
3mm x 5mm x 1mm LGA
4mm x 4mm LFCSP
5mm x 5mm Ceramic LCC
5mm x 5mm LCC
5mm x 5mm x 2mm LCC
7 mm x 7mm x 3mm BGA
7mm x 7mm LGA
8mm x 8mm LGA
9 mm x 9mm LGA
9.2mm x 9.2mm LGA
CP-16
E-8
QC-14
12 mm x 12 mm BGA
14-LCC
16-Lead SOIC
33 mm x 22 mm x 11 mm Mod
3mm x 3mm LFCSP
44 x 47 x 14 mm Mod
5mm x 5mm LFCSP
7mm x 7mm x 3mm BGA
8-Lead LCC
8-Lead SBDIP
3 mm x 3.25 mm LGA
US Price 1000-4999
<=
=>
$ US
ADXRS450
Reference Circuit Available
80 LSB/°/s
-40 to 105°C
0.015
80Hz
+/-300 °/s
SPI
0.04% of FS
Yes
No
3 to 5.25
6mA
14-LCC, 16-Lead SOIC
$33.40
ADXRS453
Reference Circuit Available
80 LSB/°/s
-40 to 105°C
0.015
775Hz
+/ - 300 °/s
SPI
0.05% of FS rms
Yes
No
3 to 5.25
6mA
14-LCC, 16-Lead SOIC
$48.24
ADXRS620
6 mv/°/s
-40 to 105°C
0.05
2.5KHz
+/-300 °/s
Analog
0.1% of FS
Yes
No
4.75 to 5.25
3.5mA
7 mm x 7mm x 3mm BGA
$27.24
ADXRS622
7 mV/°/s
-40 to 105°C
0.06
2.5KHz
+/- 250 °/s
Analog
0.1% of FS
Yes
No
4.75 to 5.25
3.5mA
7 mm x 7mm x 3mm BGA
$27.24
ADXRS623
12.5mV/°/s
-40 to 105°C
0.04
3KHz
+/- 150 °/s
Analog
0.1% of FS
Yes
No
4.75 to 5.25
3.5mA
7 mm x 7mm x 3mm BGA
$27.24
ADXRS624
25 mV/°/s
-40 to 105°C
0.04
1KHz
+/- 50 °/s
Analog
0.1% of FS
Yes
No
4.75 to 5.25
3.5mA
7 mm x 7mm x 3mm BGA
$27.24
ADXRS642
7 mV/°/s
-40 to 105°C
0.02
2KHz
+/- 250 °/s
Analog
0.1% of FS
Yes
No
4.75 to 5.25
3.5mA
7mm x 7mm x 3mm BGA
$41.85
ADXRS646
9 mV/°/s
-40 to 125°C
0.01
1Hz
+/- 250 °/s
Analog
0.01% of FS
Yes
-
5.75 to 6.25
4mA
7 mm x 7mm x 3mm BGA
$61.82
ADXRS649
0.1 mV/°/s
-40 to 105°C
0.25
2KHz
+/- 20000 °/s
Analog
0.1% of FS
Yes
No
4.75 to 5.25
3.5mA
7 mm x 7mm x 3mm BGA
$58.59
ADXRS652
7 mV/°/s
-40 to 105°C
0.06
2.5KHz
+/- 250 °/s
Analog
0.1% of FS
Yes
No
4.75 to 5.25
3.5mA
7 mm x 7mm x 3mm BGA
$21.69
ADXRS800
-
-40 to 105°C
-
-
+/-300 °/s
SPI
-
Yes
-
3 to 5
-
16-Lead SOIC
**
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
♦
Parts and values do not match selected parameter values.
Send Feedback
X
Send Feedback
Close
Email
Facebook
Linkedin
Twitter
Google +1