world leader in high performance signal processing
content here.

选型表 High g iMEMS

如何使用选型表

  • 通过“添加/移除参数”来配置需显示的参数
  • 在“添加参数”处输入选择标准
  • 点击标题栏中的 可按升序或降序排序。
显示23个产品
添加/移除参数
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
 
=
 
 
<=
ADXL3443+/- 2/4/8/16g3.2KHz - - 1.7 to 2.75140µA - -
ADXL3503+/- 2/4/8g3.2KHzup to 256 LSB/g - 2.0 to 3.6166µA-40 to 85°C -
ADXL362Reference Circuit Available3+/- 2/4/8g200Hz1 to 4 mg/LSB1751.6 to 3.51.8µA-40 to 85°C -
ADXL3773+/- 200g1.6KHz6.5 mV/g24003 to 3.6300µA-40 to 85°C -
ADXL3433+/- 2/4/8/16g320Hz256 LSB/g - 2.0 to 3.6 - - -
ADXL2122+/- 2g500Hz12.5 %/g - 3 to 5.25700µA-40 to 85°C8-Lead LCC
ADXL2062+/- 5g - 312 mV/g1104.75 to 5.25700µA-40 to 175°C8-Lead SBDIP
ADXL3123+/- 12 g1.6KHz345 LSB/g3402.0 to 3.6170µA-40 to 105°C 5mm x 5mm LFCSP
ADXL3373+/- 3g1.6KHz300 mV/g1751.8 to 3.6300µA-40 to 85°C3mm x 3mm LFCSP
ADXL3253+/- 5g1.6KHz174 mV/g2501.8 to 3.6350µA-40 to 85°C4mm x 4mm LFCSP
ADXL3263+/- 16g1.6KHz57 mV/g2501.8 to 3.6350µA-40 to 85°C4mm x 4mm LFCSP
ADXL3273+/- 2g1.6KHz420 mV/g2501.8 to 3.6350µA-40 to 85°C4mm x 4mm LFCSP
ADXL3463+/- 2/4/8/16g1.6KHzup to 256 LSB/g - 1.7 to 2.75145µA-40 to 85°C3mm x 3mm x 0.95 mm LGA
ADXL345Reference Circuit Available3+/- 2/4/8/16g1.6KHzup to 256 LSB/g - 2.0 to 3.6145µA-40 to 85°C3mm x 5mm x 1mm LGA
ADXL0011+/- 70g22KHz16 mV/g (+/- 70g)40003.135 to 65mA-40 to 125°C5mm x 5mm Ceramic LCC
ADXL3353+/- 3g1.6KHz300 mV/g3001.8 to 3.6350µA-40 to 85°C4mm x 4mm LFCSP
ADXL180150 g to 500 g800Hz0.125 g/LSB (50 g), 1.25 g/LSB (500 g) - 5 to 14.5 7.7mA-40 to 125°CCP-16
ADXL1031+/- 1.7g, +/- 18g, +/- 5g2.5KHz1000 mV/g1103 to 6700µA-40 to 125°C5mm x 5mm x 2mm LCC
ADXL203Reference Circuit Available2+/- 1.7g, +/- 18g, +/- 5g2.5KHz1000 mV/g1103 to 6700µA-40 to 125°C5mm x 5mm x 2mm LCC
ADXL2132+/- 1.2g2.5KHz30 %/g1603 to 6700µA-40 to 85°C5mm x 5mm x 2mm LCC
ADXL1931+/- 250g400Hz8 mV/g50004.75 to 5.251.5mA-40 to 125°CE-8
ADXL2782+/- 70g400Hz27mV/g18004.75 to 5.252.2mA-40 to 105-5mm x 5mm Ceramic LCC
ADXL781+/- 70g400Hz27mV/g18004.75 to 5.251.3mA-40 to 105-5mm x 5mm Ceramic LCC
  • *  此处所列报价仅供预算参考,指美元建议报价(规定订量的单价,美国离岸价)。
        对于评估板和套件的报价是指1个单位价格。
  • **  目前不提供具体报价。有关更多信息,请点击产品型号,查看产品页面。
  •   产品和值未满足所选的参数值
Send Feedback X

Send Feedback

Close