world leader in high performance signal processing
content here.

Selection Table for High g iMEMS

How to Use this Table

  • Use 'Add/Remove Parameters' to configure which parameters to display.
  • Enter selection criteria in the 'Apply Parameters' section.
  • Click on in the column headings to sort in ascending or descending order.
Showing 23 Parts
Add / Remove Parameters
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
 
=
 
 
<=
ADXL3443+/- 2/4/8/16g3.2KHz - - 1.7 to 2.75140µA - -
ADXL3503+/- 2/4/8g3.2KHzup to 256 LSB/g - 2.0 to 3.6166µA-40 to 85°C -
ADXL362Reference Circuit Available3+/- 2/4/8g200Hz1 to 4 mg/LSB1751.6 to 3.51.8µA-40 to 85°C -
ADXL3773+/- 200g1.6KHz6.5 mV/g24003 to 3.6300µA-40 to 85°C -
ADXL3433+/- 2/4/8/16g320Hz256 LSB/g - 2.0 to 3.6 - - -
ADXL2122+/- 2g500Hz12.5 %/g - 3 to 5.25700µA-40 to 85°C8-Lead LCC
ADXL2062+/- 5g - 312 mV/g1104.75 to 5.25700µA-40 to 175°C8-Lead SBDIP
ADXL3123+/- 12 g1.6KHz345 LSB/g3402.0 to 3.6170µA-40 to 105°C 5mm x 5mm LFCSP
ADXL3373+/- 3g1.6KHz300 mV/g1751.8 to 3.6300µA-40 to 85°C3mm x 3mm LFCSP
ADXL3253+/- 5g1.6KHz174 mV/g2501.8 to 3.6350µA-40 to 85°C4mm x 4mm LFCSP
ADXL3263+/- 16g1.6KHz57 mV/g2501.8 to 3.6350µA-40 to 85°C4mm x 4mm LFCSP
ADXL3273+/- 2g1.6KHz420 mV/g2501.8 to 3.6350µA-40 to 85°C4mm x 4mm LFCSP
ADXL3463+/- 2/4/8/16g1.6KHzup to 256 LSB/g - 1.7 to 2.75145µA-40 to 85°C3mm x 3mm x 0.95 mm LGA
ADXL345Reference Circuit Available3+/- 2/4/8/16g1.6KHzup to 256 LSB/g - 2.0 to 3.6145µA-40 to 85°C3mm x 5mm x 1mm LGA
ADXL0011+/- 70g22KHz16 mV/g (+/- 70g)40003.135 to 65mA-40 to 125°C5mm x 5mm Ceramic LCC
ADXL3353+/- 3g1.6KHz300 mV/g3001.8 to 3.6350µA-40 to 85°C4mm x 4mm LFCSP
ADXL180150 g to 500 g800Hz0.125 g/LSB (50 g), 1.25 g/LSB (500 g) - 5 to 14.5 7.7mA-40 to 125°CCP-16
ADXL1031+/- 1.7g, +/- 18g, +/- 5g2.5KHz1000 mV/g1103 to 6700µA-40 to 125°C5mm x 5mm x 2mm LCC
ADXL203Reference Circuit Available2+/- 1.7g, +/- 18g, +/- 5g2.5KHz1000 mV/g1103 to 6700µA-40 to 125°C5mm x 5mm x 2mm LCC
ADXL2132+/- 1.2g2.5KHz30 %/g1603 to 6700µA-40 to 85°C5mm x 5mm x 2mm LCC
ADXL1931+/- 250g400Hz8 mV/g50004.75 to 5.251.5mA-40 to 125°CE-8
ADXL2782+/- 70g400Hz27mV/g18004.75 to 5.252.2mA-40 to 105-5mm x 5mm Ceramic LCC
ADXL781+/- 70g400Hz27mV/g18004.75 to 5.251.3mA-40 to 105-5mm x 5mm Ceramic LCC
  • *  The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
        Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
  • **  Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
  •   Parts and values do not match selected parameter values.
Send Feedback X

Send Feedback

Close