ANALOG
DEVICES
w
o
r
l
d
l
e
a
d
e
r
i
n
h
i
g
h
p
e
r
f
o
r
m
a
n
c
e
s
i
g
n
a
l
p
r
o
c
e
s
s
i
n
g
content here.
主页
参数搜索和选型表
iSensor MEMS Accelerometer Subsytems
分享
打印
保存到myAnalog
选型表 iSensor MEMS Accelerometer Subsytems
如何使用选型表
通过“添加/移除参数”来配置需显示的参数
在“添加参数”处输入选择标准
点击标题栏中的
可按升序或降序排序。
显示12个产品
添加/移除参数
Product Description
Output Type
Sensing Axis
Range
-3dB Bandwidth
Voltage Supply (V)
Sensitivity
Sensitivity Accuracy (%)
Temp Sensor
Package
Supply Current
Processing request. Please wait.
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
Part #
对比选择
Signal Chain Designer
Add Selected to Signal Chain Designer
Beta
Output Type
=
Analog
DC
Digital
PWM
SPI
Sensing Axis
=
X
X, Y
X, Y or Z
X, Y, Z
Z
Range
=
+/- 75 to +/- 300 °/s
+/ - 300 °/s
+/- 180°
+/- 1.2g
+/- 1.7g
+/- 1000 °/s
+/- 100g
+/- 10g
+/- 12 g
+/- 1400
+/- 150 °/s
+/- 16g
+/- 18g
+/- 2/4/8/16g
+/- 2/4/8g
+/- 20 to +/- 80 °/s
+/- 20000 °/s
+/- 200g
+/- 250 °/s
+/- 250g
+/- 2g
+/- 3g
+/- 450 °/s
+/- 50 °/s
+/- 5g
+/- 70g
+/- 70g X & +/- 37g Y
+/- 75 °/s
+/- 80 °/s
+/- 80 to +/- 320 °/s
+/- 90° or +/- 180°
+/-300 °/s
50 g to 500 g
-3dB Bandwidth
<=
=>
Hz
kHz
Voltage Supply (V)
1.7 to 2.75
1.8 to 3.6
1.8 to 5.25
2.0 to 3.6
2.4 to 3.6
2.4 to 5.25
2.4 to 6
2.7 to 5
3 to 3.6
3 to 5
3 to 5.25
3 to 6
3.135 to 6
3.15 to 3.6
4 to 5
4 to 6
4.75 to 5.25
4.85 to 5.15
5 to 14.5
5.75 to 6.25
Sensitivity
0.0183 °/s/LSB
0.000042 °/s/LSB
0.001 g/LSB
0.0031°/s/LSB(+/-75°/s)
0.004 °/s/LSB
0.004 g/LSB
0.004 LSB/°/s
0.00458 °/s/LSB
0.0122 °/s/LSB
0.0125°/s/LSB (+/-75°/s)
0.018 °/s/LSB
0.0183 °/s/LSB (+/-80°/s)
0.018LSB/°/s
0.025 °/LSB
0.05 °/s/LSB
0.05 °/s/LSB (+/-300°/s)
0.098 °/s/LSB
0.10 °/LSB
0.10 g/LSB
0.125 g/LSB (50 g)
0.2 °/s/mV
0.244 °/s/LSB
0.244 LSB/°/s
000042 °/s/LSB
1 LSB/mg (20 LSB/°)
1.22 LSB/mg
1.22 mg/LSB
1.25 g/LSB (500 g)
10 LSB/°/s
10.2 LSB/°/s
1000 mV/g
12.5 %/g
12.5mV/°/s
13.65 LSB/°/s
15mV/°/s
16 mV/g (+/- 70g)
167 mV/g
17.125 mg/LSB
17.13 mg/LSB
174 mV/g
18 mV/g
19.073 mg/LSB
2 LSB/mg
2.162 LSB/mg
24.2 mV/g
25 mV/°/s
256 LSB/g
27mV/g
3.91 mg/LSB
30 %/g
300 mV/g
38 mV/g
4.0 %/g
4.1 LSB/°/s
4.768 mg/LSB
420 mV/g
5 mV/°/s
51.4 mg/LSB
54.6 LSB/°/s
56 mV/g
57 mV/g
5mV/°/s
6 mv/°/s
620 mV/g
650 mV/g
7 mV/°/s
8 mV/g
820 LSB/g
up to 256 LSB/g
0.01311 °/s/LSB
345 LSB/g
0.1 mV/°/s
312 mV/g
80 LSB/°/s
9 mV/°/s
1 to 4 mg/LSB
6.5 mV/g
Sensitivity Accuracy (%)
<=
Temp Sensor
=
No
Yes
Package
(31 x 23 x 7.5) mm Mod
(36 x 47 x 39) mm Mod
11.1 mm x 11.1mm LGA
23 mm x 23 mm x 23 mm Mod
31 mm x 23 mm Mod
32-BGA
32-Lead CBGA
36 mm x 42 mm Mod
36 mm x 44 mm Mod
36mm x 42mm LGA
3mm x 3mm x 0.95 mm LGA
3mm x 5mm x 1mm LGA
4mm x 4mm LFCSP
5mm x 5mm Ceramic LCC
5mm x 5mm LCC
5mm x 5mm x 2mm LCC
7 mm x 7mm x 3mm BGA
7mm x 7mm LGA
8mm x 8mm LGA
9 mm x 9mm LGA
9.2mm x 9.2mm LGA
CP-16
E-8
QC-14
12 mm x 12 mm BGA
14-LCC
16-Lead SOIC
33 mm x 22 mm x 11 mm Mod
3mm x 3mm LFCSP
44 x 47 x 14 mm Mod
5mm x 5mm LFCSP
7mm x 7mm x 3mm BGA
8-Lead LCC
8-Lead SBDIP
3 mm x 3.25 mm LGA
ADIS16003
SPI
X, Y
+/- 1.7g
2.25KHz
3 to 5.25
1.22 mg/LSB
7
Yes
7mm x 7mm LGA
ADIS16006
SPI
X, Y
+/- 5g
2.25KHz
3 to 5.25
3.91 mg/LSB
6
Yes
7mm x 7mm LGA
ADIS16201
SPI
X, Y
+/- 1.7g
2.25KHz
3 to 3.6
0.10 °/LSB
1
Yes
9 mm x 9mm LGA
ADIS16203
SPI
Z
+/- 180°
2.25KHz
3 to 3.6
0.025 °/LSB
-
Yes
9 mm x 9mm LGA
ADIS16204
SPI
X, Y
+/- 70g X & +/- 37g Y
40Hz
3 to 3.6
17.13 mg/LSB
-
Yes
9 mm x 9mm LGA
ADIS16209
SPI
X, Y
+/- 90° or +/- 180°
50Hz
3 to 3.6
0.025 °/LSB
0.4
Yes
9 mm x 9mm LGA
ADIS16210
SPI
X, Y, Z
+/- 1.7g
50Hz
3.15 to 3.6
-
0.21
Yes
-
ADIS16220
SPI
X
+/- 70g
1KHz
3.15 to 3.6
19.073 mg/LSB
-
-
9.2mm x 9.2mm LGA
ADIS16223
SPI
X, Y or Z
+/- 70g
14.25KHz
3.15 to 3.6
4.768 mg/LSB
5
-
-
ADIS16227
SPI
X, Y, Z
+/- 70g
9KHz
-
-
5
-
-
ADIS16228
SPI
X, Y, Z
-
5KHz
3.15 to 3.6
-
6
Yes
-
ADIS16240
SPI
X, Y, Z
+/- 18g
1.6KHz
2.4 to 3.6
51.4 mg/LSB
-
-
12 mm x 12 mm BGA
* 此处所列报价仅供预算参考,指美元建议报价(规定订量的单价,美国离岸价)。
对于评估板和套件的报价是指1个单位价格。
** 目前不提供具体报价。有关更多信息,请点击产品型号,查看产品页面。
♦
产品和值未满足所选的参数值
Send Feedback
X
Send Feedback
Close
电子邮件
新浪微博
Linkedin
Google +1